element component template q2n3055 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n3055 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n3055=(type=_n, is=2.37426e-14,bf=129.119,nf=0.85,vaf=31.1252, ikf=0.990922,ise=2.47498e-10,ne=1.89002,br=1.01252, nr=0.924456,var=254.624,ikr=2.70227,isc=2.47498e-10, nc=2.90624,rb=3.66609,irb=0.1,rbm=0.1, re=0.000352673,rc=0.0764459,xtb=1.34801,xti=1.07207, eg=1.206,cje=9.03089e-08,vje=0.513954,mje=0.59999, tf=1e-08,xtf=1.36696,vtf=1.02605,itf=0.987296, cjc=5e-10,vjc=0.400243,mjc=0.410238,xcjc=0.803124, fc=0.661216,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n3055 }