|************************************************************************ [IBIS Ver] 2.1 [File name] s2432c22.ibs | s=SOIC, 2432c=abbr chip name, 22=2.2V Vcc [File Rev] 1.00 [Date] 5-August-2008 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C32 rev.E in SOIC package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 32K_I2C_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 85.00m 63.00m 112.00m L_pkg 1.81nH 1.62nH 2.27nH C_pkg 0.28pF 0.25pF 0.31pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] |voltage I(typ) I(min) I(max) -2.20E+00 -3.11E-01 -2.87E-01 -3.39E-01 -2.10E+00 -2.87E-01 -2.67E-01 -3.12E-01 -2.00E+00 -2.64E-01 -2.47E-01 -2.84E-01 -1.90E+00 -2.40E-01 -2.27E-01 -2.56E-01 -1.80E+00 -2.17E-01 -2.07E-01 -2.29E-01 -1.70E+00 -1.94E-01 -1.88E-01 -2.02E-01 -1.60E+00 -1.71E-01 -1.68E-01 -1.75E-01 -1.50E+00 -1.48E-01 -1.49E-01 -1.48E-01 -1.40E+00 -1.25E-01 -1.30E-01 -1.21E-01 -1.30E+00 -1.03E-01 -1.11E-01 -9.54E-02 -1.20E+00 -8.12E-02 -9.22E-02 -7.02E-02 -1.10E+00 -6.02E-02 -7.41E-02 -4.62E-02 -1.00E+00 -4.06E-02 -5.68E-02 -2.47E-02 -9.00E-01 -2.30E-02 -4.04E-02 -8.42E-03 -8.00E-01 -9.53E-03 -2.56E-02 -1.30E-03 -7.50E-01 -5.11E-03 -1.91E-02 -4.04E-04 -7.00E-01 -2.39E-03 -1.34E-02 -1.20E-04 -6.50E-01 -1.01E-03 -8.75E-03 -3.50E-05 -6.00E-01 -4.00E-04 -5.24E-03 -1.04E-05 -5.50E-01 -1.54E-04 -2.89E-03 -3.22E-06 -5.00E-01 -5.89E-05 -1.49E-03 -1.14E-06 -4.50E-01 -2.25E-05 -7.29E-04 -5.15E-07 -4.00E-01 -8.61E-06 -3.48E-04 -3.11E-07 -3.50E-01 -3.36E-06 -1.63E-04 -2.29E-07 -3.00E-01 -1.35E-06 -7.59E-05 -1.83E-07 -2.50E-01 -5.77E-07 -3.50E-05 -1.48E-07 -2.00E-01 -2.68E-07 -1.59E-05 -1.16E-07 -1.50E-01 -1.35E-07 -7.00E-06 -8.53E-08 -1.00E-01 -6.94E-08 -2.85E-06 -5.60E-08 -5.00E-02 -2.96E-08 -9.11E-07 -2.76E-08 0.00E+00 1.79E-26 1.37E-23 3.58E-26 1.00E-01 4.64E-08 3.90E-08 5.14E-08 2.00E-01 9.01E-08 7.56E-08 9.97E-08 3.00E-01 1.31E-07 1.10E-07 1.45E-07 4.00E-01 1.70E-07 1.42E-07 1.88E-07 5.00E-01 2.06E-07 1.72E-07 2.28E-07 6.00E-01 2.39E-07 2.00E-07 2.65E-07 7.00E-01 2.70E-07 2.25E-07 2.99E-07 8.00E-01 2.99E-07 2.49E-07 3.31E-07 9.00E-01 3.26E-07 2.70E-07 3.61E-07 1.00E+00 3.50E-07 2.90E-07 3.88E-07 1.10E+00 3.72E-07 3.07E-07 4.12E-07 1.20E+00 3.92E-07 3.23E-07 4.34E-07 1.30E+00 4.10E-07 3.36E-07 4.54E-07 1.40E+00 4.26E-07 3.48E-07 4.72E-07 1.50E+00 4.39E-07 3.58E-07 4.87E-07 1.60E+00 4.51E-07 3.66E-07 5.00E-07 1.70E+00 4.61E-07 3.72E-07 5.11E-07 1.80E+00 4.68E-07 3.76E-07 5.20E-07 1.90E+00 4.74E-07 3.79E-07 5.27E-07 2.00E+00 4.78E-07 3.80E-07 5.32E-07 2.10E+00 4.81E-07 3.81E-07 5.35E-07 2.20E+00 4.82E-07 3.81E-07 5.36E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.84E-07 3.82E-07 5.40E-07 -2.10E+00 4.84E-07 3.82E-07 5.40E-07 -2.00E+00 4.83E-07 3.82E-07 5.39E-07 -1.90E+00 4.83E-07 3.82E-07 5.39E-07 -1.80E+00 4.83E-07 3.82E-07 5.39E-07 -1.70E+00 4.83E-07 3.82E-07 5.39E-07 -1.60E+00 4.83E-07 3.82E-07 5.39E-07 -1.50E+00 4.83E-07 3.82E-07 5.39E-07 -1.40E+00 4.83E-07 3.82E-07 5.39E-07 -1.30E+00 4.83E-07 3.82E-07 5.39E-07 -1.20E+00 4.83E-07 3.82E-07 5.39E-07 -1.10E+00 4.83E-07 3.82E-07 5.39E-07 -1.00E+00 4.83E-07 3.82E-07 5.39E-07 -9.00E-01 4.83E-07 3.81E-07 5.39E-07 -8.00E-01 4.83E-07 3.81E-07 5.38E-07 -7.00E-01 4.83E-07 3.81E-07 5.38E-07 -6.00E-01 4.83E-07 3.81E-07 5.38E-07 -5.00E-01 4.83E-07 3.81E-07 5.38E-07 -4.00E-01 4.82E-07 3.81E-07 5.38E-07 -3.00E-01 4.82E-07 3.80E-07 5.38E-07 -2.00E-01 4.82E-07 3.79E-07 5.38E-07 -1.00E-01 4.82E-07 3.76E-07 5.38E-07 0.00E+00 4.82E-07 3.72E-07 5.38E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.05E-01 -2.84E-01 -3.29E-01 -2.10E+00 -2.82E-01 -2.64E-01 -3.02E-01 -2.00E+00 -2.59E-01 -2.44E-01 -2.75E-01 -1.90E+00 -2.35E-01 -2.25E-01 -2.49E-01 -1.80E+00 -2.12E-01 -2.05E-01 -2.22E-01 -1.70E+00 -1.89E-01 -1.85E-01 -1.95E-01 -1.60E+00 -1.67E-01 -1.65E-01 -1.69E-01 -1.50E+00 -1.44E-01 -1.46E-01 -1.43E-01 -1.40E+00 -1.22E-01 -1.27E-01 -1.17E-01 -1.30E+00 -9.99E-02 -1.08E-01 -9.20E-02 -1.20E+00 -7.85E-02 -8.96E-02 -6.76E-02 -1.10E+00 -5.80E-02 -7.17E-02 -4.44E-02 -1.00E+00 -3.87E-02 -5.44E-02 -2.36E-02 -9.00E-01 -2.16E-02 -3.82E-02 -7.94E-03 -8.00E-01 -8.73E-03 -2.37E-02 -1.22E-03 -7.50E-01 -4.61E-03 -1.75E-02 -3.83E-04 -7.00E-01 -2.14E-03 -1.21E-02 -1.15E-04 -6.50E-01 -8.98E-04 -7.71E-03 -3.40E-05 -6.00E-01 -3.58E-04 -4.54E-03 -1.02E-05 -5.50E-01 -1.39E-04 -2.46E-03 -3.20E-06 -5.00E-01 -5.35E-05 -1.26E-03 -1.14E-06 -4.50E-01 -2.06E-05 -6.14E-04 -5.13E-07 -4.00E-01 -7.99E-06 -2.94E-04 -3.08E-07 -3.50E-01 -3.15E-06 -1.39E-04 -2.25E-07 -3.00E-01 -1.28E-06 -6.49E-05 -1.79E-07 -2.50E-01 -5.55E-07 -3.01E-05 -1.44E-07 -2.00E-01 -2.61E-07 -1.38E-05 -1.13E-07 -1.50E-01 -1.33E-07 -6.10E-06 -8.31E-08 -1.00E-01 -6.90E-08 -2.50E-06 -5.46E-08 -5.00E-02 -2.95E-08 -8.05E-07 -2.69E-08 0.00E+00 4.72E-24 -4.27E-23 3.58E-26 1.00E-01 4.57E-08 3.90E-08 5.14E-08 2.00E-01 8.87E-08 7.56E-08 9.97E-08 3.00E-01 1.29E-07 1.10E-07 1.45E-07 4.00E-01 1.67E-07 1.42E-07 1.88E-07 5.00E-01 2.03E-07 1.72E-07 2.28E-07 6.00E-01 2.36E-07 2.00E-07 2.65E-07 7.00E-01 2.67E-07 2.25E-07 2.99E-07 8.00E-01 2.95E-07 2.49E-07 3.31E-07 9.00E-01 3.21E-07 2.70E-07 3.61E-07 1.00E+00 3.45E-07 2.90E-07 3.88E-07 1.10E+00 3.67E-07 3.07E-07 4.12E-07 1.20E+00 3.87E-07 3.23E-07 4.34E-07 1.30E+00 4.05E-07 3.36E-07 4.54E-07 1.40E+00 4.20E-07 3.48E-07 4.72E-07 1.50E+00 4.34E-07 3.58E-07 4.87E-07 1.60E+00 4.46E-07 3.66E-07 5.00E-07 1.70E+00 4.55E-07 3.72E-07 5.11E-07 1.80E+00 4.63E-07 3.76E-07 5.20E-07 1.90E+00 4.69E-07 3.79E-07 5.27E-07 2.00E+00 4.74E-07 3.80E-07 5.32E-07 2.10E+00 4.76E-07 3.81E-07 5.35E-07 2.20E+00 4.77E-07 3.81E-07 5.36E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.79E-07 3.82E-07 5.40E-07 -2.10E+00 4.79E-07 3.82E-07 5.40E-07 -2.00E+00 4.79E-07 3.82E-07 5.39E-07 -1.90E+00 4.79E-07 3.82E-07 5.39E-07 -1.80E+00 4.79E-07 3.82E-07 5.39E-07 -1.70E+00 4.79E-07 3.82E-07 5.39E-07 -1.60E+00 4.79E-07 3.82E-07 5.39E-07 -1.50E+00 4.79E-07 3.82E-07 5.39E-07 -1.40E+00 4.79E-07 3.82E-07 5.39E-07 -1.30E+00 4.79E-07 3.82E-07 5.39E-07 -1.20E+00 4.79E-07 3.82E-07 5.39E-07 -1.10E+00 4.79E-07 3.82E-07 5.39E-07 -1.00E+00 4.79E-07 3.82E-07 5.39E-07 -9.00E-01 4.79E-07 3.81E-07 5.39E-07 -8.00E-01 4.78E-07 3.81E-07 5.38E-07 -7.00E-01 4.78E-07 3.81E-07 5.38E-07 -6.00E-01 4.78E-07 3.81E-07 5.38E-07 -5.00E-01 4.78E-07 3.81E-07 5.38E-07 -4.00E-01 4.78E-07 3.81E-07 5.38E-07 -3.00E-01 4.78E-07 3.80E-07 5.38E-07 -2.00E-01 4.78E-07 3.79E-07 5.38E-07 -1.00E-01 4.78E-07 3.76E-07 5.38E-07 0.00E+00 4.77E-07 3.72E-07 5.38E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.77E-01 -4.73E-01 -4.83E-01 -2.10E+00 -4.40E-01 -4.39E-01 -4.43E-01 -2.00E+00 -4.03E-01 -4.06E-01 -4.04E-01 -1.90E+00 -3.67E-01 -3.72E-01 -3.64E-01 -1.80E+00 -3.31E-01 -3.39E-01 -3.25E-01 -1.70E+00 -2.94E-01 -3.06E-01 -2.85E-01 -1.60E+00 -2.58E-01 -2.73E-01 -2.46E-01 -1.50E+00 -2.23E-01 -2.41E-01 -2.08E-01 -1.40E+00 -1.88E-01 -2.08E-01 -1.70E-01 -1.30E+00 -1.53E-01 -1.77E-01 -1.33E-01 -1.20E+00 -1.20E-01 -1.46E-01 -9.66E-02 -1.10E+00 -8.75E-02 -1.16E-01 -6.25E-02 -1.00E+00 -5.74E-02 -8.69E-02 -3.21E-02 -9.00E-01 -3.11E-02 -6.01E-02 -1.01E-02 -8.00E-01 -1.18E-02 -3.63E-02 -1.41E-03 -7.50E-01 -5.97E-03 -2.61E-02 -4.31E-04 -7.00E-01 -2.67E-03 -1.76E-02 -1.27E-04 -6.50E-01 -1.09E-03 -1.09E-02 -3.70E-05 -6.00E-01 -4.27E-04 -6.21E-03 -1.09E-05 -5.50E-01 -1.64E-04 -3.27E-03 -3.38E-06 -5.00E-01 -6.23E-05 -1.63E-03 -1.18E-06 -4.50E-01 -2.37E-05 -7.85E-04 -5.24E-07 -4.00E-01 -9.10E-06 -3.71E-04 -3.11E-07 -3.50E-01 -3.54E-06 -1.73E-04 -2.27E-07 -3.00E-01 -1.42E-06 -8.04E-05 -1.80E-07 -2.50E-01 -6.03E-07 -3.70E-05 -1.45E-07 -2.00E-01 -2.78E-07 -1.68E-05 -1.13E-07 -1.50E-01 -1.39E-07 -7.39E-06 -8.37E-08 -1.00E-01 -7.10E-08 -3.01E-06 -5.49E-08 -5.00E-02 -3.01E-08 -9.61E-07 -2.71E-08 0.00E+00 -7.55E-26 2.16E-24 3.54E-26 1.00E-01 4.60E-08 3.93E-08 5.17E-08 2.00E-01 8.94E-08 7.63E-08 1.00E-07 3.00E-01 1.30E-07 1.11E-07 1.46E-07 4.00E-01 1.69E-07 1.43E-07 1.89E-07 5.00E-01 2.04E-07 1.74E-07 2.30E-07 6.00E-01 2.38E-07 2.02E-07 2.67E-07 7.00E-01 2.69E-07 2.27E-07 3.02E-07 8.00E-01 2.98E-07 2.51E-07 3.34E-07 9.00E-01 3.24E-07 2.73E-07 3.64E-07 1.00E+00 3.49E-07 2.93E-07 3.91E-07 1.10E+00 3.71E-07 3.10E-07 4.16E-07 1.20E+00 3.91E-07 3.26E-07 4.38E-07 1.30E+00 4.09E-07 3.40E-07 4.59E-07 1.40E+00 4.25E-07 3.52E-07 4.77E-07 1.50E+00 4.39E-07 3.62E-07 4.92E-07 1.60E+00 4.51E-07 3.70E-07 5.06E-07 1.70E+00 4.61E-07 3.77E-07 5.17E-07 1.80E+00 4.69E-07 3.81E-07 5.26E-07 1.90E+00 4.75E-07 3.84E-07 5.33E-07 2.00E+00 4.80E-07 3.86E-07 5.39E-07 2.10E+00 4.83E-07 3.87E-07 5.42E-07 2.20E+00 4.84E-07 3.87E-07 5.44E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.86E-07 3.88E-07 5.47E-07 -2.10E+00 4.86E-07 3.88E-07 5.47E-07 -2.00E+00 4.86E-07 3.88E-07 5.47E-07 -1.90E+00 4.86E-07 3.88E-07 5.47E-07 -1.80E+00 4.86E-07 3.88E-07 5.47E-07 -1.70E+00 4.86E-07 3.88E-07 5.47E-07 -1.60E+00 4.86E-07 3.88E-07 5.47E-07 -1.50E+00 4.86E-07 3.88E-07 5.47E-07 -1.40E+00 4.86E-07 3.87E-07 5.47E-07 -1.30E+00 4.86E-07 3.87E-07 5.46E-07 -1.20E+00 4.86E-07 3.87E-07 5.46E-07 -1.10E+00 4.86E-07 3.87E-07 5.46E-07 -1.00E+00 4.86E-07 3.87E-07 5.46E-07 -9.00E-01 4.86E-07 3.87E-07 5.46E-07 -8.00E-01 4.86E-07 3.87E-07 5.46E-07 -7.00E-01 4.85E-07 3.87E-07 5.46E-07 -6.00E-01 4.85E-07 3.87E-07 5.46E-07 -5.00E-01 4.85E-07 3.87E-07 5.46E-07 -4.00E-01 4.85E-07 3.87E-07 5.46E-07 -3.00E-01 4.85E-07 3.86E-07 5.46E-07 -2.00E-01 4.85E-07 3.84E-07 5.46E-07 -1.00E-01 4.85E-07 3.81E-07 5.45E-07 0.00E+00 4.84E-07 3.77E-07 5.45E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -3.84E-01 -3.72E-01 -3.98E-01 -2.10E+00 -3.55E-01 -3.46E-01 -3.65E-01 -2.00E+00 -3.25E-01 -3.20E-01 -3.32E-01 -1.90E+00 -2.96E-01 -2.94E-01 -3.00E-01 -1.80E+00 -2.67E-01 -2.68E-01 -2.68E-01 -1.70E+00 -2.38E-01 -2.42E-01 -2.36E-01 -1.60E+00 -2.09E-01 -2.16E-01 -2.04E-01 -1.50E+00 -1.81E-01 -1.90E-01 -1.72E-01 -1.40E+00 -1.53E-01 -1.65E-01 -1.41E-01 -1.30E+00 -1.25E-01 -1.41E-01 -1.11E-01 -1.20E+00 -9.81E-02 -1.16E-01 -8.13E-02 -1.10E+00 -7.22E-02 -9.26E-02 -5.33E-02 -1.00E+00 -4.79E-02 -6.99E-02 -2.81E-02 -9.00E-01 -2.65E-02 -4.87E-02 -9.34E-03 -8.00E-01 -1.04E-02 -2.99E-02 -1.39E-03 -7.50E-01 -5.42E-03 -2.17E-02 -4.30E-04 -7.00E-01 -2.47E-03 -1.48E-02 -1.27E-04 -6.50E-01 -1.02E-03 -9.31E-03 -3.68E-05 -6.00E-01 -4.02E-04 -5.38E-03 -1.06E-05 -5.50E-01 -1.54E-04 -2.87E-03 -3.06E-06 -5.00E-01 -5.87E-05 -1.44E-03 -8.82E-07 -4.50E-01 -2.22E-05 -6.97E-04 -2.54E-07 -4.00E-01 -8.40E-06 -3.30E-04 -7.32E-08 -3.50E-01 -3.17E-06 -1.54E-04 -2.11E-08 -3.00E-01 -1.20E-06 -7.15E-05 -6.08E-09 -2.50E-01 -4.50E-07 -3.29E-05 -1.75E-09 -2.00E-01 -1.68E-07 -1.49E-05 -5.02E-10 -1.50E-01 -6.13E-08 -6.53E-06 -1.42E-10 -1.00E-01 -2.10E-08 -2.64E-06 -3.87E-11 -5.00E-02 -5.76E-09 -8.39E-07 -8.74E-12 0.00E+00 0 -4.22E-27 0 1.00E-01 7.84E-13 8.47E-11 3.01E-13 2.00E-01 1.15E-12 1.03E-10 6.01E-13 3.00E-01 1.46E-12 1.07E-10 9.01E-13 4.00E-01 1.76E-12 1.09E-10 1.20E-12 5.00E-01 2.06E-12 1.09E-10 1.50E-12 6.00E-01 2.36E-12 1.09E-10 1.80E-12 7.00E-01 2.66E-12 1.10E-10 2.10E-12 8.00E-01 2.96E-12 1.10E-10 2.40E-12 9.00E-01 3.26E-12 1.10E-10 2.70E-12 1.00E+00 3.56E-12 1.11E-10 3.00E-12 1.10E+00 3.86E-12 1.11E-10 3.30E-12 1.20E+00 4.17E-12 1.11E-10 3.60E-12 1.30E+00 4.46E-12 1.12E-10 3.90E-12 1.40E+00 4.77E-12 1.12E-10 4.20E-12 1.50E+00 5.06E-12 1.12E-10 4.50E-12 1.60E+00 5.36E-12 1.12E-10 4.80E-12 1.70E+00 5.67E-12 1.13E-10 5.10E-12 1.80E+00 5.96E-12 1.13E-10 5.40E-12 1.90E+00 6.26E-12 1.13E-10 5.70E-12 2.00E+00 6.56E-12 1.14E-10 6.00E-12 2.10E+00 6.87E-12 1.14E-10 6.30E-12 2.20E+00 7.16E-12 1.14E-10 6.60E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.38E-11 1.19E-10 1.47E-11 -2.10E+00 1.35E-11 1.19E-10 1.44E-11 -2.00E+00 1.32E-11 1.19E-10 1.41E-11 -1.90E+00 1.29E-11 1.18E-10 1.38E-11 -1.80E+00 1.26E-11 1.18E-10 1.35E-11 -1.70E+00 1.23E-11 1.18E-10 1.32E-11 -1.60E+00 1.20E-11 1.18E-10 1.29E-11 -1.50E+00 1.17E-11 1.17E-10 1.26E-11 -1.40E+00 1.14E-11 1.17E-10 1.23E-11 -1.30E+00 1.11E-11 1.17E-10 1.20E-11 -1.20E+00 1.08E-11 1.16E-10 1.17E-11 -1.10E+00 1.05E-11 1.16E-10 1.14E-11 -1.00E+00 1.02E-11 1.16E-10 1.11E-11 -9.00E-01 9.86E-12 1.15E-10 1.08E-11 -8.00E-01 9.57E-12 1.15E-10 1.05E-11 -7.00E-01 9.27E-12 1.15E-10 1.02E-11 -6.00E-01 8.97E-12 1.15E-10 9.90E-12 -5.00E-01 8.67E-12 1.14E-10 9.60E-12 -4.00E-01 8.37E-12 1.14E-10 9.30E-12 -3.00E-01 8.06E-12 1.14E-10 9.00E-12 -2.00E-01 7.76E-12 1.13E-10 8.70E-12 -1.00E-01 7.46E-12 1.13E-10 8.40E-12 0.00E+00 7.16E-12 1.13E-10 8.10E-12 | | End [Model] InputModel4 | |**********************Input Model5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -3.21E-01 -3.04E-01 -3.41E-01 -2.10E+00 -2.97E-01 -2.83E-01 -3.14E-01 -2.00E+00 -2.73E-01 -2.62E-01 -2.87E-01 -1.90E+00 -2.49E-01 -2.41E-01 -2.59E-01 -1.80E+00 -2.25E-01 -2.20E-01 -2.32E-01 -1.70E+00 -2.02E-01 -1.99E-01 -2.05E-01 -1.60E+00 -1.78E-01 -1.79E-01 -1.78E-01 -1.50E+00 -1.54E-01 -1.58E-01 -1.52E-01 -1.40E+00 -1.31E-01 -1.38E-01 -1.25E-01 -1.30E+00 -1.08E-01 -1.18E-01 -9.92E-02 -1.20E+00 -8.56E-02 -9.79E-02 -7.37E-02 -1.10E+00 -6.37E-02 -7.85E-02 -4.92E-02 -1.00E+00 -4.28E-02 -5.97E-02 -2.66E-02 -9.00E-01 -2.39E-02 -4.18E-02 -8.65E-03 -8.00E-01 -8.93E-03 -2.55E-02 -9.59E-04 -7.50E-01 -4.20E-03 -1.83E-02 -2.77E-04 -7.00E-01 -1.61E-03 -1.21E-02 -1.18E-04 -6.50E-01 -5.56E-04 -7.10E-03 -8.02E-05 -6.00E-01 -2.00E-04 -3.66E-03 -6.79E-05 -5.50E-01 -8.87E-05 -1.67E-03 -6.08E-05 -5.00E-01 -5.28E-05 -7.01E-04 -5.49E-05 -4.50E-01 -3.94E-05 -2.88E-04 -4.93E-05 -4.00E-01 -3.26E-05 -1.22E-04 -4.37E-05 -3.50E-01 -2.78E-05 -5.58E-05 -3.81E-05 -3.00E-01 -2.36E-05 -2.92E-05 -3.25E-05 -2.50E-01 -1.95E-05 -1.76E-05 -2.70E-05 -2.00E-01 -1.55E-05 -1.16E-05 -2.15E-05 -1.50E-01 -1.16E-05 -7.89E-06 -1.61E-05 -1.00E-01 -7.68E-06 -4.98E-06 -1.07E-05 -5.00E-02 -3.82E-06 -2.42E-06 -5.29E-06 0.00E+00 -2.63E-25 -7.49E-23 -8.73E-27 1.00E-01 7.42E-06 4.30E-06 1.02E-05 2.00E-01 1.45E-05 8.41E-06 1.99E-05 3.00E-01 2.13E-05 1.23E-05 2.89E-05 4.00E-01 2.77E-05 1.60E-05 3.74E-05 5.00E-01 3.38E-05 1.95E-05 4.54E-05 6.00E-01 3.96E-05 2.28E-05 5.27E-05 7.00E-01 4.50E-05 2.59E-05 5.95E-05 8.00E-01 5.01E-05 2.88E-05 6.58E-05 9.00E-01 5.48E-05 2.40E-07 7.16E-05 1.00E+00 5.92E-05 2.55E-07 7.67E-05 1.10E+00 6.32E-05 2.69E-07 8.14E-05 1.20E+00 5.46E-07 2.80E-07 8.56E-05 1.30E+00 5.69E-07 2.89E-07 8.92E-05 1.40E+00 5.88E-07 2.97E-07 9.22E-05 1.50E+00 6.05E-07 3.02E-07 6.29E-07 1.60E+00 6.18E-07 3.06E-07 6.43E-07 1.70E+00 6.28E-07 3.07E-07 6.54E-07 1.80E+00 6.35E-07 3.08E-07 6.61E-07 1.90E+00 6.39E-07 3.08E-07 6.66E-07 2.00E+00 6.41E-07 3.09E-07 6.69E-07 2.10E+00 6.42E-07 3.09E-07 6.70E-07 2.20E+00 6.42E-07 3.09E-07 6.71E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 7.19E-07 1.95E-06 6.75E-07 -2.10E+00 6.54E-07 1.48E-06 6.75E-07 -2.00E+00 6.46E-07 1.05E-06 6.74E-07 -1.90E+00 6.45E-07 6.87E-07 6.74E-07 -1.80E+00 6.44E-07 4.33E-07 6.74E-07 -1.70E+00 6.44E-07 3.32E-07 6.74E-07 -1.60E+00 6.44E-07 3.12E-07 6.74E-07 -1.50E+00 6.44E-07 3.10E-07 6.74E-07 -1.40E+00 6.44E-07 3.09E-07 6.74E-07 -1.30E+00 6.44E-07 3.09E-07 6.73E-07 -1.20E+00 6.44E-07 3.09E-07 6.73E-07 -1.10E+00 6.44E-07 3.09E-07 6.73E-07 -1.00E+00 6.44E-07 3.09E-07 6.73E-07 -9.00E-01 6.43E-07 3.09E-07 6.73E-07 -8.00E-01 6.43E-07 3.09E-07 6.73E-07 -7.00E-01 6.43E-07 3.09E-07 6.73E-07 -6.00E-01 6.43E-07 3.09E-07 6.72E-07 -5.00E-01 6.43E-07 3.09E-07 6.72E-07 -4.00E-01 6.43E-07 3.09E-07 6.72E-07 -3.00E-01 6.43E-07 3.09E-07 6.72E-07 -2.00E-01 6.43E-07 3.08E-07 6.72E-07 -1.00E-01 6.42E-07 3.08E-07 6.72E-07 0.00E+00 6.42E-07 3.07E-07 6.72E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -6.09E-04 -4.02E-04 -9.07E-04 -2.10E+00 -6.76E-04 -4.40E-04 -1.02E-03 -2.00E+00 -7.58E-04 -4.84E-04 -1.16E-03 -1.90E+00 -8.59E-04 -5.38E-04 -1.35E-03 -1.80E+00 -9.86E-04 -6.02E-04 -1.59E-03 -1.70E+00 -1.15E-03 -6.81E-04 -1.91E-03 -1.60E+00 -1.36E-03 -7.80E-04 -2.35E-03 -1.50E+00 -1.64E-03 -9.04E-04 -2.95E-03 -1.40E+00 -2.00E-03 -1.06E-03 -3.77E-03 -1.30E+00 -2.48E-03 -1.26E-03 -4.81E-03 -1.20E+00 -3.09E-03 -1.52E-03 -6.06E-03 -1.10E+00 -3.85E-03 -1.84E-03 -7.64E-03 -1.00E+00 -4.86E-03 -2.26E-03 -1.02E-02 -9.50E-01 -5.54E-03 -2.51E-03 -1.23E-02 -9.00E-01 -6.42E-03 -2.79E-03 -1.53E-02 -8.50E-01 -7.56E-03 -3.13E-03 -1.88E-02 -8.00E-01 -8.97E-03 -3.53E-03 -2.10E-02 -7.50E-01 -1.04E-02 -4.00E-03 -2.13E-02 -7.00E-01 -1.12E-02 -4.53E-03 -2.05E-02 -6.50E-01 -1.13E-02 -5.03E-03 -1.92E-02 -6.00E-01 -1.08E-02 -5.35E-03 -1.78E-02 -5.50E-01 -1.00E-02 -5.39E-03 -1.64E-02 -5.00E-01 -9.15E-03 -5.15E-03 -1.49E-02 -4.50E-01 -8.23E-03 -4.72E-03 -1.35E-02 -4.00E-01 -7.30E-03 -4.21E-03 -1.20E-02 -3.50E-01 -6.36E-03 -3.66E-03 -1.05E-02 -3.00E-01 -5.43E-03 -3.10E-03 -9.06E-03 -2.50E-01 -4.50E-03 -2.54E-03 -7.56E-03 -2.00E-01 -3.58E-03 -1.99E-03 -6.06E-03 -1.50E-01 -2.66E-03 -1.46E-03 -4.55E-03 -1.00E-01 -1.76E-03 -9.50E-04 -3.04E-03 -5.00E-02 -8.72E-04 -4.61E-04 -1.52E-03 0.00E+00 -2.90E-11 -2.28E-17 1.80E-13 1.00E-01 1.63E-03 8.21E-04 2.94E-03 2.00E-01 3.07E-03 1.51E-03 5.67E-03 3.00E-01 4.34E-03 2.06E-03 8.20E-03 4.00E-01 5.43E-03 2.49E-03 1.05E-02 5.00E-01 6.35E-03 2.79E-03 1.27E-02 6.00E-01 7.12E-03 2.99E-03 1.46E-02 7.00E-01 7.73E-03 3.09E-03 1.64E-02 8.00E-01 8.19E-03 3.17E-03 1.80E-02 9.00E-01 8.51E-03 3.24E-03 1.94E-02 1.00E+00 8.76E-03 3.30E-03 2.06E-02 1.20E+00 9.10E-03 3.41E-03 2.26E-02 1.40E+00 9.34E-03 3.49E-03 2.39E-02 1.60E+00 9.52E-03 3.57E-03 2.45E-02 1.80E+00 9.67E-03 3.64E-03 2.48E-02 2.00E+00 9.79E-03 3.70E-03 2.51E-02 2.20E+00 9.89E-03 3.75E-03 2.52E-02 2.40E+00 9.98E-03 3.80E-03 2.54E-02 2.60E+00 1.01E-02 3.85E-03 2.55E-02 2.80E+00 1.01E-02 3.90E-03 2.56E-02 3.00E+00 1.02E-02 3.94E-03 2.57E-02 3.20E+00 1.03E-02 3.99E-03 2.57E-02 3.40E+00 1.03E-02 4.03E-03 2.58E-02 3.60E+00 1.04E-02 4.07E-03 2.59E-02 3.80E+00 1.04E-02 4.11E-03 2.59E-02 4.00E+00 1.05E-02 4.14E-03 2.60E-02 4.20E+00 1.05E-02 4.18E-03 2.60E-02 4.40E+00 1.06E-02 4.22E-03 2.61E-02 | [GND_clamp] | -2.20E+00 -5.55E-01 -5.43E-01 -5.73E-01 -2.10E+00 -5.13E-01 -5.05E-01 -5.26E-01 -2.00E+00 -4.71E-01 -4.67E-01 -4.80E-01 -1.90E+00 -4.30E-01 -4.30E-01 -4.34E-01 -1.80E+00 -3.88E-01 -3.92E-01 -3.88E-01 -1.70E+00 -3.47E-01 -3.55E-01 -3.43E-01 -1.60E+00 -3.06E-01 -3.18E-01 -2.98E-01 -1.50E+00 -2.66E-01 -2.82E-01 -2.53E-01 -1.40E+00 -2.26E-01 -2.45E-01 -2.09E-01 -1.30E+00 -1.86E-01 -2.10E-01 -1.66E-01 -1.20E+00 -1.47E-01 -1.75E-01 -1.24E-01 -1.10E+00 -1.10E-01 -1.40E-01 -8.34E-02 -1.00E+00 -7.45E-02 -1.07E-01 -4.64E-02 -9.00E-01 -4.26E-02 -7.59E-02 -1.69E-02 -8.00E-01 -1.75E-02 -4.76E-02 -2.58E-03 -7.00E-01 -4.09E-03 -2.42E-02 -2.00E-04 -6.00E-01 -5.90E-04 -8.79E-03 -1.37E-05 -5.00E-01 -7.38E-05 -2.20E-03 -9.32E-07 -4.00E-01 -9.03E-06 -4.51E-04 -6.33E-08 -3.00E-01 -1.10E-06 -8.67E-05 -4.30E-09 -2.00E-01 -1.32E-07 -1.61E-05 -2.92E-10 -1.00E-01 -1.44E-08 -2.57E-06 -1.89E-11 0.00E+00 1.08E-18 5.10E-19 1.64E-21 1.00E-01 1.38E-11 1.63E-09 4.14E-13 2.00E-01 1.60E-11 1.98E-09 8.15E-13 3.00E-01 1.67E-11 2.09E-09 1.21E-12 4.00E-01 1.71E-11 2.15E-09 1.61E-12 5.00E-01 1.75E-11 2.20E-09 2.01E-12 6.00E-01 1.79E-11 2.25E-09 2.41E-12 7.00E-01 1.83E-11 2.30E-09 2.81E-12 8.00E-01 1.87E-11 2.34E-09 3.21E-12 9.00E-01 1.91E-11 2.39E-09 3.61E-12 1.00E+00 1.95E-11 2.44E-09 4.01E-12 1.10E+00 1.99E-11 2.49E-09 4.41E-12 1.20E+00 2.03E-11 2.54E-09 4.81E-12 1.30E+00 2.07E-11 2.59E-09 5.21E-12 1.40E+00 2.11E-11 2.63E-09 5.61E-12 1.50E+00 2.15E-11 2.68E-09 6.01E-12 1.60E+00 2.19E-11 2.73E-09 6.41E-12 1.70E+00 2.23E-11 2.78E-09 6.81E-12 1.80E+00 2.27E-11 2.82E-09 7.21E-12 1.90E+00 2.31E-11 2.87E-09 7.61E-12 2.00E+00 2.35E-11 2.91E-09 8.01E-12 2.10E+00 2.39E-11 2.96E-09 8.41E-12 2.20E+00 2.43E-11 3.00E-09 8.81E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.18E-11 3.47E-09 1.96E-11 -2.10E+00 3.27E-11 3.42E-09 1.92E-11 -2.00E+00 3.23E-11 3.37E-09 1.88E-11 -1.90E+00 3.19E-11 3.32E-09 1.84E-11 -1.80E+00 3.15E-11 3.27E-09 1.80E-11 -1.70E+00 3.11E-11 3.22E-09 1.76E-11 -1.60E+00 3.07E-11 3.20E-09 1.72E-11 -1.50E+00 3.03E-11 3.20E-09 1.68E-11 -1.40E+00 2.99E-11 3.20E-09 1.64E-11 -1.30E+00 2.95E-11 3.20E-09 1.60E-11 -1.20E+00 2.91E-11 3.20E-09 1.56E-11 -1.10E+00 2.87E-11 3.19E-09 1.52E-11 -1.00E+00 2.83E-11 3.18E-09 1.48E-11 -9.00E-01 2.79E-11 3.16E-09 1.44E-11 -8.00E-01 2.75E-11 3.12E-09 1.40E-11 -7.00E-01 2.71E-11 3.09E-09 1.36E-11 -6.00E-01 2.67E-11 3.05E-09 1.32E-11 -5.00E-01 2.63E-11 3.00E-09 1.28E-11 -4.00E-01 2.59E-11 2.96E-09 1.24E-11 -3.00E-01 2.55E-11 2.91E-09 1.20E-11 -2.00E-01 2.51E-11 2.87E-09 1.16E-11 -1.00E-01 2.47E-11 2.82E-09 1.12E-11 0.00E+00 2.43E-11 2.78E-09 1.08E-11 | | [Ramp] | variable typ min max dV/dt_f 1.18V/127ns 0.83V/200ns 1.4V/101ns dV/dt_r 1.08v/377ns 0.8v/405ns 1.37v/292ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0 2.20E+00 1.70E+00 2.70E+00 5.00E-09 2.20E+00 1.70E+00 2.70E+00 1.00E-08 2.20E+00 1.70E+00 2.70E+00 1.50E-08 2.19E+00 1.70E+00 2.69E+00 2.00E-08 2.18E+00 1.70E+00 2.67E+00 2.50E-08 2.16E+00 1.70E+00 2.64E+00 3.00E-08 2.14E+00 1.70E+00 2.60E+00 3.50E-08 2.11E+00 1.70E+00 2.55E+00 4.00E-08 2.08E+00 1.70E+00 2.50E+00 4.50E-08 2.04E+00 1.70E+00 2.43E+00 5.00E-08 2.00E+00 1.69E+00 2.37E+00 5.50E-08 1.96E+00 1.69E+00 2.29E+00 6.00E-08 1.91E+00 1.68E+00 2.22E+00 6.50E-08 1.86E+00 1.67E+00 2.14E+00 7.00E-08 1.81E+00 1.65E+00 2.06E+00 7.50E-08 1.76E+00 1.63E+00 1.97E+00 8.00E-08 1.70E+00 1.62E+00 1.89E+00 8.50E-08 1.65E+00 1.60E+00 1.80E+00 9.00E-08 1.59E+00 1.57E+00 1.71E+00 9.50E-08 1.53E+00 1.55E+00 1.62E+00 1.00E-07 1.47E+00 1.53E+00 1.53E+00 1.05E-07 1.41E+00 1.50E+00 1.44E+00 1.10E-07 1.36E+00 1.48E+00 1.35E+00 1.15E-07 1.30E+00 1.45E+00 1.26E+00 1.20E-07 1.24E+00 1.42E+00 1.17E+00 1.25E-07 1.18E+00 1.40E+00 1.09E+00 1.30E-07 1.12E+00 1.37E+00 9.98E-01 1.35E-07 1.06E+00 1.34E+00 9.12E-01 1.40E-07 1.00E+00 1.31E+00 8.28E-01 1.45E-07 9.43E-01 1.28E+00 7.48E-01 1.50E-07 8.86E-01 1.25E+00 6.71E-01 1.55E-07 8.30E-01 1.22E+00 6.00E-01 1.60E-07 7.76E-01 1.20E+00 5.35E-01 1.65E-07 7.23E-01 1.17E+00 4.76E-01 1.70E-07 6.72E-01 1.14E+00 4.23E-01 1.75E-07 6.23E-01 1.11E+00 3.77E-01 1.80E-07 5.76E-01 1.08E+00 3.36E-01 1.85E-07 5.33E-01 1.05E+00 3.01E-01 1.90E-07 4.91E-01 1.03E+00 2.70E-01 1.95E-07 4.53E-01 9.99E-01 2.45E-01 2.00E-07 4.17E-01 9.71E-01 2.23E-01 2.05E-07 3.84E-01 9.44E-01 2.05E-01 2.10E-07 3.53E-01 9.17E-01 1.90E-01 2.15E-07 3.26E-01 8.90E-01 1.77E-01 2.20E-07 3.00E-01 8.63E-01 1.67E-01 2.25E-07 2.77E-01 8.37E-01 1.58E-01 2.30E-07 2.56E-01 8.11E-01 1.51E-01 2.35E-07 2.38E-01 7.85E-01 1.45E-01 2.40E-07 2.21E-01 7.60E-01 1.40E-01 2.45E-07 2.06E-01 7.34E-01 1.36E-01 2.50E-07 1.93E-01 7.10E-01 1.33E-01 2.55E-07 1.81E-01 6.85E-01 1.30E-01 2.60E-07 1.70E-01 6.61E-01 1.28E-01 2.65E-07 1.61E-01 6.37E-01 1.26E-01 2.70E-07 1.53E-01 6.13E-01 1.24E-01 2.80E-07 1.39E-01 5.66E-01 1.22E-01 2.90E-07 1.29E-01 5.22E-01 1.20E-01 3.00E-07 1.21E-01 4.79E-01 1.18E-01 3.20E-07 1.10E-01 4.01E-01 1.16E-01 3.40E-07 1.03E-01 3.37E-01 1.15E-01 3.60E-07 9.91E-02 2.85E-01 1.14E-01 3.80E-07 9.66E-02 2.46E-01 1.13E-01 4.00E-07 9.51E-02 2.17E-01 1.13E-01 4.20E-07 9.40E-02 1.96E-01 1.13E-01 4.40E-07 9.33E-02 1.80E-01 1.12E-01 4.60E-07 9.29E-02 1.69E-01 1.12E-01 4.80E-07 9.25E-02 1.62E-01 1.12E-01 5.00E-07 9.23E-02 1.56E-01 1.12E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0 1.61E-01 1.74E-01 1.60E-01 1.00E-08 2.20E-01 1.99E-01 2.86E-01 2.00E-08 2.97E-01 2.36E-01 4.39E-01 3.00E-08 3.72E-01 2.73E-01 5.82E-01 4.00E-08 4.43E-01 3.09E-01 7.16E-01 5.00E-08 5.12E-01 3.44E-01 8.42E-01 6.00E-08 5.78E-01 3.78E-01 9.59E-01 7.00E-08 6.41E-01 4.11E-01 1.07E+00 8.00E-08 7.02E-01 4.43E-01 1.17E+00 9.00E-08 7.61E-01 4.75E-01 1.27E+00 1.00E-07 8.17E-01 5.06E-01 1.36E+00 1.10E-07 8.71E-01 5.36E-01 1.45E+00 1.20E-07 9.23E-01 5.65E-01 1.52E+00 1.30E-07 9.73E-01 5.93E-01 1.60E+00 1.40E-07 1.02E+00 6.21E-01 1.67E+00 1.50E-07 1.07E+00 6.48E-01 1.73E+00 1.60E-07 1.11E+00 6.75E-01 1.80E+00 1.70E-07 1.15E+00 7.00E-01 1.85E+00 1.80E-07 1.19E+00 7.26E-01 1.91E+00 1.90E-07 1.23E+00 7.50E-01 1.96E+00 2.00E-07 1.27E+00 7.74E-01 2.00E+00 2.10E-07 1.31E+00 7.97E-01 2.05E+00 2.20E-07 1.34E+00 8.20E-01 2.09E+00 2.30E-07 1.38E+00 8.42E-01 2.13E+00 2.40E-07 1.41E+00 8.63E-01 2.16E+00 2.50E-07 1.44E+00 8.84E-01 2.20E+00 2.60E-07 1.47E+00 9.05E-01 2.23E+00 2.70E-07 1.50E+00 9.25E-01 2.26E+00 2.80E-07 1.53E+00 9.44E-01 2.29E+00 2.90E-07 1.55E+00 9.63E-01 2.31E+00 3.00E-07 1.58E+00 9.82E-01 2.34E+00 3.10E-07 1.60E+00 1.00E+00 2.36E+00 3.20E-07 1.62E+00 1.02E+00 2.38E+00 3.30E-07 1.65E+00 1.03E+00 2.40E+00 3.40E-07 1.67E+00 1.05E+00 2.42E+00 3.50E-07 1.69E+00 1.07E+00 2.44E+00 3.60E-07 1.71E+00 1.08E+00 2.46E+00 3.70E-07 1.73E+00 1.10E+00 2.47E+00 3.80E-07 1.75E+00 1.11E+00 2.49E+00 3.90E-07 1.76E+00 1.13E+00 2.50E+00 4.00E-07 1.78E+00 1.14E+00 2.51E+00 4.10E-07 1.80E+00 1.16E+00 2.52E+00 4.20E-07 1.81E+00 1.17E+00 2.53E+00 4.30E-07 1.83E+00 1.18E+00 2.55E+00 4.40E-07 1.84E+00 1.20E+00 2.56E+00 4.50E-07 1.86E+00 1.21E+00 2.56E+00 4.60E-07 1.87E+00 1.22E+00 2.57E+00 4.70E-07 1.88E+00 1.23E+00 2.58E+00 4.80E-07 1.90E+00 1.25E+00 2.59E+00 4.90E-07 1.91E+00 1.26E+00 2.60E+00 5.00E-07 1.92E+00 1.27E+00 2.60E+00 5.20E-07 1.94E+00 1.29E+00 2.61E+00 5.40E-07 1.96E+00 1.31E+00 2.62E+00 5.60E-07 1.98E+00 1.33E+00 2.63E+00 5.80E-07 2.00E+00 1.35E+00 2.64E+00 6.00E-07 2.01E+00 1.37E+00 2.65E+00 6.20E-07 2.03E+00 1.38E+00 2.66E+00 6.40E-07 2.04E+00 1.40E+00 2.66E+00 6.60E-07 2.05E+00 1.41E+00 2.67E+00 6.80E-07 2.06E+00 1.43E+00 2.67E+00 7.00E-07 2.07E+00 1.44E+00 2.67E+00 7.20E-07 2.08E+00 1.45E+00 2.68E+00 7.40E-07 2.09E+00 1.47E+00 2.68E+00 7.60E-07 2.10E+00 1.48E+00 2.68E+00 7.80E-07 2.11E+00 1.49E+00 2.68E+00 8.00E-07 2.12E+00 1.50E+00 2.69E+00 8.20E-07 2.12E+00 1.51E+00 2.69E+00 8.40E-07 2.13E+00 1.52E+00 2.69E+00 8.60E-07 2.13E+00 1.53E+00 2.69E+00 8.80E-07 2.14E+00 1.54E+00 2.69E+00 9.00E-07 2.14E+00 1.54E+00 2.69E+00 9.20E-07 2.15E+00 1.55E+00 2.69E+00 9.50E-07 2.15E+00 1.56E+00 2.69E+00 1.00E-06 2.16E+00 1.58E+00 2.70E+00 1.10E-06 2.17E+00 1.60E+00 2.70E+00 1.20E-06 2.18E+00 1.63E+00 2.70E+00 1.30E-06 2.19E+00 1.64E+00 2.70E+00 1.40E-06 2.19E+00 1.66E+00 2.70E+00 1.50E-06 2.19E+00 1.67E+00 2.70E+00 | | | End [Model] IOModel | | End [Component] 32K I2C EEPROM @2.2V | [End]