.SUBCKT nuf6402mn 1 2 3
*******************************************
* Model Generated by ON Discrete Eval Lab *
*    Copyright(c) ON Semiconductor        *
*         All Rights Reserved             *
*      UNPUBLISHED LICENSED SOFTWARE      *
*     Contains Proprietary Information    *
*                                         *
*   Commercial Use or Resale Restricted   *
*******************************************
* Model generated on Mar 16, 05
* MODEL FORMAT: SPICE3
*       Line1  Line2  Gnd
*node:    1      2     3
*
X1    18   2    nuf6402mn-diode
X2    18   11   nuf6402mn-diode
R1    2    11   100  TC=0.000538
L1    18   13   10p
*
X3    17   3    nuf6402mn-diode
X4    17   10   nuf6402mn-diode
R2    3    10   100  TC=0.000538
L2    17   13   10p
*
X5    16   4    nuf6402mn-diode
X6    16   9    nuf6402mn-diode
R3    4    9    100  TC=0.000538
L3    16   13   10p
*
X7    15   5    nuf6402mn-diode
X8    15   8    nuf6402mn-diode
R4    5    8    100  TC=0.000538
L4    15   13   10p
*
X9    19   1    nuf6402mn-diode
X12   19   12   nuf6402mn-diode
L5    19   13   10p
*
X10   14   6    nuf6402mn-diode
X11   14   7    nuf6402mn-diode
L6    14   13   10p
*
.ENDS nuf6402mn
*
.SUBCKT nuf6402mn-diode 7 1
**************************************
*      Model Generated by MODPEX     *
*Copyright(c) Symmetry Design Systems*
*         All Rights Reserved        *
*    UNPUBLISHED LICENSED SOFTWARE   *
*   Contains Proprietary Information *
*      Which is The Property of      *
*     SYMMETRY OR ITS LICENSORS      *
*Commercial Use or Resale Restricted *
*   by Symmetry License Agreement    *
**************************************
* Model generated on Mar 15, 05
* MODEL FORMAT: SPICE3
*     anode cathode
*node: 7      1
*    Forward Section
D1 2 1 MDD1 TEMP=25
.MODEL MDD1 D IS=3.68785e-13 N=1 XTI=1 RS=0.2
+ CJO=1.7e-11 TT=5e-09
*    Leakage Current
R 1 2 3e+07 MDR
.MODEL MDR R TC1=0 TC2=0
*    Breakdown
RZ 2 3 0.0572053 
D3 4 3 MDD3 TEMP=25
.MODEL MDD3 D IS=2.5e-15 N=0.5 
EV1 1 4 6 8 1
IBV 0 6 0.001
RBV 6 0 7000 MDRBV
.MODEL MDRBV R TC1=0.000409
D4 8 0 MDD3 TEMP=25
L 7 2 1e-15
IT 0 8 0.001
.ENDS nuf6402mn-diode