.SUBCKT nuf4403mnt1g 1 2 3 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Mar 27, 06 * MODEL FORMAT: PSpice * Line1 Line2 Gnd *node: 1 2 3 * X1 3 1 nuf4403mnt1g-cap X2 3 2 nuf4403mnt1g-cap R1 1 2 100 TC=0.000538 * .ENDS nuf4403mnt1g * .SUBCKT nuf4403mnt1g-cap 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 27, 06 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=1.17809e-12 N=1 XTI=1 RS=0.5 + CJO=1.7e-11 TT=5e-09 * Leakage Current R 1 2 MDR 4.5e+07 .MODEL MDR RES TC1=0 TC2=0 * Breakdown RZ 2 3 0.0572053 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 7000 .MODEL MDRBV RES TC1=0.000409 D4 8 0 MDD3 L 7 2 8.8e-10 IT 0 8 0.001 .ENDS nuf4403mnt1g-cap