.SUBCKT nuf3102mutag 1 2 3 4 5 6 7 8 10 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Oct. 13, 06 * MODEL FORMAT: PSpice * Gnd *node: 10 * X1 9 11 nuf3102mutag_zener X2 9 12 nuf3102mutag_zener X3 9 13 nuf3102mutag_zener X4 9 14 nuf3102mutag_zener X5 9 15 nuf3102mutag_zener X6 9 16 nuf3102mutag_zener X7 9 17 nuf3102mutag_zener X8 9 18 nuf3102mutag_zener L1 1 11 .05N L2 2 12 .05N L3 3 13 .05N L4 4 14 .05N L5 5 15 .05N L6 6 16 .05N L7 7 17 .05N L8 8 18 .05N L9 9 10 .009N R1 11 18 85 TC=0.0576 R2 12 17 47 TC=0.0576 R3 13 16 85 TC=0.0576 * .ENDS nuf3102mutag * .SUBCKT nuf3102mutag_zener 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 13, 06 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=8.65095e-16 N=1 XTI=1 RS=0.7 + CJO=39e-12 TT=1e-08 * Leakage Current R 1 2 MDR 5.68966e+08 .MODEL MDR RES TC1=0 TC2=0 * Breakdown RZ 2 3 0.0652053 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 6600 .MODEL MDRBV RES TC1=0 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS nuf3102mutag_zener