* Property of ON Semiconductor * Created by Richard Lindeman * 5/9/2014 * Model Format: PSpice * Device Type: IGBT * Node 1: Anode Node 2: Gate Node 3: Cathode ***************************************** .SUBCKT ngtb30n135ihrwg 1 2 3 M1 9 6 8 8 + MSUB + L = 0.0001 + W = 0.0001 .MODEL MSUB NMOS + LEVEL = 1 + VTO = 6.375 + KP = 1.82 + LAMBDA = 0 + CGSO = 5.629E-005 RD 7 9 0.0009838 RS 4 8 0.0009669 D1 3 1 + MD .MODEL MD D + IS = 1E-015 + RS = 0.0289 + N = 1.38 + BV = 1500 + IBV = 0.00025 + EG = 0 + XTI = 0 + TT = 1E-008 + CJO = 0 + VJ = 0.1 + M = 0 + FC = 0 Q1 4 7 1 QSUB .MODEL QSUB PNP + IS = 2.35E-017 + BF = 25.74 + NF = 1.5 + VAF = 34.09 + IKF = 1990 + ISE = 1.018E-011 + NE = 2.502 + BR = 1.233 + NR = 0.75 + VAR = 107.2 + IKR = 1001 + ISC = 9.977E-012 + NC = 1.879 + RB = 0.009291 + IRB = 924 + RBM = 0.009291 + RE = 0.001 + RC = 0.0009277 + XTB = 0 + XTI = 3.12 + EG = 1.2 + CJC = 1.461E-009 + VJC = 0.4 + MJC = 0.9 + CJE = 2.921E-008 + VJE = 0.4 + MJE = 0.9 + TF = 1E-009 RDS 7 4 1E+008 RER 4 3 0.009051 RG 6 2 2 RL 10 11 1 D2 12 11 + DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D + IS = 1E-032 + N = 50 + CJO = 4.5E-008 + VJ = 0.1 + M = 0.9 + FC = 0.5 D3 0 11 + DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D + IS = 1E-010 + N = 0.4 VFI2 12 0 0 FI2 6 7 + VFI2 -1 EV 10 0 7 6 1 CAP 10 13 9.862E-010 RCAP 10 14 1 D4 0 14 + DL VFI1 13 14 0 FI1 6 7 + VFI1 -1 .ENDS ngtb30n135ihrwg