| | Teraspeed Modeling Services. | http://www.teraspeed.com | [IBIS Ver] 3.2 [File Name] nb3n2304nzdt.ibs [File Rev] 3.1 [Source] Measured and created by Teraspeed Consulting Group LLC [Date] 4-11-2008 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check. Model parses into ICX IS. 1. Package model data for LC gained by using TDA Systems Software. | [Disclaimer] | | Use: Teraspeed Consulting Group LLC ("Teraspeed") has | licensed IBIS models to specific integrated circuit | suppliers ("IC Vendors") for use and distribustion as | follows: Each IC Vendor may use IBIS Models, and distribute | them to IC Vendor's custumers to use solely for developing | printed circute board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed. No other distribusion of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED DISCLAIMS AND USER WAIVES ALL WARRANTIES, EXPRESS | OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH | DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed Copyright(c) 2008. | All other rights are reserved. | [Component] NB3N23042NZDT [Manufacturer] OnSemiConductor | [Package] | variable typ min max R_pkg 0.010ohms 0.010ohms 0.010ohms L_pkg 0.90nH 0.90nH 0.90nH C_pkg 0.160pF 0.160pF 0.160pF | [Pin] signal_name model_name R_pin L_pin C_pin | 1 IN input 0.010ohms 0.90nH 0.160pF 2 OE input 0.010ohms 0.90nH 0.160pF 3 Q1 output 0.010ohms 0.90nH 0.160pF 4 GND GND 0.010ohms 0.90nH 0.160pF 5 Q2 output 0.010ohms 0.90nH 0.160pF 6 VDD POWER 0.010ohms 0.90nH 0.160pF 7 Q3 output 0.010ohms 0.90nH 0.160pF 8 Q4 output 0.010ohms 0.90nH 0.160pF | | [Model] input Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 366.000fF 366.000fF 366.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.30000V -304.167mA -281.487mA -393.748mA -850.000mV -9.68196mA -14.9950mA -4.72163mA -800.000mV -3.67205mA -9.55634mA -1.42121mA -750.000mV -1.15241mA -4.11772mA -315.908uA -700.000mV -290.178uA -1.56772mA -55.0904uA -650.000mV -67.0142uA -568.352uA -47.4227uA -600.000mV -56.7740uA -150.165uA -39.7551uA -550.000mV -46.5338uA -33.2234uA -32.0874uA -350.000mV -5.57302uA -10.6856uA -1.41673uA -325.000mV -452.925nA -7.86836uA -1.40369uA -275.000mV -233.180nA -2.23391uA -1.37762uA 6.60000V 29.9817uA 5.53463uA 2.20733uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -125.000mV 0.00000A 0.00000A 0.00000A -250.000mV 0.00000A 0.00000A 8.30318uA -300.000mV 0.00000A 0.00000A 13.8386uA -350.000mV 0.00000A 0.00000A 19.3741uA -400.000mV 14.0394uA 0.00000A 24.9095uA -475.000mV 35.0985uA 918.992uA 33.2127uA -700.000mV 98.2758uA 3.67597mA 342.065uA -750.000mV 693.385uA 7.53754mA 1.85004mA -800.000mV 3.14702mA 11.3991mA 5.70978mA -950.000mV 17.9146mA 22.9838mA 17.2891mA -1.00000V 22.8371mA 26.8453mA 21.1488mA -1.05000V 27.7596mA 30.7069mA 25.0086mA -3.30000V 249.273mA 204.477mA 198.698mA | | [Model] output Model_type Output Vref=0.000E+00 Rref=1.000E+06 Cref=2.500E-11 Vmeas=1.650E+00 C_comp 4.280E-13 4.280E-13 4.280E-13 | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.000E+00 3.600E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -3.3000E+00 -9.399531E-01 -1.063930E+00 -8.044888E-01 -1.0200E+00 -6.802779E-02 -9.446174E-02 -4.977331E-02 -1.0000E+00 -6.082698E-02 -8.629984E-02 -4.377402E-02 -9.8000E-01 -5.246605E-02 -7.731353E-02 -3.631694E-02 -9.6000E-01 -4.470413E-02 -6.853223E-02 -2.918586E-02 -9.4000E-01 -3.719420E-02 -6.033093E-02 -2.290829E-02 -9.2000E-01 -3.022058E-02 -5.227063E-02 -1.737680E-02 -9.0000E-01 -2.404856E-02 -4.457744E-02 -1.248202E-02 -8.8000E-01 -1.851823E-02 -3.766834E-02 -8.674639E-03 -8.6000E-01 -1.393600E-02 -3.146213E-02 -5.826756E-03 -8.4000E-01 -1.002828E-02 -2.558683E-02 -3.506376E-03 -8.2000E-01 -6.948450E-03 -2.034283E-02 -2.041793E-03 -8.0000E-01 -4.454222E-03 -1.567753E-02 -1.010609E-03 -7.8000E-01 -2.982698E-03 -1.212293E-02 -5.118301E-04 -7.6000E-01 -1.704870E-03 -8.796223E-03 -2.540464E-04 -7.4000E-01 -8.840415E-04 -6.511820E-03 -1.379628E-04 -7.2000E-01 -6.272133E-04 -4.539617E-03 -1.027791E-04 -7.0000E-01 -3.907891E-04 -3.280117E-03 0.000000E+00 -6.8000E-01 -3.657609E-04 -2.295514E-03 0.000000E+00 -6.6000E-01 -1.253327E-04 -1.707511E-03 0.000000E+00 -6.4000E-01 -1.253327E-04 -1.520011E-03 0.000000E+00 -6.2000E-01 -1.253327E-04 -1.259208E-03 0.000000E+00 -5.6000E-01 -1.253327E-04 -8.001023E-04 0.000000E+00 -5.4000E-01 -1.253327E-04 -8.001023E-04 0.000000E+00 -2.4000E-01 0.000000E+00 0.000000E+00 0.000000E+00 0.0000E+00 0.000000E+00 0.000000E+00 0.000000E+00 6.0000E-02 0.000000E+00 0.000000E+00 0.000000E+00 1.4000E-01 0.000000E+00 0.000000E+00 0.000000E+00 2.0000E-01 0.000000E+00 0.000000E+00 0.000000E+00 3.0000E-01 0.000000E+00 0.000000E+00 0.000000E+00 3.4000E-01 0.000000E+00 0.000000E+00 0.000000E+00 4.0000E-01 0.000000E+00 0.000000E+00 0.000000E+00 4.2000E-01 0.000000E+00 0.000000E+00 0.000000E+00 4.8000E-01 0.000000E+00 0.000000E+00 0.000000E+00 5.2000E-01 0.000000E+00 0.000000E+00 0.000000E+00 6.0000E-01 0.000000E+00 0.000000E+00 0.000000E+00 6.2000E-01 0.000000E+00 0.000000E+00 0.000000E+00 6.4000E-01 0.000000E+00 0.000000E+00 0.000000E+00 7.6000E-01 0.000000E+00 0.000000E+00 0.000000E+00 8.0000E-01 0.000000E+00 0.000000E+00 0.000000E+00 9.0000E-01 0.000000E+00 0.000000E+00 0.000000E+00 9.6000E-01 0.000000E+00 0.000000E+00 0.000000E+00 1.0400E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.0800E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.1600E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.2800E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.3000E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.3600E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.4600E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.5600E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.6200E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.7400E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.8400E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.8600E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.0600E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.1000E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.1200E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.3800E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.6000E+00 0.000000E+00 0.000000E+00 0.000000E+00 3.0200E+00 0.000000E+00 0.000000E+00 0.000000E+00 6.6000E+00 0.000000E+00 0.000000E+00 0.000000E+00 | [Power Clamp] -3.3000E+00 8.342063E-01 1.260086E+00 5.546655E-01 -1.1600E+00 1.169572E-01 1.608874E-01 8.322358E-02 -1.1400E+00 1.102539E-01 1.509183E-01 7.881758E-02 -1.0800E+00 9.014412E-02 1.195589E-01 6.559959E-02 -1.0400E+00 7.673759E-02 1.002043E-01 5.678759E-02 -1.0200E+00 7.003433E-02 9.123555E-02 5.238159E-02 -1.0000E+00 6.391636E-02 8.266175E-02 4.797559E-02 -9.8000E-01 5.620971E-02 7.440797E-02 4.356960E-02 -9.6000E-01 4.948536E-02 6.627518E-02 3.916359E-02 -9.4000E-01 4.301263E-02 5.924493E-02 3.528514E-02 -9.2000E-01 3.699838E-02 5.218476E-02 3.014495E-02 -9.0000E-01 3.173293E-02 4.571739E-02 2.537887E-02 -8.8000E-01 2.841248E-02 3.962442E-02 2.118189E-02 -8.6000E-01 2.385893E-02 3.439582E-02 1.773671E-02 -8.4000E-01 1.987728E-02 2.911954E-02 1.465583E-02 -8.2000E-01 1.647943E-02 2.467866E-02 1.195994E-02 -8.0000E-01 1.383407E-02 2.048108E-02 9.376363E-03 -7.8000E-01 1.134842E-02 1.720321E-02 7.361083E-03 -7.6000E-01 9.051672E-03 1.405083E-02 5.604300E-03 -7.2000E-01 5.364070E-03 9.944974E-03 3.366638E-03 -7.0000E-01 4.246919E-03 7.878397E-03 2.692555E-03 -6.8000E-01 3.303868E-03 6.363218E-03 2.327774E-03 -6.6000E-01 2.817216E-03 4.739940E-03 2.278989E-03 -6.4000E-01 2.352365E-03 3.477463E-03 2.098933E-03 -6.2000E-01 2.184514E-03 2.610603E-03 1.845048E-03 -6.0000E-01 2.022963E-03 2.067722E-03 1.722357E-03 -5.8000E-01 1.727612E-03 1.668043E-03 1.722357E-03 -5.6000E-01 1.670472E-03 1.294660E-03 1.722357E-03 -5.2000E-01 1.227770E-03 1.106504E-03 1.553719E-03 -4.2000E-01 9.982141E-04 4.753117E-04 9.177942E-04 -3.2000E-01 5.869694E-04 1.100888E-04 5.517686E-04 -1.6000E-01 8.673617E-19 8.673617E-19 0.000000E+00 0.0000E+00 0.000000E+00 0.000000E+00 0.000000E+00 4.7684E-08 0.000000E+00 0.000000E+00 0.000000E+00 1.2000E-01 0.000000E+00 0.000000E+00 0.000000E+00 2.8000E-01 0.000000E+00 0.000000E+00 0.000000E+00 3.6000E-01 0.000000E+00 0.000000E+00 0.000000E+00 3.8000E-01 0.000000E+00 0.000000E+00 0.000000E+00 4.0000E-01 0.000000E+00 0.000000E+00 0.000000E+00 4.6000E-01 0.000000E+00 0.000000E+00 0.000000E+00 4.8000E-01 0.000000E+00 0.000000E+00 0.000000E+00 5.4000E-01 0.000000E+00 0.000000E+00 0.000000E+00 6.4000E-01 0.000000E+00 0.000000E+00 0.000000E+00 7.2000E-01 0.000000E+00 0.000000E+00 0.000000E+00 7.4000E-01 0.000000E+00 0.000000E+00 0.000000E+00 8.6000E-01 0.000000E+00 0.000000E+00 0.000000E+00 9.4000E-01 0.000000E+00 0.000000E+00 0.000000E+00 1.0600E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.1400E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.2400E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.2800E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.3200E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.4400E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.4600E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.6000E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.7200E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.7400E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.8000E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.9800E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.0000E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.1800E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.2800E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.4400E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.5000E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.8400E+00 0.000000E+00 0.000000E+00 0.000000E+00 2.9400E+00 0.000000E+00 0.000000E+00 0.000000E+00 3.1800E+00 0.000000E+00 0.000000E+00 0.000000E+00 3.2800E+00 0.000000E+00 0.000000E+00 0.000000E+00 3.4600E+00 0.000000E+00 0.000000E+00 0.000000E+00 6.6000E+00 0.000000E+00 0.000000E+00 0.000000E+00 | [Pullup] -3.3000E+00 1.485577E-01 1.320367E-01 1.671971E-01 -1.1600E+00 5.222030E-02 4.641290E-02 5.877234E-02 -1.1400E+00 5.131995E-02 4.561268E-02 5.775902E-02 -1.0800E+00 4.861889E-02 4.321201E-02 5.471907E-02 -1.0400E+00 4.681820E-02 4.161157E-02 5.269244E-02 -1.0200E+00 4.591785E-02 4.081135E-02 5.167912E-02 -1.0000E+00 4.501750E-02 4.001112E-02 5.066581E-02 -9.8000E-01 4.411715E-02 3.921090E-02 4.965249E-02 -9.6000E-01 4.321680E-02 3.841068E-02 4.863918E-02 -9.4000E-01 4.231643E-02 3.761044E-02 4.762584E-02 -9.2000E-01 4.141608E-02 3.681022E-02 4.661252E-02 -9.0000E-01 4.051573E-02 3.600999E-02 4.559921E-02 -8.8000E-01 3.961538E-02 3.520977E-02 4.458589E-02 -8.6000E-01 3.871503E-02 3.440955E-02 4.357258E-02 -8.4000E-01 3.781468E-02 3.360933E-02 4.255926E-02 -8.2000E-01 3.691433E-02 3.280911E-02 4.154595E-02 -8.0000E-01 3.601399E-02 3.200889E-02 4.053263E-02 -7.8000E-01 3.511364E-02 3.120867E-02 3.951932E-02 -7.6000E-01 3.421329E-02 3.040844E-02 3.850600E-02 -7.2000E-01 3.241259E-02 2.880800E-02 3.647937E-02 -7.0000E-01 3.151224E-02 2.800778E-02 3.546606E-02 -6.8000E-01 3.061189E-02 2.720756E-02 3.445274E-02 -6.6000E-01 2.971154E-02 2.640734E-02 3.343943E-02 -6.4000E-01 2.881119E-02 2.560711E-02 3.242611E-02 -6.2000E-01 2.791085E-02 2.480689E-02 3.141280E-02 -6.0000E-01 2.701050E-02 2.400667E-02 3.039948E-02 -5.8000E-01 2.611015E-02 2.320645E-02 2.938617E-02 -5.6000E-01 2.520979E-02 2.240622E-02 2.837284E-02 -5.2000E-01 2.340909E-02 2.080578E-02 2.634621E-02 -4.2000E-01 1.890735E-02 1.680467E-02 2.127964E-02 -3.2000E-01 1.440559E-02 1.280355E-02 1.621305E-02 -1.6000E-01 7.202800E-03 6.401780E-03 8.106530E-03 0.0000E+00 0.000000E+00 0.000000E+00 0.000000E+00 4.7684E-08 0.000000E+00 0.000000E+00 0.000000E+00 1.2000E-01 -5.373190E-03 -4.556810E-03 -6.074690E-03 2.8000E-01 -1.216770E-02 -1.013649E-02 -1.376383E-02 3.6000E-01 -1.539280E-02 -1.286658E-02 -1.718423E-02 3.8000E-01 -1.619310E-02 -1.353447E-02 -1.881217E-02 4.0000E-01 -1.769754E-02 -1.419657E-02 -1.969407E-02 4.6000E-01 -1.979534E-02 -1.614108E-02 -2.238098E-02 4.8000E-01 -2.048954E-02 -1.744782E-02 -2.316047E-02 5.4000E-01 -2.273374E-02 -1.939782E-02 -2.574577E-02 6.4000E-01 -2.640144E-02 -2.216381E-02 -2.972207E-02 7.2000E-01 -2.890044E-02 -2.441112E-02 -3.291378E-02 7.4000E-01 -2.970214E-02 -2.495242E-02 -3.349407E-02 8.6000E-01 -3.350374E-02 -2.789502E-02 -3.786407E-02 9.4000E-01 -3.550044E-02 -2.994692E-02 -4.053648E-02 1.0600E+00 -3.886794E-02 -3.246602E-02 -4.445607E-02 1.1400E+00 -4.079864E-02 -3.412162E-02 -4.671587E-02 1.2400E+00 -4.325854E-02 -3.587142E-02 -4.939277E-02 1.2800E+00 -4.406554E-02 -3.665392E-02 -5.049287E-02 1.3200E+00 -4.493064E-02 -3.735152E-02 -5.137347E-02 1.4400E+00 -4.723604E-02 -3.902262E-02 -5.425737E-02 1.4600E+00 -4.756844E-02 -3.949472E-02 -5.478737E-02 1.6000E+00 -4.985344E-02 -4.121922E-02 -5.781627E-02 1.7200E+00 -5.178324E-02 -4.256302E-02 -5.986077E-02 1.7400E+00 -5.189004E-02 -4.279512E-02 -6.020827E-02 1.8000E+00 -5.258114E-02 -4.336172E-02 -6.122947E-02 1.9800E+00 -5.471174E-02 -4.465342E-02 -6.377137E-02 2.0000E+00 -5.490284E-02 -4.491332E-02 -6.406467E-02 2.1800E+00 -5.651754E-02 -4.591642E-02 -6.605317E-02 2.2800E+00 -5.714004E-02 -4.650672E-02 -6.686527E-02 2.4400E+00 -5.823544E-02 -4.712502E-02 -6.827197E-02 2.5000E+00 -5.851334E-02 -4.732862E-02 -6.873657E-02 2.8400E+00 -5.997614E-02 -4.881582E-02 -7.061607E-02 2.9400E+00 -6.038324E-02 -4.957324E-02 -7.110567E-02 3.1800E+00 -6.193954E-02 -5.119468E-02 -7.220197E-02 3.2800E+00 -6.306828E-02 -5.187028E-02 -7.276327E-02 3.4600E+00 -6.496737E-02 -5.308636E-02 -7.441747E-02 6.6000E+00 -9.809594E-02 -7.430020E-02 -1.218351E-01 | [Pulldown] -3.3000E+00 -2.217721E-01 -1.847502E-01 -2.488065E-01 -1.0200E+00 -6.854773E-02 -5.710459E-02 -7.690381E-02 -1.0000E+00 -6.720366E-02 -5.598490E-02 -7.539589E-02 -9.8000E-01 -6.585958E-02 -5.486520E-02 -7.388797E-02 -9.6000E-01 -6.451551E-02 -5.374550E-02 -7.238005E-02 -9.4000E-01 -6.317144E-02 -5.262580E-02 -7.087214E-02 -9.2000E-01 -6.182736E-02 -5.150611E-02 -6.936422E-02 -9.0000E-01 -6.048329E-02 -5.038641E-02 -6.785630E-02 -8.8000E-01 -5.913922E-02 -4.926671E-02 -6.634838E-02 -8.6000E-01 -5.779514E-02 -4.814701E-02 -6.484047E-02 -8.4000E-01 -5.645107E-02 -4.702731E-02 -6.333255E-02 -8.2000E-01 -5.510700E-02 -4.590762E-02 -6.182463E-02 -8.0000E-01 -5.376292E-02 -4.478792E-02 -6.031671E-02 -7.8000E-01 -5.241885E-02 -4.366822E-02 -5.880879E-02 -7.6000E-01 -5.107478E-02 -4.254852E-02 -5.730088E-02 -7.4000E-01 -4.973071E-02 -4.142882E-02 -5.579296E-02 -7.2000E-01 -4.838663E-02 -4.030913E-02 -5.428504E-02 -7.0000E-01 -4.704256E-02 -3.918943E-02 -5.277712E-02 -6.8000E-01 -4.569849E-02 -3.806973E-02 -5.126921E-02 -6.6000E-01 -4.435441E-02 -3.695003E-02 -4.976129E-02 -6.4000E-01 -4.301034E-02 -3.583033E-02 -4.825337E-02 -6.2000E-01 -4.166627E-02 -3.471064E-02 -4.674545E-02 -5.6000E-01 -3.763405E-02 -3.135154E-02 -4.222170E-02 -5.4000E-01 -3.628998E-02 -3.023185E-02 -4.071378E-02 -2.4000E-01 -1.612888E-02 -1.343638E-02 -1.809501E-02 0.0000E+00 0.000000E+00 0.000000E+00 0.000000E+00 6.0000E-02 4.038553E-03 3.327815E-03 4.612888E-03 1.4000E-01 9.276813E-03 7.622975E-03 1.062365E-02 2.0000E-01 1.307742E-02 1.072512E-02 1.500105E-02 3.0000E-01 1.893136E-02 1.547162E-02 2.195779E-02 3.4000E-01 2.143256E-02 1.753406E-02 2.445309E-02 4.0000E-01 2.473736E-02 2.028116E-02 2.848249E-02 4.2000E-01 2.564966E-02 2.105546E-02 2.980789E-02 4.8000E-01 2.904436E-02 2.352156E-02 3.346399E-02 5.2000E-01 3.093396E-02 2.527216E-02 3.585909E-02 6.0000E-01 3.475696E-02 2.835206E-02 4.035539E-02 6.2000E-01 3.572306E-02 2.897726E-02 4.156179E-02 6.4000E-01 3.664546E-02 2.973476E-02 4.245419E-02 7.6000E-01 4.136796E-02 3.342236E-02 4.819499E-02 8.0000E-01 4.296006E-02 3.482416E-02 4.986529E-02 9.0000E-01 4.633096E-02 3.747876E-02 5.397239E-02 9.6000E-01 4.811266E-02 3.876566E-02 5.624859E-02 1.0400E+00 5.006746E-02 4.050356E-02 5.876029E-02 1.0800E+00 5.114396E-02 4.116296E-02 6.003019E-02 1.1600E+00 5.268386E-02 4.240846E-02 6.204729E-02 1.2800E+00 5.491926E-02 4.415966E-02 6.460149E-02 1.3000E+00 5.531866E-02 4.427936E-02 6.514849E-02 1.3600E+00 5.611286E-02 4.481976E-02 6.624369E-02 1.4600E+00 5.729786E-02 4.583306E-02 6.768059E-02 1.5600E+00 5.804246E-02 4.623656E-02 6.889659E-02 1.6200E+00 5.862046E-02 4.671056E-02 6.947279E-02 1.7400E+00 5.914566E-02 4.715926E-02 7.042749E-02 1.8400E+00 5.957086E-02 4.732526E-02 7.101439E-02 1.8600E+00 5.966686E-02 4.739436E-02 7.101439E-02 2.0600E+00 6.009946E-02 4.787356E-02 7.158529E-02 2.1000E+00 6.018056E-02 4.787356E-02 7.183399E-02 2.1200E+00 6.022496E-02 4.788586E-02 7.183399E-02 2.3800E+00 6.041636E-02 4.813196E-02 7.213529E-02 2.6000E+00 6.045816E-02 4.825086E-02 7.213529E-02 3.0200E+00 6.045816E-02 4.825086E-02 7.213529E-02 6.6000E+00 6.089491E-02 4.825086E-02 7.213529E-02 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 0.000V 11.390mV 0.000V 102.500pS 0.000V 11.390mV 0.000V 167.500pS 0.000V 11.390mV 0.000V 177.500pS 71.152nV 11.390mV 0.000V 180.000pS -20.329nV 11.390mV -11.184nV 182.500pS -467.570nV 11.390mV -81.336nV 192.500pS -14.881uV 11.390mV -7.602uV 202.500pS -35.464uV 11.390mV -87.969uV 207.500pS -6.739uV 11.390mV -187.805uV 220.000pS 447.546uV 11.390mV -532.078uV 222.500pS 655.360uV 11.390mV -586.651uV 227.500pS 1.250mV 11.393mV -627.222uV 235.000pS 2.672mV 11.415mV -341.797uV 237.500pS 3.294mV 11.434mV -105.792uV 242.500pS 4.743mV 11.503mV 630.111uV 257.500pS 10.196mV 12.109mV 5.094mV 275.000pS 18.407mV 14.030mV 15.044mV 280.000pS 21.494mV 14.926mV 19.075mV 285.000pS 25.034mV 16.005mV 23.702mV 300.000pS 38.478mV 20.525mV 41.810mV 310.000pS 49.619mV 24.811mV 57.587mV 322.500pS 65.811mV 31.705mV 81.561mV 327.500pS 73.017mV 34.915mV 92.483mV 340.000pS 93.023mV 44.105mV 123.168mV 350.000pS 111.438mV 52.783mV 151.491mV 365.000pS 143.911mV 68.054mV 200.852mV 367.500pS 149.877mV 70.882mV 209.826mV 395.000pS 224.414mV 108.370mV 319.018mV 437.500pS 365.486mV 190.066mV 501.512mV 517.500pS 643.310mV 393.548mV 835.487mV 535.000pS 698.684mV 439.639mV 898.550mV 560.000pS 772.045mV 504.076mV 980.783mV 615.000pS 915.689mV 632.879mV 1.132V 620.000pS 927.461mV 643.538mV 1.144V 622.500pS 933.272mV 648.804mV 1.150V 662.500pS 1.019V 728.774mV 1.236V 707.500pS 1.101V 809.420mV 1.320V 727.500pS 1.134V 843.060mV 1.355V 742.500pS 1.159V 867.238mV 1.381V 755.000pS 1.178V 886.673mV 1.400V 780.000pS 1.214V 923.552mV 1.440V 782.500pS 1.217V 927.084mV 1.444V 850.000pS 1.307V 1.015V 1.545V 860.000pS 1.320V 1.026V 1.560V 882.500pS 1.350V 1.052V 1.593V 897.500pS 1.370V 1.068V 1.615V 1.015nS 1.530V 1.201V 1.788V 1.047nS 1.574V 1.235V 1.829V 1.053nS 1.581V 1.241V 1.835V 1.132nS 1.674V 1.319V 1.929V 1.180nS 1.724V 1.364V 1.983V 1.232nS 1.775V 1.415V 2.043V 1.258nS 1.801V 1.438V 2.072V 1.270nS 1.814V 1.449V 2.086V 1.333nS 1.878V 1.505V 2.160V 1.390nS 1.936V 1.551V 2.226V 1.420nS 1.963V 1.574V 2.256V 1.430nS 1.972V 1.582V 2.266V 1.455nS 1.991V 1.601V 2.288V 1.462nS 1.997V 1.606V 2.295V 1.477nS 2.008V 1.617V 2.308V 1.488nS 2.015V 1.624V 2.316V 1.500nS 2.023V 1.633V 2.326V 1.540nS 2.047V 1.660V 2.356V 1.552nS 2.054V 1.668V 2.363V 1.557nS 2.057V 1.671V 2.366V 1.583nS 2.068V 1.687V 2.379V 1.612nS 2.080V 1.704V 2.392V 1.622nS 2.084V 1.709V 2.396V 1.638nS 2.088V 1.716V 2.401V 1.645nS 2.091V 1.719V 2.403V 1.650nS 2.093V 1.721V 2.404V 1.675nS 2.102V 1.730V 2.406V 1.682nS 2.103V 1.732V 2.406V 1.688nS 2.104V 1.734V 2.406V 1.702nS 2.106V 1.739V 2.407V 1.720nS 2.106V 1.744V 2.407V 1.725nS 2.106V 1.745V 2.407V 1.728nS 2.106V 1.746V 2.407V 1.738nS 2.106V 1.748V 2.407V 1.742nS 2.106V 1.749V 2.407V 1.752nS 2.106V 1.751V 2.407V 1.755nS 2.106V 1.751V 2.407V 1.765nS 2.106V 1.753V 2.407V 1.773nS 2.106V 1.754V 2.407V 1.780nS 2.106V 1.755V 2.407V 1.792nS 2.106V 1.757V 2.407V 1.797nS 2.106V 1.757V 2.407V 1.802nS 2.106V 1.758V 2.407V 1.820nS 2.106V 1.759V 2.407V 1.825nS 2.106V 1.760V 2.407V 1.835nS 2.106V 1.760V 2.407V 1.840nS 2.106V 1.761V 2.407V 1.845nS 2.106V 1.761V 2.407V 1.857nS 2.106V 1.761V 2.407V 1.865nS 2.106V 1.761V 2.407V 1.885nS 2.106V 1.762V 2.407V 1.898nS 2.106V 1.762V 2.407V 1.907nS 2.106V 1.762V 2.407V 1.922nS 2.106V 1.762V 2.407V [Falling Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 2.106V 1.778V 2.407V 10.000pS 2.106V 1.778V 2.407V 15.000pS 2.106V 1.778V 2.407V 17.500pS 2.106V 1.778V 2.407V 20.000pS 2.106V 1.778V 2.407V 25.000pS 2.106V 1.778V 2.407V 30.000pS 2.106V 1.778V 2.407V 32.500pS 2.106V 1.778V 2.407V 35.000pS 2.106V 1.778V 2.406V 42.500pS 2.106V 1.778V 2.406V 47.500pS 2.106V 1.778V 2.405V 50.000pS 2.106V 1.778V 2.405V 55.000pS 2.106V 1.778V 2.404V 62.500pS 2.106V 1.778V 2.404V 65.000pS 2.106V 1.778V 2.404V 77.500pS 2.106V 1.777V 2.402V 85.000pS 2.106V 1.777V 2.401V 95.000pS 2.105V 1.776V 2.398V 102.500pS 2.104V 1.775V 2.394V 110.000pS 2.102V 1.774V 2.391V 130.000pS 2.096V 1.772V 2.386V 140.000pS 2.093V 1.771V 2.384V 150.000pS 2.090V 1.770V 2.381V 155.000pS 2.089V 1.769V 2.380V 190.000pS 2.083V 1.763V 2.366V 222.500pS 2.070V 1.757V 2.351V 237.500pS 2.065V 1.754V 2.340V 255.000pS 2.054V 1.749V 2.323V 262.500pS 2.049V 1.746V 2.315V 280.000pS 2.035V 1.739V 2.293V 302.500pS 2.010V 1.728V 2.253V 317.500pS 1.990V 1.718V 2.217V 320.000pS 1.987V 1.716V 2.210V 355.000pS 1.921V 1.683V 2.082V 357.500pS 1.914V 1.680V 2.071V 372.500pS 1.873V 1.661V 1.993V 375.000pS 1.866V 1.657V 1.979V 385.000pS 1.833V 1.642V 1.921V 407.500pS 1.745V 1.602V 1.779V 415.000pS 1.710V 1.586V 1.728V 422.500pS 1.673V 1.569V 1.675V 470.000pS 1.403V 1.426V 1.341V 482.500pS 1.327V 1.379V 1.262V 495.000pS 1.252V 1.328V 1.188V 502.500pS 1.209V 1.296V 1.146V 522.500pS 1.098V 1.205V 1.040V 527.500pS 1.072V 1.182V 1.015V 550.000pS 962.652mV 1.075V 910.119mV 592.500pS 781.676mV 879.713mV 736.364mV 602.500pS 743.604mV 837.979mV 699.212mV 625.000pS 661.260mV 748.766mV 620.395mV 652.500pS 568.616mV 649.086mV 528.763mV 660.000pS 544.448mV 624.221mV 504.954mV 662.500pS 536.452mV 616.030mV 497.128mV 692.500pS 444.350mV 522.085mV 407.191mV 695.000pS 437.315mV 514.813mV 400.048mV 727.500pS 350.526mV 427.181mV 315.634mV 762.500pS 270.165mV 342.532mV 241.851mV 790.000pS 217.607mV 283.760mV 194.941mV 795.000pS 208.796mV 273.808mV 187.273mV 800.000pS 200.338mV 264.248mV 180.074mV 832.500pS 152.268mV 208.625mV 140.210mV 847.500pS 133.242mV 186.094mV 123.823mV 877.500pS 102.944mV 147.446mV 95.995mV 885.000pS 97.035mV 139.017mV 89.345mV 930.000pS 64.269mV 97.650mV 50.509mV 940.000pS 58.093mV 90.062mV 42.393mV 960.000pS 45.195mV 76.124mV 27.688mV 977.500pS 35.383mV 65.383mV 16.468mV 982.500pS 32.176mV 62.511mV 14.319mV 985.000pS 30.525mV 61.093mV 13.359mV 1.010nS 18.166mV 47.520mV 4.628mV 1.035nS 6.867mV 35.044mV 550.134uV 1.040nS 4.860mV 32.707mV 318.836uV 1.045nS 3.228mV 30.392mV 180.158uV 1.063nS 336.244uV 22.294mV 21.046uV 1.068nS 105.203uV 20.052mV 11.082uV 1.073nS 4.981uV 17.898mV 5.795uV 1.080nS -31.002uV 14.877mV 2.135uV 1.087nS -24.192uV 12.144mV 711.687nV 1.103nS -6.302uV 7.574mV 101.670nV 1.107nS -3.659uV 6.306mV 0.000V 1.110nS -2.744uV 5.727mV 0.000V 1.113nS -2.033uV 5.185mV 0.000V 1.115nS -1.525uV 4.677mV 0.000V 1.132nS -203.291nV 1.824mV 0.000V 1.138nS -101.646nV 1.246mV 0.000V 1.152nS 0.000V 293.769uV 0.000V 1.160nS 0.000V 126.670uV 0.000V 1.165nS 0.000V 70.192uV 0.000V 1.175nS 0.000V 20.418uV 0.000V 1.180nS 0.000V 10.767uV 0.000V 1.195nS 0.000V 1.524uV 0.000V 1.198nS 0.000V 1.117uV 0.000V 1.208nS 0.000V 304.740nV 0.000V 1.212nS 0.000V 101.580nV 0.000V 1.227nS 0.000V 0.000V 0.000V 1.240nS 0.000V 0.000V 0.000V 1.250nS 0.000V 0.000V 0.000V 1.267nS 0.000V 0.000V 0.000V [Rising Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 934.897mV 1.011V 900.893mV 12.500pS 934.898mV 1.011V 900.893mV 15.000pS 934.898mV 1.011V 900.893mV 17.500pS 934.899mV 1.011V 900.893mV 20.000pS 934.900mV 1.011V 900.894mV 22.500pS 934.902mV 1.011V 900.895mV 25.000pS 934.906mV 1.011V 900.897mV 32.500pS 934.941mV 1.011V 900.918mV 35.000pS 934.964mV 1.011V 900.934mV 37.500pS 934.996mV 1.011V 900.956mV 45.000pS 935.161mV 1.011V 901.072mV 50.000pS 935.335mV 1.011V 901.200mV 52.500pS 935.443mV 1.011V 901.284mV 60.000pS 935.852mV 1.011V 901.656mV 70.000pS 936.772mV 1.012V 902.641mV 77.500pS 938.078mV 1.013V 903.977mV 87.500pS 941.153mV 1.014V 906.872mV 120.000pS 958.394mV 1.023V 921.767mV 130.000pS 966.121mV 1.027V 928.054mV 147.500pS 984.192mV 1.037V 943.210mV 170.000pS 1.018V 1.055V 972.303mV 172.500pS 1.022V 1.058V 976.369mV 192.500pS 1.070V 1.083V 1.017V 202.500pS 1.100V 1.098V 1.045V 205.000pS 1.108V 1.103V 1.052V 230.000pS 1.209V 1.157V 1.150V 232.500pS 1.221V 1.163V 1.162V 255.000pS 1.344V 1.231V 1.294V 260.000pS 1.376V 1.249V 1.328V 262.500pS 1.392V 1.258V 1.346V 302.500pS 1.691V 1.435V 1.685V 355.000pS 2.107V 1.733V 2.147V 387.500pS 2.310V 1.934V 2.358V 415.000pS 2.436V 2.091V 2.486V 435.000pS 2.504V 2.188V 2.556V 447.500pS 2.537V 2.241V 2.593V 467.500pS 2.579V 2.314V 2.644V 477.500pS 2.596V 2.344V 2.666V 490.000pS 2.613V 2.377V 2.692V 497.500pS 2.622V 2.395V 2.707V 502.500pS 2.628V 2.406V 2.717V 542.500pS 2.666V 2.472V 2.789V 560.000pS 2.679V 2.493V 2.820V 577.500pS 2.692V 2.510V 2.850V 617.500pS 2.723V 2.541V 2.914V 705.000pS 2.800V 2.596V 3.043V 710.000pS 2.805V 2.598V 3.050V 730.000pS 2.824V 2.610V 3.079V 805.000pS 2.908V 2.650V 3.184V 837.500pS 2.944V 2.668V 3.225V 882.500pS 2.991V 2.693V 3.275V 897.500pS 3.005V 2.702V 3.289V 902.500pS 3.009V 2.705V 3.293V 910.000pS 3.015V 2.709V 3.300V 922.500pS 3.025V 2.717V 3.310V 990.000pS 3.072V 2.755V 3.357V 997.500pS 3.077V 2.759V 3.361V 1.020nS 3.091V 2.770V 3.374V 1.053nS 3.109V 2.787V 3.393V 1.092nS 3.132V 2.807V 3.415V 1.158nS 3.162V 2.841V 3.450V 1.182nS 3.174V 2.854V 3.461V 1.237nS 3.197V 2.880V 3.486V 1.267nS 3.209V 2.893V 3.503V 1.295nS 3.222V 2.904V 3.518V 1.340nS 3.243V 2.920V 3.542V 1.357nS 3.251V 2.925V 3.551V 1.362nS 3.253V 2.927V 3.554V 1.375nS 3.257V 2.930V 3.558V 1.415nS 3.269V 2.942V 3.573V 1.420nS 3.271V 2.944V 3.575V 1.425nS 3.272V 2.945V 3.576V 1.440nS 3.277V 2.949V 3.579V 1.510nS 3.284V 2.966V 3.594V 1.535nS 3.288V 2.972V 3.598V 1.548nS 3.291V 2.974V 3.599V 1.552nS 3.292V 2.975V 3.599V 1.570nS 3.296V 2.978V 3.600V 1.577nS 3.297V 2.979V 3.600V 1.590nS 3.298V 2.981V 3.600V 1.605nS 3.299V 2.984V 3.600V 1.610nS 3.299V 2.985V 3.600V 1.612nS 3.299V 2.985V 3.600V 1.638nS 3.300V 2.989V 3.600V 1.645nS 3.300V 2.990V 3.600V 1.662nS 3.300V 2.993V 3.600V 1.675nS 3.300V 2.995V 3.600V 1.688nS 3.300V 2.997V 3.600V 1.690nS 3.300V 2.997V 3.600V 1.700nS 3.300V 2.998V 3.600V 1.710nS 3.300V 2.998V 3.600V 1.722nS 3.300V 2.999V 3.600V 1.745nS 3.300V 3.000V 3.600V 1.752nS 3.300V 3.000V 3.600V 1.765nS 3.300V 3.000V 3.600V 1.780nS 3.300V 3.000V 3.600V 1.800nS 3.300V 3.000V 3.600V 1.815nS 3.300V 3.000V 3.600V 1.825nS 3.300V 3.000V 3.600V 1.845nS 3.300V 3.000V 3.600V [Falling Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 3.300V 3.000V 3.600V 10.000pS 3.300V 3.000V 3.600V 67.500pS 3.300V 3.000V 3.600V 105.000pS 3.300V 3.000V 3.600V 152.500pS 3.300V 3.000V 3.600V 170.000pS 3.300V 3.000V 3.600V 177.500pS 3.300V 3.000V 3.600V 230.000pS 3.300V 3.000V 3.600V 247.500pS 3.300V 3.000V 3.600V 260.000pS 3.300V 3.000V 3.600V 340.000pS 3.300V 3.000V 3.600V 360.000pS 3.300V 3.000V 3.600V 387.500pS 3.300V 3.000V 3.598V 392.500pS 3.300V 3.000V 3.597V 400.000pS 3.300V 3.000V 3.595V 402.500pS 3.300V 3.000V 3.593V 412.500pS 3.300V 3.000V 3.586V 415.000pS 3.300V 3.000V 3.583V 417.500pS 3.299V 3.000V 3.581V 420.000pS 3.299V 3.000V 3.578V 445.000pS 3.293V 3.000V 3.545V 450.000pS 3.291V 3.000V 3.536V 452.500pS 3.289V 3.000V 3.530V 460.000pS 3.284V 3.000V 3.513V 462.500pS 3.282V 3.000V 3.506V 465.000pS 3.280V 3.000V 3.500V 472.500pS 3.273V 3.000V 3.477V 482.500pS 3.261V 3.000V 3.443V 490.000pS 3.251V 2.999V 3.412V 497.500pS 3.238V 2.999V 3.376V 515.000pS 3.202V 2.994V 3.279V 530.000pS 3.160V 2.986V 3.182V 535.000pS 3.144V 2.982V 3.146V 540.000pS 3.127V 2.978V 3.109V 572.500pS 2.982V 2.941V 2.838V 580.000pS 2.942V 2.929V 2.771V 615.000pS 2.723V 2.849V 2.444V 660.000pS 2.388V 2.686V 2.041V 707.500pS 2.017V 2.455V 1.684V 712.500pS 1.980V 2.428V 1.652V 750.000pS 1.730V 2.216V 1.450V 760.000pS 1.672V 2.159V 1.403V 777.500pS 1.580V 2.059V 1.328V 800.000pS 1.475V 1.934V 1.245V 805.000pS 1.455V 1.906V 1.229V 815.000pS 1.415V 1.852V 1.197V 817.500pS 1.406V 1.838V 1.189V 827.500pS 1.369V 1.787V 1.161V 842.500pS 1.319V 1.715V 1.121V 855.000pS 1.283V 1.658V 1.092V 877.500pS 1.225V 1.564V 1.046V 882.500pS 1.214V 1.545V 1.038V 902.500pS 1.173V 1.472V 1.005V 917.500pS 1.146V 1.421V 983.169mV 927.500pS 1.130V 1.390V 970.245mV 935.000pS 1.119V 1.368V 961.400mV 960.000pS 1.084V 1.300V 935.359mV 980.000pS 1.060V 1.252V 919.423mV 992.500pS 1.045V 1.225V 913.933mV 1.008nS 1.028V 1.196V 907.389mV 1.018nS 1.018V 1.178V 903.342mV 1.030nS 1.006V 1.157V 900.032mV 1.032nS 1.004V 1.153V 899.757mV 1.035nS 1.001V 1.149V 899.618mV 1.060nS 980.861mV 1.111V 900.611mV 1.068nS 975.883mV 1.101V 900.767mV 1.077nS 969.948mV 1.089V 900.854mV 1.082nS 966.747mV 1.083V 900.872mV 1.087nS 963.489mV 1.078V 900.882mV 1.097nS 957.950mV 1.068V 900.890mV 1.105nS 955.036mV 1.061V 900.892mV 1.107nS 954.221mV 1.059V 900.892mV 1.115nS 951.747mV 1.053V 900.893mV 1.125nS 947.797mV 1.046V 900.893mV 1.130nS 945.559mV 1.043V 900.893mV 1.135nS 943.323mV 1.039V 900.893mV 1.138nS 942.268mV 1.038V 900.893mV 1.152nS 937.444mV 1.031V 900.893mV 1.155nS 936.927mV 1.030V 900.893mV 1.160nS 936.130mV 1.028V 900.893mV 1.168nS 935.387mV 1.024V 900.893mV 1.175nS 934.936mV 1.021V 900.893mV 1.188nS 934.538mV 1.016V 900.893mV 1.190nS 934.519mV 1.015V 900.893mV 1.195nS 934.541mV 1.014V 900.893mV 1.205nS 934.700mV 1.013V 900.893mV 1.225nS 934.870mV 1.012V 900.893mV 1.227nS 934.877mV 1.012V 900.893mV 1.237nS 934.891mV 1.012V 900.893mV 1.245nS 934.895mV 1.011V 900.893mV 1.263nS 934.897mV 1.011V 900.893mV 1.265nS 934.897mV 1.011V 900.893mV 1.272nS 934.897mV 1.011V 900.893mV 1.277nS 934.897mV 1.011V 900.893mV 1.283nS 934.897mV 1.011V 900.893mV 1.290nS 934.897mV 1.011V 900.893mV 1.295nS 934.897mV 1.011V 900.893mV 1.300nS 934.897mV 1.011V 900.893mV 1.305nS 934.897mV 1.011V 900.893mV 1.320nS 934.897mV 1.011V 900.893mV [Ramp] dV/dt_r 1.2432E+00/6.8920E-10 1.0502E+00/7.2389E-10 1.4204E+00/6.9713E-10 dV/dt_f 1.4191E+00/2.1767E-10 1.1933E+00/2.4317E-10 1.6195E+00/2.0563E-10 R_load = 50 | | [End]