element component template mura240t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 9, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmura240t3=( is=1e-07,rs=0.0649511,n=1.98124,eg=1.17028, xti=0.5,bv=400,ibv=0.0001,cjo=3.07036e-11, vj=0.4,m=0.437448,fc=0.5,tt=8.43977e-08, kf=0,af=1) spd.d p n =model=ddmura240t3 }