************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmura110t3 d +IS=1.0982e-08 RS=0.0372235 N=1.6058 EG=0.983507 +XTI=4.73664 BV=100 IBV=2e-06 CJO=5.04749e-11 +VJ=0.4 M=0.384644 FC=0.5 TT=3.89528e-08 +KF=0 AF=1 * Model generated on September 30, 2003 * Model format: PSpice