.SUBCKT mmbz15vdlt1 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 5, 98 * MODEL FORMAT: PSPICE * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=1.66605e-15 N=1 XTI=1 RS=0.5 T_ABS=25 + CJO=8.2e-11 TT=1e-08 * Leakage Current R 1 2 MDR 1.30612e+08 .MODEL MDR RES (TC1=0 TC2=0) * Breakdown RZ 2 3 3.21184 D3 4 3 MDD3 .MODEL MDD3 D T_ABS=25 IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 15000 .MODEL MDRBV RES (TC1=0.00074) D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS mmbz15vdlt1