element component template mmbta06lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 21, 12 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbta06lt1=(type=_n, is=7.08104e-14,bf=895.434,nf=0.982088,vaf=10, ikf=0.12859,ise=2.10147e-14,ne=1.28133,br=89.5434, nr=1.5,var=1.39756,ikr=1.2859,isc=2.10147e-14, nc=1.02259,rb=3.33018,irb=0.1,rbm=0.1, re=0.0001,rc=0.001,xtb=0.1,xti=4, eg=1.206,cje=7.75263e-11,vje=0.616699,mje=0.328978, tf=2.93023e-10,xtf=1000,vtf=639.614,itf=4.90114, cjc=8.90416e-12,vjc=0.590719,mjc=0.347015,xcjc=0.938693, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbta06lt1 }