************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 23, 11 * MODEL FORMAT: SPICE2 .MODEL Jmmbfj177lt1g pjf +VTO=-1.2599 BETA=0.006919 LAMBDA=0.0272649 RD=58.8254 +RS=35.9102 IS=1.3336e-11 CGS=1.61697e-11 CGD=1.49992e-11 +PB=0.363701 FC=0.5 KF=1e-20 AF=0.2