element component template mmbd301lt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 1, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmmbd301lt1g=( is=2.94707e-08,rs=5.99757,n=1.36601,eg=0.623476, xti=4,bv=60,ibv=1e-05,cjo=2.4032e-12, vj=0.4,m=0.272967,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmmbd301lt1g }