************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 23, 03 * MODEL FORMAT: SPICE2 .MODEL Dmbra340t3 d +IS=7.57787e-07 RS=0.0193349 N=0.902116 EG=0.714995 +XTI=0 BV=40 IBV=3e-05 CJO=1.01432e-09 +VJ=0.480112 M=0.26437 FC=0.5 TT=3.75329e-09 +KF=0 AF=1