element component template mbr120vlsft1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 4, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr120vlsft1=( is=1.75638e-05,rs=0.0175923,n=1.04878,eg=0.621492, xti=1.80698,bv=20,ibv=0.0001,cjo=4.9761e-10, vj=0.4,m=0.492923,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr120vlsft1 }