element component template mbr1045mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 17, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr1045mfs=( is=7.6e-05,rs=0.00461007,n=1.47812,eg=0.747725, xti=0.5,bv=90,ibv=0.0001,cjo=2.45585e-09, vj=0.929124,m=0.527153,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr1045mfs }