************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 22, 02 * MODEL FORMAT: SPICE3 .MODEL mbr0520lt1 d +IS=1e-06 RS=0.115754 N=0.874519 EG=0.6 +XTI=2.49881 BV=20 IBV=2e-05 CJO=2.0213e-10 +VJ=0.386524 M=0.463886 FC=0.5 TT=1e-09 +KF=0 AF=1