element component template dan222m3t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 27, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model dddan222m3t5g=( is=4.53646e-10,rs=1.3037,n=1.57589,eg=1.01384, xti=4,bv=80,ibv=0.0001,cjo=7.56041e-13, vj=0.586054,m=0.2,fc=0.5,tt=2.92344e-08, kf=0,af=1) spd.d p n =model=dddan222m3t5g }