*********************************************** * Model Generated by CMD Engineering ASIP group * Copyright (c) California Micro Devices * All Rights Reserved *********************************************** * Model generated on April 09 2009 * CM1624 * Model Format: PSpice .SUBCKT CM1624 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 GND L_L1 GND $N_0001 25p L_L2 $N_0002 $N_0003 0.8n L_L3 $N_0004 $N_0005 3.9n R_R5 $N_0003 $N_0006 40 L_L4 $N_0006 $N_0005 20n L_L6 $N_0007 $N_0008 3.9n L_L7 $N_0009 $N_0008 20n L_L9 $N_0010 $N_0011 3.9n L_L10 $N_0012 $N_0011 20n R_R36 $N_0014 $N_0013 0.2 D_D5 $N_0015 $N_0002 Zener_base 8.93 D_D6 $N_0016 $N_0004 Zener_base 8.93 D_D13 $N_0018 $N_0017 Zener_base 8.93 D_D14 $N_0019 $N_0007 Zener_base 8.93 D_D15 $N_0021 $N_0020 Zener_base 8.93 D_D16 $N_0022 $N_0010 Zener_base 8.93 D_D25 $N_0013 $N_0023 Zener_base 8.93 D_D26 $N_0025 $N_0024 Zener_base 8.93 L_L8 $N_0020 $N_0026 0.8n R_R26 $N_0026 $N_0012 40 L_L5 $N_0017 $N_0027 0.8n R_R23 $N_0027 $N_0009 40 R_R24 $N_0014 $N_0021 2 C_C13 $N_0014 $N_0026 1.35p R_R25 $N_0014 $N_0022 2 C_C14 $N_0014 $N_0011 1.35p R_R3 $N_0001 $N_0014 0.1 R_R1 $N_0014 $N_0015 2 C_C1 $N_0014 $N_0003 1.35p C_C4 $N_0014 $N_0005 1.35p R_R4 $N_0014 $N_0016 2 R_R21 $N_0014 $N_0018 2 C_C11 $N_0014 $N_0027 1.35p R_R22 $N_0014 $N_0019 2 C_C12 $N_0014 $N_0008 1.35p L_L12 $N_0028 $N_0029 3.9n L_L13 $N_0030 $N_0029 20n L_L15 $N_0031 $N_0032 3.9n L_L16 $N_0033 $N_0032 20n L_L18 $N_0034 $N_0035 3.9n L_L19 $N_0036 $N_0035 20n D_D17 $N_0038 $N_0037 Zener_base 8.93 D_D18 $N_0039 $N_0028 Zener_base 8.93 D_D19 $N_0041 $N_0040 Zener_base 8.93 D_D20 $N_0042 $N_0031 Zener_base 8.93 D_D21 $N_0044 $N_0043 Zener_base 8.93 D_D22 $N_0045 $N_0034 Zener_base 8.93 D_D27 $N_0047 $N_0046 Zener_base 8.93 D_D28 $N_0049 $N_0048 Zener_base 8.93 R_R50 $N_0046 $N_0050 25k L_L17 $N_0043 $N_0050 0.8n R_R35 $N_0050 $N_0036 40 L_L14 $N_0040 $N_0051 0.8n R_R32 $N_0051 $N_0033 40 L_L11 $N_0037 $N_0052 0.8n R_R29 $N_0052 $N_0030 40 R_R40 $N_0014 $N_0047 0.2 R_R39 $N_0014 $N_0049 0.2 R_R33 $N_0014 $N_0044 2 C_C19 $N_0014 $N_0050 1.35p R_R34 $N_0014 $N_0045 2 C_C20 $N_0014 $N_0035 1.35p R_R27 $N_0014 $N_0038 2 C_C15 $N_0014 $N_0052 1.35p R_R28 $N_0014 $N_0039 2 C_C16 $N_0014 $N_0029 1.35p R_R30 $N_0014 $N_0041 2 C_C17 $N_0014 $N_0051 1.35p R_R31 $N_0014 $N_0042 2 C_C18 $N_0014 $N_0032 1.35p R_R37 $N_0014 $N_0025 0.2 R_R49 $N_0046 $N_0051 25k R_R48 $N_0046 $N_0052 25k R_R47 $N_0046 $N_0027 25k R_R42 $N_0046 $N_0026 25k L_L23 $N_0003 14 1n L_L24 3 $N_0005 1n L_L25 $N_0027 16 1n L_L26 1 $N_0008 1n L_L27 2 $N_0011 1n L_L29 $N_0026 15 1n L_L30 $N_0023 13 1n L_L31 4 $N_0024 1n L_L32 $N_0046 12 1n L_L33 5 $N_0048 1n L_L34 6 $N_0035 1n L_L35 7 $N_0032 1n L_L36 8 $N_0029 1n L_L37 $N_0052 9 1n L_L38 $N_0051 10 1n L_L39 $N_0050 11 1n R_R38 $N_0023 $N_0024 0.02 C_C21 $N_0014 $N_0023 0.18p C_C22 $N_0014 $N_0024 0.18p C_C23 $N_0014 $N_0046 0.12p C_C24 $N_0014 $N_0048 0.12p .MODEL Zener_base D CJO=1E-12 M=.3333 VJ=.592 IS=8E-13 + N=1.43 + BV=7.1 + IBV=1u + TNOM=23 .ENDS CM1624