************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 24, 09 * MODEL FORMAT: SPICE3 .MODEL bav70m3t5g d +IS=1.05062e-09 RS=1.04807 N=1.72943 EG=1.15632 +XTI=0.917793 BV=100 IBV=0.0001 CJO=5.84342e-13 +VJ=1.31789 M=0.0974303 FC=0.5 TT=5.1937e-09 +KF=0 AF=1