************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 7, 11 * MODEL FORMAT: SPICE3 .MODEL bas16m3t5g d +IS=5.28666e-09 RS=1.28819 N=1.88814 EG=1.16613 +XTI=0.5 BV=130 IBV=0.00025 CJO=6.15159e-13 +VJ=0.4 M=0.0507019 FC=0.5 TT=2.59685e-09 +KF=0 AF=1