************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on 4 / 24 / 2012 * MODEL FORMAT: SPICE3 .MODEL bas116lt1g d +IS=1.189e-12 RS=0.287713 N=1.41585 EG=1.12855 +XTI=4 BV=130 IBV=0.00025 CJO=1.03375e-12 +VJ=0.4 M=0.2 FC=0.5 TT=3.72648e-07 +KF=0 AF=1