|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of 74LCX16373DT | Low Voltage CMOS 16-Bit Transparent Latch | TSSOP_48 (DT) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] 74lcx16373dt_c300.ibs | [File Rev] 1.0 | [Date] 05/26/04 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer | | This model represents the 74LCX16373DT where 3.0<= Vcc =< 3.6 [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] 74LCX16373 Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] R_pkg 130m 100m 140m L_pkg 3.06n 1.37n 3.57n C_pkg 0.15p 0.10p 0.20p | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 lcx16373_cntrl 140m 3.56n .2p 2 O0 lcx16373_data_o_3st 130m 3.34n .15p 3 O1 lcx16373_data_o_3st 130m 3.07n .15p 4 GND GND 130m 2.62n .13p 5 O2 lcx16373_data_o_3st 120m 2.23n .1p 6 O3 lcx16373_data_o_3st 120m 1.77n .1p 7 VCC POWER 110m 1.65n .1p 8 O4 lcx16373_data_o_3st 100m 1.59n .1p 9 O5 lcx16373_data_o_3st 100m 1.53n .1p 10 GND GND 100m 1.49n .1p 11 O6 lcx16373_data_o_3st 100m 1.44n .1p 12 O7 lcx16373_data_o_3st 100m 1.36n .1p 13 O8 lcx16373_data_o_3st 100m 1.37n .1p 14 O9 lcx16373_data_o_3st 100m 1.44n .1p 15 GND GND 100m 1.48n .1p 16 O10 lcx16373_data_o_3st 100m 1.54n .1p 17 O11 lcx16373_data_o_3st 100m 1.58n .1p 18 VCC POWER 110m 1.65n .1p 19 O12 lcx16373_data_o_3st 120m 1.76n .1p 20 O13 lcx16373_data_o_3st 120m 2.22n .1p 21 GND GND 130m 2.62n .12p 22 O14 lcx16373_data_o_3st 130m 3.05n .15p 23 O15 lcx16373_data_o_3st 130m 3.34n .15p 24 OE2 lcx16373_cntrl 140m 3.57n .2p 25 LE2 lcx16373_cntrl 140m 3.56n .2p 26 D15 lcx16373_data_i 130m 3.34n .25p 27 D14 lcx16373_data_i 130m 3.06n .15p 28 GND GND 130m 2.63n .12p 29 D13 lcx16373_data_i 120m 2.23n .1p 30 D12 lcx16373_data_i 120m 1.76n .1p 31 VCC POWER 110m 1.66n .1p 32 D11 lcx16373_data_i 100m 1.59n .1p 33 D10 lcx16373_data_i 100m 1.53n .1p 34 GND GND 100m 1.49n .1p 35 D9 lcx16373_data_i 100m 1.45n .1p 36 D8 lcx16373_data_i 100m 1.37n .1p 37 D7 lcx16373_data_i 100m 1.37n .1p 38 D6 lcx16373_data_i 100m 1.43n .1p 39 GND GND 100m 1.49n .1p 40 D5 lcx16373_data_i 100m 1.54n .1p 41 D4 lcx16373_data_i 100m 1.58n .1p 42 VCC POWER 110m 1.65n .1p 43 D3 lcx16373_data_i 120m 1.76n .1p 44 D2 lcx16373_data_i 120m 2.22n .1p 45 GND GND 130m 2.62n .12p 46 D1 lcx16373_data_i 130m 3.05n .15p 47 D0 lcx16373_data_i 130m 3.34n .25p 48 LE1 lcx16373_cntrl 140m 3.58n .2p | [Model] lcx16373_data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] |VIN IIN IIN IIN -3.3 -7.37E-01 -6.89E-01 -7.63E-01 -3.2 -7.08E-01 -6.63E-01 -7.33E-01 -3.1 -6.79E-01 -6.37E-01 -7.02E-01 -3.0 -6.50E-01 -6.11E-01 -6.71E-01 -2.9 -6.21E-01 -5.84E-01 -6.40E-01 -2.8 -5.93E-01 -5.58E-01 -6.09E-01 -2.7 -5.64E-01 -5.32E-01 -5.78E-01 -2.6 -5.35E-01 -5.06E-01 -5.47E-01 -2.5 -5.06E-01 -4.80E-01 -5.16E-01 -2.4 -4.78E-01 -4.53E-01 -4.85E-01 -2.3 -4.49E-01 -4.27E-01 -4.54E-01 -2.2 -4.20E-01 -4.01E-01 -4.23E-01 -2.1 -3.91E-01 -3.75E-01 -3.92E-01 -2.0 -3.63E-01 -3.49E-01 -3.62E-01 -1.9 -3.34E-01 -3.22E-01 -3.31E-01 -1.8 -3.05E-01 -2.96E-01 -3.00E-01 -1.7 -2.76E-01 -2.70E-01 -2.69E-01 -1.6 -2.47E-01 -2.44E-01 -2.38E-01 -1.5 -2.19E-01 -2.18E-01 -2.07E-01 -1.4 -1.90E-01 -1.91E-01 -1.76E-01 -1.3 -1.61E-01 -1.65E-01 -1.45E-01 -1.2 -1.32E-01 -1.39E-01 -1.14E-01 -1.1 -1.04E-01 -1.13E-01 -8.34E-02 -1.0 -7.48E-02 -8.65E-02 -5.25E-02 -0.9 -4.60E-02 -6.03E-02 -2.62E-02 -0.8 -2.19E-02 -3.41E-02 -1.13E-02 -0.7 -7.72E-03 -1.41E-02 -4.29E-03 -0.6 -2.18E-03 -4.02E-03 -7.69E-04 -0.5 -2.64E-04 -7.35E-04 -2.43E-05 -0.4 -9.72E-06 -5.36E-05 -2.71E-07 -0.3 -2.57E-07 -2.26E-06 -4.37E-09 -0.2 -5.83E-09 -8.45E-08 -1.82E-09 -0.1 1.77E-09 -1.42E-09 -1.68E-09 0.0 1.78E-09 1.91E-09 -1.62E-09 0.1 1.79E-09 1.92E-09 -1.61E-09 0.2 1.79E-09 1.93E-09 -1.61E-09 0.3 1.80E-09 1.94E-09 5.51E-10 0.4 1.81E-09 1.95E-09 5.52E-10 0.5 1.82E-09 1.96E-09 5.54E-10 0.6 1.82E-09 1.97E-09 5.55E-10 0.7 1.83E-09 1.98E-09 5.57E-10 0.8 1.84E-09 1.99E-09 5.58E-10 0.9 1.85E-09 2.00E-09 5.60E-10 1.0 1.85E-09 2.01E-09 5.61E-10 1.1 1.86E-09 2.02E-09 5.63E-10 1.2 1.87E-09 2.03E-09 5.64E-10 1.3 1.87E-09 2.04E-09 5.65E-10 1.4 1.88E-09 2.05E-09 5.67E-10 1.5 1.89E-09 2.06E-09 5.68E-10 1.6 1.90E-09 2.07E-09 5.70E-10 1.7 1.90E-09 2.08E-09 5.71E-10 1.8 1.91E-09 2.09E-09 5.73E-10 1.9 1.92E-09 2.10E-09 5.74E-10 2.0 1.93E-09 2.11E-09 5.76E-10 2.1 1.93E-09 2.12E-09 5.77E-10 2.2 1.94E-09 2.13E-09 5.79E-10 2.3 1.95E-09 2.14E-09 5.80E-10 2.4 1.96E-09 2.15E-09 5.82E-10 2.5 1.96E-09 2.16E-09 5.83E-10 2.6 1.97E-09 2.17E-09 5.85E-10 2.7 1.98E-09 2.18E-09 5.86E-10 2.8 1.98E-09 2.19E-09 5.88E-10 2.9 1.99E-09 2.20E-09 5.89E-10 3.0 2.00E-09 2.21E-09 5.91E-10 3.1 2.01E-09 2.22E-09 5.92E-10 3.2 2.01E-09 2.23E-09 5.94E-10 3.3 2.02E-09 2.24E-09 5.95E-10 | [POWER Clamp] | VIN IIN IIN IIN 0.0 5.48E-10 1.27E-09 -2.13E-10 -0.1 5.49E-10 1.28E-09 -2.13E-10 -0.2 5.50E-10 1.29E-09 -2.13E-10 -0.3 5.50E-10 1.29E-09 -2.14E-10 -0.4 5.51E-10 1.30E-09 -2.14E-10 -0.5 5.51E-10 1.30E-09 -2.14E-10 -0.6 5.52E-10 1.31E-09 -2.15E-10 -0.7 5.52E-10 1.32E-09 -2.15E-10 -0.8 5.53E-10 1.32E-09 -2.15E-10 -0.9 5.53E-10 1.33E-09 -2.16E-10 -1.0 5.54E-10 1.33E-09 -2.16E-10 -1.1 5.54E-10 1.34E-09 -2.16E-10 -1.2 5.55E-10 1.35E-09 -2.17E-10 -1.3 5.55E-10 1.35E-09 -2.17E-10 -1.4 5.56E-10 1.36E-09 -2.17E-10 -1.5 5.56E-10 1.36E-09 -2.18E-10 -1.6 5.57E-10 1.37E-09 -2.18E-10 -1.7 5.57E-10 1.38E-09 -2.18E-10 -1.8 5.58E-10 1.38E-09 -2.19E-10 -1.9 5.58E-10 1.39E-09 -2.19E-10 -2.0 5.59E-10 1.39E-09 -2.19E-10 -2.1 5.59E-10 1.40E-09 -2.20E-10 -2.2 5.60E-10 1.41E-09 -2.20E-10 -2.3 5.60E-10 1.41E-09 -2.20E-10 -2.4 5.61E-10 1.42E-09 -2.21E-10 -2.5 5.61E-10 1.42E-09 -2.21E-10 -2.6 5.62E-10 1.43E-09 -2.21E-10 -2.7 5.62E-10 1.44E-09 -2.22E-10 -2.8 5.63E-10 1.44E-09 -2.22E-10 -2.9 5.63E-10 1.45E-09 -2.22E-10 -3.0 5.64E-10 1.45E-09 -2.23E-10 -3.1 5.64E-10 1.46E-09 -2.23E-10 -3.2 5.65E-10 1.47E-09 -2.23E-10 -3.3 5.65E-10 1.47E-09 -2.24E-10 | |[End lcx16373_data_i | |====================================================================== | [Model] lcx16373_data_o_3st Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Cref=50p Rref=500 Vmeas=1.5 C_comp 8p 8p 8p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] |VOUT IOUT IOUT IOUT 6.6 -1.10E-01 -8.72E-02 -1.39E-01 6.5 -1.10E-01 -8.68E-02 -1.39E-01 6.4 -1.10E-01 -8.64E-02 -1.38E-01 6.3 -1.09E-01 -8.60E-02 -1.37E-01 6.2 -1.09E-01 -8.56E-02 -1.36E-01 6.1 -1.08E-01 -8.52E-02 -1.35E-01 6.0 -1.08E-01 -8.48E-02 -1.35E-01 5.9 -1.08E-01 -8.44E-02 -1.34E-01 5.8 -1.07E-01 -8.40E-02 -1.33E-01 5.7 -1.07E-01 -8.36E-02 -1.32E-01 5.6 -1.06E-01 -8.32E-02 -1.31E-01 5.5 -1.06E-01 -8.28E-02 -1.31E-01 5.4 -1.06E-01 -8.24E-02 -1.30E-01 5.3 -1.05E-01 -8.20E-02 -1.29E-01 5.2 -1.05E-01 -8.16E-02 -1.28E-01 5.1 -1.04E-01 -8.12E-02 -1.27E-01 5.0 -1.04E-01 -8.08E-02 -1.27E-01 4.9 -1.04E-01 -8.04E-02 -1.26E-01 4.8 -1.03E-01 -8.00E-02 -1.25E-01 4.7 -1.03E-01 -7.96E-02 -1.24E-01 4.6 -1.02E-01 -7.92E-02 -1.23E-01 4.5 -1.02E-01 -7.88E-02 -1.23E-01 4.4 -1.02E-01 -7.84E-02 -1.22E-01 4.3 -1.01E-01 -7.80E-02 -1.21E-01 4.2 -1.01E-01 -7.76E-02 -1.20E-01 4.1 -1.00E-01 -7.72E-02 -1.19E-01 4.0 -1.00E-01 -7.68E-02 -1.19E-01 3.9 -9.97E-02 -7.64E-02 -1.18E-01 3.8 -9.91E-02 -7.60E-02 -1.17E-01 3.7 -9.87E-02 -7.56E-02 -1.16E-01 3.6 -9.83E-02 -7.52E-02 -1.15E-01 3.5 -9.79E-02 -7.48E-02 -1.15E-01 3.4 -9.75E-02 -7.44E-02 -1.14E-01 3.3 -9.70E-02 -7.40E-02 -1.13E-01 3.2 -9.66E-02 -7.36E-02 -1.12E-01 3.1 -9.61E-02 -7.32E-02 -1.11E-01 3.0 -9.56E-02 -7.28E-02 -1.11E-01 2.9 -9.50E-02 -7.23E-02 -1.10E-01 2.8 -9.45E-02 -7.19E-02 -1.09E-01 2.7 -9.39E-02 -7.14E-02 -1.08E-01 2.6 -9.32E-02 -7.09E-02 -1.07E-01 2.5 -9.25E-02 -7.04E-02 -1.07E-01 2.4 -9.16E-02 -6.98E-02 -1.06E-01 2.3 -9.07E-02 -6.92E-02 -1.05E-01 2.2 -8.97E-02 -6.86E-02 -1.04E-01 2.1 -8.86E-02 -6.78E-02 -1.03E-01 2.0 -8.75E-02 -6.70E-02 -1.03E-01 1.9 -8.63E-02 -6.61E-02 -1.02E-01 1.8 -8.49E-02 -6.46E-02 -1.01E-01 1.7 -8.33E-02 -6.41E-02 -1.00E-01 1.6 -8.14E-02 -6.29E-02 -9.93E-02 1.5 -7.92E-02 -6.15E-02 -9.85E-02 1.4 -7.67E-02 -5.99E-02 -9.70E-02 1.3 -7.38E-02 -5.79E-02 -9.54E-02 1.2 -7.05E-02 -5.56E-02 -9.15E-02 1.1 -6.67E-02 -5.30E-02 -8.65E-02 1.0 -6.25E-02 -5.00E-02 -8.09E-02 0.9 -5.79E-02 -4.66E-02 -7.48E-02 0.8 -5.29E-02 -4.28E-02 -6.82E-02 0.7 -4.76E-02 -3.86E-02 -6.11E-02 0.6 -4.18E-02 -3.41E-02 -5.35E-02 0.5 -3.56E-02 -2.92E-02 -4.55E-02 0.4 -2.91E-02 -2.40E-02 -3.71E-02 0.3 -2.23E-02 -1.85E-02 -2.83E-02 0.2 -1.51E-02 -1.26E-02 -1.92E-02 0.1 -7.72E-03 -6.44E-03 -9.74E-03 0.0 -5.06E-06 4.41E-06 -1.35E-05 -0.1 7.95E-03 6.72E-03 9.94E-03 -0.2 1.61E-02 1.36E-02 2.01E-02 -0.3 2.46E-02 2.08E-02 3.04E-02 -0.4 3.32E-02 2.83E-02 4.09E-02 -0.5 4.19E-02 3.59E-02 5.15E-02 -0.6 5.08E-02 4.38E-02 6.22E-02 -0.7 6.00E-02 5.20E-02 7.30E-02 -0.8 6.93E-02 6.06E-02 8.39E-02 -0.9 7.86E-02 6.92E-02 9.48E-02 -1.0 8.80E-02 7.79E-02 1.06E-01 -1.1 9.73E-02 8.65E-02 1.17E-01 -1.2 1.07E-01 9.52E-02 1.28E-01 -1.3 1.16E-01 1.04E-01 1.38E-01 -1.4 1.25E-01 1.12E-01 1.49E-01 -1.5 1.35E-01 1.21E-01 1.60E-01 -1.6 1.44E-01 1.30E-01 1.71E-01 -1.7 1.53E-01 1.38E-01 1.82E-01 -1.8 1.63E-01 1.47E-01 1.93E-01 -1.9 1.72E-01 1.56E-01 2.04E-01 -2.0 1.81E-01 1.64E-01 2.15E-01 -2.1 1.91E-01 1.73E-01 2.26E-01 -2.2 2.00E-01 1.82E-01 2.37E-01 -2.3 2.09E-01 1.90E-01 2.48E-01 -2.4 2.19E-01 1.99E-01 2.58E-01 -2.5 2.28E-01 2.07E-01 2.69E-01 -2.6 2.37E-01 2.16E-01 2.80E-01 -2.7 2.47E-01 2.25E-01 2.91E-01 -2.8 2.56E-01 2.33E-01 3.02E-01 -2.9 2.65E-01 2.42E-01 3.13E-01 -3.0 2.75E-01 2.51E-01 3.24E-01 -3.1 2.84E-01 2.59E-01 3.35E-01 -3.2 2.93E-01 2.68E-01 3.46E-01 -3.3 3.03E-01 2.77E-01 3.57E-01 | [Pulldown] |VOUT IOUT IOUT IOUT -3.3 1.80E-05 1.60E-05 1.50E-05 -3.2 1.80E-05 1.60E-05 1.50E-05 -3.1 1.80E-05 1.60E-05 1.50E-05 -3.0 1.80E-05 1.60E-05 1.50E-05 -2.9 1.80E-05 1.60E-05 1.50E-05 -2.8 1.80E-05 1.60E-05 1.50E-05 -2.7 1.80E-05 1.60E-05 1.50E-05 -2.6 1.80E-05 1.60E-05 1.50E-05 -2.5 1.80E-05 1.60E-05 1.50E-05 -2.4 1.80E-05 1.60E-05 1.50E-05 -2.3 1.80E-05 1.60E-05 1.50E-05 -2.2 1.80E-05 1.60E-05 1.50E-05 -2.1 1.80E-05 1.60E-05 1.50E-05 -2.0 1.80E-05 1.60E-05 1.50E-05 -1.9 1.80E-05 1.60E-05 1.50E-05 -1.8 1.80E-05 1.60E-05 1.50E-05 -1.7 1.80E-05 1.60E-05 1.50E-05 -1.6 1.80E-05 1.60E-05 1.50E-05 -1.5 1.80E-05 1.60E-05 1.50E-05 -1.4 1.80E-05 1.60E-05 1.50E-05 -1.3 1.80E-05 1.60E-05 1.50E-05 -1.2 1.80E-05 1.60E-05 1.50E-05 -1.1 1.80E-05 1.60E-05 -1.66E-02 -1.0 -2.52E-02 -1.07E-02 -4.55E-02 -0.9 -3.71E-02 -2.53E-02 -6.57E-02 -0.8 -4.71E-02 -3.07E-02 -6.91E-02 -0.7 -5.12E-02 -3.81E-02 -6.56E-02 -0.6 -4.78E-02 -3.92E-02 -5.91E-02 -0.5 -4.12E-02 -3.48E-02 -5.00E-02 -0.4 -3.31E-02 -2.82E-02 -4.00E-02 -0.3 -2.47E-02 -2.10E-02 -2.99E-02 -0.2 -1.64E-02 -1.39E-02 -1.99E-02 -0.1 -8.13E-03 -6.88E-03 -9.88E-03 0.0 -3.16E-05 -2.71E-05 -3.72E-05 0.1 7.93E-03 6.67E-03 9.68E-03 0.2 1.57E-02 1.32E-02 1.92E-02 0.3 2.32E-02 1.94E-02 2.85E-02 0.4 3.03E-02 2.53E-02 3.74E-02 0.5 3.71E-02 3.08E-02 4.59E-02 0.6 4.34E-02 3.60E-02 5.39E-02 0.7 4.93E-02 4.07E-02 6.13E-02 0.8 5.47E-02 4.50E-02 6.82E-02 0.9 5.95E-02 4.88E-02 7.45E-02 1.0 6.38E-02 5.21E-02 8.01E-02 1.1 6.76E-02 5.49E-02 8.50E-02 1.2 7.08E-02 5.73E-02 8.92E-02 1.3 7.34E-02 5.86E-02 9.18E-02 1.4 7.56E-02 6.05E-02 9.40E-02 1.5 7.66E-02 6.20E-02 9.50E-02 1.6 7.87E-02 6.30E-02 9.71E-02 1.7 7.99E-02 6.38E-02 9.83E-02 1.8 8.08E-02 6.44E-02 9.92E-02 1.9 8.15E-02 6.48E-02 9.99E-02 2.0 8.21E-02 6.52E-02 1.00E-01 2.1 8.25E-02 6.55E-02 1.01E-01 2.2 8.29E-02 6.57E-02 1.01E-01 2.3 8.31E-02 6.59E-02 1.02E-01 2.4 8.34E-02 6.61E-02 1.02E-01 2.5 8.36E-02 6.63E-02 1.02E-01 2.6 8.37E-02 6.64E-02 1.02E-01 2.7 8.38E-02 6.65E-02 1.02E-01 2.8 8.40E-02 6.66E-02 1.02E-01 2.9 8.41E-02 6.67E-02 1.02E-01 3.0 8.41E-02 6.68E-02 1.03E-01 3.1 8.42E-02 6.69E-02 1.03E-01 3.2 8.43E-02 6.69E-02 1.03E-01 3.3 8.43E-02 6.70E-02 1.03E-01 3.4 8.44E-02 6.71E-02 1.03E-01 3.5 8.44E-02 6.71E-02 1.03E-01 3.6 8.44E-02 6.72E-02 1.03E-01 3.7 8.45E-02 6.72E-02 1.03E-01 3.8 8.45E-02 6.73E-02 1.03E-01 3.9 8.45E-02 6.73E-02 1.03E-01 4.0 8.46E-02 6.74E-02 1.03E-01 4.1 8.46E-02 6.74E-02 1.03E-01 4.2 8.46E-02 6.75E-02 1.03E-01 4.3 8.47E-02 6.75E-02 1.03E-01 4.4 8.47E-02 6.76E-02 1.03E-01 4.5 8.47E-02 6.77E-02 1.03E-01 4.6 8.48E-02 6.77E-02 1.03E-01 4.7 8.48E-02 6.78E-02 1.03E-01 4.8 8.49E-02 6.79E-02 1.03E-01 4.9 8.50E-02 6.80E-02 1.03E-01 5.0 8.50E-02 6.82E-02 1.03E-01 5.1 8.52E-02 6.83E-02 1.04E-01 5.2 8.53E-02 6.85E-02 1.04E-01 5.3 8.55E-02 6.87E-02 1.04E-01 5.4 8.57E-02 6.90E-02 1.04E-01 5.5 8.59E-02 6.93E-02 1.04E-01 5.6 8.62E-02 6.96E-02 1.05E-01 5.7 8.65E-02 7.00E-02 1.05E-01 5.8 8.69E-02 7.04E-02 1.05E-01 5.9 8.73E-02 7.09E-02 1.06E-01 6.0 8.78E-02 7.15E-02 1.06E-01 6.1 8.84E-02 7.21E-02 1.07E-01 6.2 8.91E-02 7.28E-02 1.07E-01 6.3 8.98E-02 7.37E-02 1.08E-01 6.4 9.07E-02 7.47E-02 1.09E-01 6.5 9.16E-02 7.59E-02 1.10E-01 6.6 9.28E-02 7.76E-02 1.11E-01 | [GND Clamp] |VOUT IOUT IOUT IOUT -3.3 -7.03E-01 -7.78E-01 -6.82E-01 -3.2 -6.76E-01 -7.49E-01 -6.55E-01 -3.1 -6.48E-01 -7.19E-01 -6.28E-01 -3.0 -6.21E-01 -6.89E-01 -6.01E-01 -2.9 -5.94E-01 -6.60E-01 -5.74E-01 -2.8 -5.67E-01 -6.30E-01 -5.47E-01 -2.7 -5.40E-01 -6.00E-01 -5.20E-01 -2.6 -5.12E-01 -5.71E-01 -4.93E-01 -2.5 -4.85E-01 -5.41E-01 -4.66E-01 -2.4 -4.58E-01 -5.11E-01 -4.39E-01 -2.3 -4.31E-01 -4.82E-01 -4.12E-01 -2.2 -4.04E-01 -4.52E-01 -3.85E-01 -2.1 -3.76E-01 -4.22E-01 -3.58E-01 -2.0 -3.49E-01 -3.93E-01 -3.31E-01 -1.9 -3.22E-01 -3.63E-01 -3.04E-01 -1.8 -2.95E-01 -3.33E-01 -2.77E-01 -1.7 -2.68E-01 -3.04E-01 -2.50E-01 -1.6 -2.40E-01 -2.74E-01 -2.23E-01 -1.5 -2.13E-01 -2.44E-01 -1.96E-01 -1.4 -1.86E-01 -2.15E-01 -1.69E-01 -1.3 -1.59E-01 -1.85E-01 -1.42E-01 -1.2 -1.32E-01 -1.55E-01 -1.15E-01 -1.1 -1.04E-01 -1.26E-01 -8.80E-02 -1.0 -7.71E-02 -9.59E-02 -5.82E-02 -0.9 -4.99E-02 -6.62E-02 -2.78E-02 -0.8 -2.27E-02 -3.65E-02 -1.14E-02 -0.7 -7.66E-03 -1.46E-02 -4.29E-03 -0.6 -2.08E-03 -3.95E-03 -7.32E-04 -0.5 -2.38E-04 -7.05E-04 -2.18E-05 -0.4 -8.31E-06 -5.00E-05 -2.31E-07 -0.3 -2.07E-07 -2.03E-06 -4.21E-09 -0.2 -3.87E-09 -7.20E-08 1.69E-09 -0.1 3.11E-09 -3.08E-09 1.69E-09 0.0 3.11E-09 2.75E-09 1.69E-09 0.1 3.11E-09 2.75E-09 1.69E-09 0.2 3.11E-09 2.75E-09 1.69E-09 0.3 3.11E-09 2.75E-09 1.69E-09 0.4 3.11E-09 2.75E-09 1.69E-09 0.5 3.11E-09 2.75E-09 1.69E-09 0.6 3.11E-09 2.75E-09 1.69E-09 0.7 3.11E-09 2.75E-09 1.69E-09 0.8 3.11E-09 2.75E-09 1.69E-09 0.9 3.11E-09 2.75E-09 1.69E-09 1.0 3.11E-09 2.75E-09 1.69E-09 1.1 3.11E-09 2.75E-09 1.69E-09 1.2 3.11E-09 2.75E-09 1.69E-09 1.3 3.11E-09 2.75E-09 1.69E-09 1.4 3.11E-09 2.75E-09 1.69E-09 1.5 3.11E-09 2.75E-09 1.69E-09 1.6 3.11E-09 2.75E-09 1.69E-09 1.7 3.11E-09 2.75E-09 1.69E-09 1.8 3.11E-09 2.75E-09 1.69E-09 1.9 3.11E-09 2.75E-09 1.69E-09 2.0 3.11E-09 2.75E-09 1.69E-09 2.1 3.11E-09 2.75E-09 1.69E-09 2.2 3.11E-09 2.75E-09 1.69E-09 2.3 3.11E-09 2.75E-09 1.69E-09 2.4 3.11E-09 2.75E-09 1.69E-09 2.5 3.11E-09 2.75E-09 1.69E-09 2.6 3.11E-09 2.75E-09 1.69E-09 2.7 3.11E-09 2.75E-09 1.69E-09 2.8 3.11E-09 2.75E-09 1.69E-09 2.9 3.11E-09 2.75E-09 1.69E-09 3.0 3.11E-09 2.75E-09 1.69E-09 3.1 3.11E-09 2.75E-09 1.69E-09 3.2 3.11E-09 2.75E-09 1.69E-09 3.3 3.11E-09 2.75E-09 1.69E-09 | [POWER Clamp] |VOUT IOUT IOUT IOUT 0.0 1.18E-09 2.90E-09 6.13E-10 -0.1 1.19E-09 2.90E-09 6.14E-10 -0.2 1.19E-09 2.91E-09 6.14E-10 -0.3 1.20E-09 2.91E-09 6.15E-10 -0.4 1.20E-09 2.92E-09 6.15E-10 -0.5 1.21E-09 2.92E-09 6.16E-10 -0.6 1.21E-09 2.92E-09 6.16E-10 -0.7 1.22E-09 2.93E-09 6.17E-10 -0.8 1.22E-09 2.93E-09 6.17E-10 -0.9 1.23E-09 2.94E-09 6.18E-10 -1.0 1.23E-09 2.94E-09 6.18E-10 -1.1 1.24E-09 2.94E-09 6.19E-10 -1.2 1.24E-09 2.95E-09 6.19E-10 -1.3 1.25E-09 2.95E-09 6.20E-10 -1.4 1.25E-09 2.96E-09 6.20E-10 -1.5 1.26E-09 2.96E-09 6.21E-10 -1.6 1.26E-09 2.96E-09 6.21E-10 -1.7 1.27E-09 2.97E-09 6.22E-10 -1.8 1.27E-09 2.97E-09 6.22E-10 -1.9 1.28E-09 2.98E-09 6.23E-10 -2.0 1.28E-09 2.98E-09 6.23E-10 -2.1 1.29E-09 2.98E-09 6.24E-10 -2.2 1.29E-09 2.99E-09 6.24E-10 -2.3 1.30E-09 2.99E-09 6.25E-10 -2.4 1.30E-09 3.00E-09 6.25E-10 -2.5 1.31E-09 3.00E-09 6.26E-10 -2.6 1.31E-09 3.00E-09 6.26E-10 -2.7 1.32E-09 3.01E-09 6.27E-10 -2.8 1.32E-09 3.01E-09 6.27E-10 -2.9 1.33E-09 3.02E-09 6.28E-10 -3.0 1.33E-09 3.02E-09 6.28E-10 -3.1 1.34E-09 3.02E-09 6.29E-10 -3.2 1.34E-09 3.03E-09 6.29E-10 -3.3 1.35E-09 3.03E-09 6.30E-10 | [Ramp] dV/dt_r 1.70E+0/280E-12 1.47E+0/440E-12 1.93E+0/240E-12 dV/dt_f 1.75E+0/320E-12 1.52E+0/360E-12 1.94E+0/240E-12 | [Falling Waveform] R_fixture=75 C_fixture=0p V_fixture=3.30 V_fixture_min=3.00 V_fixture_max=3.60 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 3.30E+00 3.00E+00 3.60E+00 4.000E-11 3.296E+00 2.993E+00 3.594E+00 8.000E-11 3.296E+00 2.993E+00 3.593E+00 1.200E-10 3.296E+00 2.993E+00 3.593E+00 1.600E-10 3.297E+00 2.994E+00 3.593E+00 2.000E-10 3.297E+00 2.995E+00 3.592E+00 2.400E-10 3.296E+00 2.996E+00 3.592E+00 2.800E-10 3.296E+00 2.997E+00 3.592E+00 3.200E-10 3.295E+00 2.998E+00 3.592E+00 3.600E-10 3.295E+00 2.999E+00 3.592E+00 4.000E-10 3.294E+00 2.999E+00 3.592E+00 4.400E-10 3.294E+00 2.999E+00 3.592E+00 4.800E-10 3.293E+00 2.999E+00 3.592E+00 5.200E-10 3.293E+00 2.998E+00 3.592E+00 5.600E-10 3.293E+00 2.997E+00 3.592E+00 6.000E-10 3.293E+00 2.996E+00 3.592E+00 6.400E-10 3.293E+00 2.995E+00 3.590E+00 6.800E-10 3.293E+00 2.995E+00 3.587E+00 7.200E-10 3.292E+00 2.994E+00 3.583E+00 7.600E-10 3.290E+00 2.993E+00 3.577E+00 8.000E-10 3.287E+00 2.993E+00 3.571E+00 8.400E-10 3.284E+00 2.992E+00 3.565E+00 8.800E-10 3.282E+00 2.991E+00 3.562E+00 9.200E-10 3.280E+00 2.990E+00 3.562E+00 9.600E-10 3.280E+00 2.989E+00 3.569E+00 1.000E-09 3.285E+00 2.989E+00 3.569E+00 1.040E-09 3.292E+00 2.989E+00 3.518E+00 1.080E-09 3.286E+00 2.992E+00 3.384E+00 1.120E-09 3.239E+00 2.998E+00 3.180E+00 1.160E-09 3.134E+00 3.005E+00 2.947E+00 1.200E-09 2.981E+00 3.003E+00 2.725E+00 1.240E-09 2.806E+00 2.973E+00 2.508E+00 1.280E-09 2.638E+00 2.905E+00 2.262E+00 1.320E-09 2.479E+00 2.801E+00 1.962E+00 1.360E-09 2.312E+00 2.675E+00 1.609E+00 1.400E-09 2.112E+00 2.546E+00 1.245E+00 1.440E-09 1.871E+00 2.424E+00 9.199E-01 1.480E-09 1.594E+00 2.304E+00 6.454E-01 1.520E-09 1.305E+00 2.175E+00 4.103E-01 1.560E-09 1.032E+00 2.030E+00 2.045E-01 1.600E-09 7.941E-01 1.877E+00 2.840E-02 1.640E-09 5.936E-01 1.714E+00 -1.064E-01 1.680E-09 4.240E-01 1.529E+00 -1.915E-01 1.720E-09 2.816E-01 1.321E+00 -2.297E-01 1.760E-09 1.696E-01 1.106E+00 -2.244E-01 1.800E-09 9.282E-02 9.059E-01 -1.766E-01 1.840E-09 5.220E-02 7.298E-01 -9.335E-02 1.880E-09 4.606E-02 5.788E-01 1.295E-02 1.920E-09 7.233E-02 4.563E-01 1.331E-01 1.960E-09 1.254E-01 3.644E-01 2.578E-01 2.000E-09 1.965E-01 3.007E-01 3.743E-01 2.040E-09 2.775E-01 2.642E-01 4.725E-01 2.080E-09 3.616E-01 2.557E-01 5.485E-01 2.120E-09 4.412E-01 2.716E-01 5.986E-01 2.160E-09 5.096E-01 3.050E-01 6.194E-01 2.200E-09 5.627E-01 3.512E-01 6.121E-01 2.240E-09 5.981E-01 4.057E-01 5.814E-01 2.280E-09 6.139E-01 4.614E-01 5.311E-01 2.320E-09 6.108E-01 5.125E-01 4.664E-01 2.360E-09 5.911E-01 5.565E-01 3.957E-01 2.400E-09 5.582E-01 5.907E-01 3.263E-01 2.440E-09 5.155E-01 6.123E-01 2.631E-01 2.480E-09 4.678E-01 6.208E-01 2.109E-01 2.520E-09 4.199E-01 6.177E-01 1.738E-01 2.560E-09 3.757E-01 6.038E-01 1.524E-01 2.600E-09 3.383E-01 5.805E-01 1.457E-01 2.640E-09 3.105E-01 5.512E-01 1.527E-01 2.680E-09 2.933E-01 5.192E-01 1.716E-01 2.720E-09 2.866E-01 4.869E-01 1.986E-01 2.760E-09 2.898E-01 4.571E-01 2.304E-01 2.800E-09 3.015E-01 4.329E-01 2.649E-01 2.840E-09 3.196E-01 4.155E-01 2.993E-01 2.880E-09 3.419E-01 4.052E-01 3.312E-01 2.920E-09 3.663E-01 4.026E-01 3.590E-01 2.960E-09 3.909E-01 4.072E-01 3.819E-01 3.000E-09 4.139E-01 4.174E-01 3.983E-01 3.040E-09 4.337E-01 4.316E-01 4.074E-01 3.080E-09 4.493E-01 4.485E-01 4.093E-01 3.120E-09 4.600E-01 4.663E-01 4.039E-01 3.160E-09 4.651E-01 4.831E-01 3.915E-01 3.200E-09 4.646E-01 4.977E-01 3.733E-01 3.240E-09 4.589E-01 5.095E-01 3.511E-01 3.280E-09 4.485E-01 5.174E-01 3.267E-01 3.320E-09 4.345E-01 5.210E-01 3.019E-01 3.360E-09 4.183E-01 5.208E-01 2.793E-01 3.400E-09 4.015E-01 5.170E-01 2.608E-01 3.440E-09 3.854E-01 5.102E-01 2.479E-01 3.480E-09 3.715E-01 5.011E-01 2.467E-01 3.520E-09 3.609E-01 4.910E-01 2.448E-01 3.560E-09 3.544E-01 4.807E-01 2.417E-01 3.600E-09 3.523E-01 4.709E-01 2.370E-01 3.640E-09 3.546E-01 4.626E-01 2.375E-01 3.680E-09 3.552E-01 4.565E-01 2.465E-01 3.720E-09 3.566E-01 4.527E-01 2.626E-01 3.760E-09 3.589E-01 4.514E-01 2.812E-01 3.800E-09 3.627E-01 4.525E-01 3.007E-01 3.840E-09 3.671E-01 4.557E-01 3.207E-01 3.880E-09 3.751E-01 4.604E-01 3.376E-01 3.920E-09 3.958E-01 4.900E-01 3.800E-01 3.960E-09 5.000E-01 5.400E-01 4.500E-01 | [Falling Waveform] R_fixture=75 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 2.780E+00 2.462E+00 3.140E+00 4.000E-11 2.841E+00 2.461E+00 3.223E+00 8.000E-11 2.841E+00 2.461E+00 3.223E+00 1.200E-10 2.842E+00 2.462E+00 3.223E+00 1.600E-10 2.842E+00 2.463E+00 3.222E+00 2.000E-10 2.842E+00 2.464E+00 3.222E+00 2.400E-10 2.842E+00 2.465E+00 3.222E+00 2.800E-10 2.841E+00 2.466E+00 3.221E+00 3.200E-10 2.841E+00 2.467E+00 3.221E+00 3.600E-10 2.840E+00 2.468E+00 3.221E+00 4.000E-10 2.840E+00 2.469E+00 3.221E+00 4.400E-10 2.839E+00 2.469E+00 3.222E+00 4.800E-10 2.839E+00 2.469E+00 3.222E+00 5.200E-10 2.839E+00 2.468E+00 3.222E+00 5.600E-10 2.839E+00 2.467E+00 3.222E+00 6.000E-10 2.839E+00 2.467E+00 3.222E+00 6.400E-10 2.839E+00 2.466E+00 3.220E+00 6.800E-10 2.838E+00 2.465E+00 3.216E+00 7.200E-10 2.837E+00 2.464E+00 3.211E+00 7.600E-10 2.834E+00 2.464E+00 3.204E+00 8.000E-10 2.831E+00 2.463E+00 3.195E+00 8.400E-10 2.826E+00 2.462E+00 3.186E+00 8.800E-10 2.820E+00 2.460E+00 3.177E+00 9.200E-10 2.813E+00 2.457E+00 3.171E+00 9.600E-10 2.808E+00 2.454E+00 3.169E+00 1.000E-09 2.804E+00 2.450E+00 3.155E+00 1.040E-09 2.801E+00 2.446E+00 3.082E+00 1.080E-09 2.780E+00 2.443E+00 2.905E+00 1.120E-09 2.707E+00 2.440E+00 2.614E+00 1.160E-09 2.558E+00 2.435E+00 2.217E+00 1.200E-09 2.323E+00 2.417E+00 1.754E+00 1.240E-09 2.010E+00 2.363E+00 1.301E+00 1.280E-09 1.646E+00 2.256E+00 9.380E-01 1.320E-09 1.277E+00 2.084E+00 6.686E-01 1.360E-09 9.603E-01 1.851E+00 4.383E-01 1.400E-09 7.161E-01 1.574E+00 2.088E-01 1.440E-09 5.183E-01 1.290E+00 -2.130E-02 1.480E-09 3.353E-01 1.042E+00 -2.328E-01 1.520E-09 1.559E-01 8.376E-01 -4.081E-01 1.560E-09 -1.533E-02 6.593E-01 -5.400E-01 1.600E-09 -1.676E-01 4.915E-01 -6.215E-01 1.640E-09 -2.929E-01 3.308E-01 -6.471E-01 1.680E-09 -3.850E-01 1.790E-01 -6.218E-01 1.720E-09 -4.377E-01 3.622E-02 -5.549E-01 1.760E-09 -4.480E-01 -9.192E-02 -4.510E-01 1.800E-09 -4.194E-01 -1.954E-01 -3.176E-01 1.840E-09 -3.581E-01 -2.692E-01 -1.709E-01 1.880E-09 -2.708E-01 -3.122E-01 -2.577E-02 1.920E-09 -1.673E-01 -3.220E-01 1.082E-01 1.960E-09 -5.918E-02 -2.989E-01 2.213E-01 2.000E-09 4.394E-02 -2.503E-01 3.041E-01 2.040E-09 1.344E-01 -1.839E-01 3.535E-01 2.080E-09 2.053E-01 -1.058E-01 3.703E-01 2.120E-09 2.519E-01 -2.441E-02 3.540E-01 2.160E-09 2.733E-01 5.085E-02 3.073E-01 2.200E-09 2.699E-01 1.145E-01 2.382E-01 2.240E-09 2.434E-01 1.637E-01 1.550E-01 2.280E-09 1.978E-01 1.944E-01 6.525E-02 2.320E-09 1.392E-01 2.048E-01 -2.139E-02 2.360E-09 7.385E-02 1.968E-01 -9.585E-02 2.400E-09 8.279E-03 1.730E-01 -1.534E-01 2.440E-09 -5.088E-02 1.354E-01 -1.918E-01 2.480E-09 -9.860E-02 8.878E-02 -2.097E-01 2.520E-09 -1.322E-01 3.909E-02 -2.078E-01 2.560E-09 -1.506E-01 -8.968E-03 -1.899E-01 2.600E-09 -1.537E-01 -5.161E-02 -1.597E-01 2.640E-09 -1.435E-01 -8.476E-02 -1.208E-01 2.680E-09 -1.229E-01 -1.060E-01 -7.761E-02 2.720E-09 -9.489E-02 -1.154E-01 -3.476E-02 2.760E-09 -6.278E-02 -1.138E-01 5.159E-03 2.800E-09 -2.986E-02 -1.023E-01 4.050E-02 2.840E-09 1.079E-03 -8.317E-02 6.926E-02 2.880E-09 2.818E-02 -5.975E-02 9.041E-02 2.920E-09 5.022E-02 -3.438E-02 1.042E-01 2.960E-09 6.630E-02 -9.152E-03 1.106E-01 3.000E-09 7.622E-02 1.356E-02 1.093E-01 3.040E-09 8.026E-02 3.218E-02 1.007E-01 3.080E-09 7.870E-02 4.622E-02 8.567E-02 3.120E-09 7.195E-02 5.525E-02 6.497E-02 3.160E-09 6.074E-02 5.904E-02 3.977E-02 3.200E-09 4.591E-02 5.819E-02 1.213E-02 3.240E-09 2.835E-02 5.355E-02 -1.581E-02 3.280E-09 9.325E-03 4.553E-02 -4.208E-02 3.320E-09 -9.767E-03 3.479E-02 -6.428E-02 3.360E-09 -2.754E-02 2.242E-02 -8.005E-02 3.400E-09 -4.265E-02 9.249E-03 -8.791E-02 3.440E-09 -5.371E-02 -4.056E-03 -8.720E-02 3.480E-09 -5.964E-02 -1.654E-02 -8.650E-02 3.520E-09 -5.997E-02 -2.717E-02 -8.454E-02 3.560E-09 -5.469E-02 -3.527E-02 -7.986E-02 3.600E-09 -4.434E-02 -4.034E-02 -6.916E-02 3.640E-09 -3.008E-02 -4.184E-02 -5.457E-02 3.680E-09 -2.809E-02 -3.959E-02 -3.422E-02 3.720E-09 -2.409E-02 -3.392E-02 -1.047E-02 3.760E-09 -1.709E-02 -2.536E-02 1.138E-02 3.800E-09 -5.211E-03 -1.468E-02 2.970E-02 3.840E-09 3.993E-03 -3.019E-03 4.454E-02 3.880E-09 1.327E-02 8.307E-03 5.328E-02 3.920E-09 2.171E-02 9.651E-03 5.433E-02 3.960E-09 0.000E-02 0.000E-02 0.000E-02 | [Rising Waveform] R_fixture=75 C_fixture=0p V_fixture=3.30 V_fixture_min=3.00 V_fixture_max=3.60 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 5.000E-01 5.400E-01 4.500E-01 4.000E-11 4.514E-01 5.103E-01 3.903E-01 8.000E-11 4.009E-01 4.799E-01 3.186E-01 1.200E-10 4.003E-01 4.795E-01 3.176E-01 1.600E-10 3.995E-01 4.788E-01 3.164E-01 2.000E-10 3.985E-01 4.780E-01 3.149E-01 2.400E-10 3.973E-01 4.771E-01 3.132E-01 2.800E-10 3.960E-01 4.760E-01 3.114E-01 3.200E-10 3.948E-01 4.749E-01 3.099E-01 3.600E-10 3.940E-01 4.740E-01 3.097E-01 4.000E-10 3.941E-01 4.734E-01 3.115E-01 4.400E-10 3.955E-01 4.736E-01 3.161E-01 4.800E-10 3.987E-01 4.747E-01 3.240E-01 5.200E-10 4.041E-01 4.773E-01 3.348E-01 5.600E-10 4.116E-01 4.814E-01 3.482E-01 6.000E-10 4.212E-01 4.873E-01 3.634E-01 6.400E-10 4.325E-01 4.948E-01 3.798E-01 6.800E-10 4.455E-01 5.041E-01 3.965E-01 7.200E-10 4.599E-01 5.151E-01 4.143E-01 7.600E-10 4.764E-01 5.279E-01 4.396E-01 8.000E-10 4.981E-01 5.434E-01 5.042E-01 8.400E-10 5.357E-01 5.637E-01 6.827E-01 8.800E-10 6.214E-01 5.949E-01 1.004E+00 9.200E-10 8.002E-01 6.522E-01 1.378E+00 9.600E-10 1.076E+00 7.602E-01 1.704E+00 1.000E-09 1.389E+00 9.368E-01 1.946E+00 1.040E-09 1.668E+00 1.171E+00 2.143E+00 1.080E-09 1.882E+00 1.423E+00 2.375E+00 1.120E-09 2.040E+00 1.648E+00 2.678E+00 1.160E-09 2.172E+00 1.829E+00 2.990E+00 1.200E-09 2.310E+00 1.968E+00 3.222E+00 1.240E-09 2.476E+00 2.078E+00 3.354E+00 1.280E-09 2.670E+00 2.170E+00 3.432E+00 1.320E-09 2.859E+00 2.258E+00 3.504E+00 1.360E-09 3.002E+00 2.353E+00 3.579E+00 1.400E-09 3.098E+00 2.461E+00 3.637E+00 1.440E-09 3.167E+00 2.576E+00 3.671E+00 1.480E-09 3.224E+00 2.683E+00 3.689E+00 1.520E-09 3.268E+00 2.771E+00 3.688E+00 1.560E-09 3.295E+00 2.836E+00 3.665E+00 1.600E-09 3.308E+00 2.882E+00 3.631E+00 1.640E-09 3.308E+00 2.914E+00 3.598E+00 1.680E-09 3.295E+00 2.935E+00 3.566E+00 1.720E-09 3.274E+00 2.944E+00 3.540E+00 1.760E-09 3.254E+00 2.945E+00 3.527E+00 1.800E-09 3.237E+00 2.941E+00 3.530E+00 1.840E-09 3.225E+00 2.933E+00 3.541E+00 1.880E-09 3.224E+00 2.924E+00 3.559E+00 1.920E-09 3.233E+00 2.919E+00 3.584E+00 1.960E-09 3.249E+00 2.919E+00 3.608E+00 2.000E-09 3.270E+00 2.924E+00 3.625E+00 2.040E-09 3.294E+00 2.936E+00 3.637E+00 2.080E-09 3.315E+00 2.952E+00 3.642E+00 2.120E-09 3.330E+00 2.971E+00 3.637E+00 2.160E-09 3.339E+00 2.989E+00 3.625E+00 2.200E-09 3.340E+00 3.005E+00 3.610E+00 2.240E-09 3.334E+00 3.017E+00 3.593E+00 2.280E-09 3.322E+00 3.023E+00 3.575E+00 2.320E-09 3.306E+00 3.023E+00 3.561E+00 2.360E-09 3.290E+00 3.021E+00 3.552E+00 2.400E-09 3.274E+00 3.015E+00 3.548E+00 2.440E-09 3.261E+00 3.009E+00 3.550E+00 2.480E-09 3.253E+00 3.003E+00 3.557E+00 2.520E-09 3.249E+00 2.994E+00 3.568E+00 2.560E-09 3.250E+00 2.985E+00 3.581E+00 2.600E-09 3.252E+00 2.976E+00 3.594E+00 2.640E-09 3.262E+00 2.968E+00 3.607E+00 2.680E-09 3.275E+00 2.961E+00 3.617E+00 2.720E-09 3.288E+00 2.957E+00 3.624E+00 2.760E-09 3.300E+00 2.956E+00 3.627E+00 2.800E-09 3.308E+00 2.958E+00 3.628E+00 2.840E-09 3.313E+00 2.961E+00 3.626E+00 2.880E-09 3.315E+00 2.967E+00 3.624E+00 2.920E-09 3.314E+00 2.975E+00 3.622E+00 2.960E-09 3.311E+00 2.983E+00 3.619E+00 3.000E-09 3.307E+00 2.992E+00 3.615E+00 3.040E-09 3.303E+00 3.000E+00 3.608E+00 3.080E-09 3.299E+00 3.008E+00 3.601E+00 3.120E-09 3.296E+00 3.013E+00 3.593E+00 3.160E-09 3.294E+00 3.017E+00 3.587E+00 3.200E-09 3.294E+00 3.018E+00 3.581E+00 3.240E-09 3.294E+00 3.018E+00 3.577E+00 3.280E-09 3.294E+00 3.015E+00 3.576E+00 3.320E-09 3.295E+00 3.010E+00 3.576E+00 3.360E-09 3.296E+00 3.005E+00 3.579E+00 3.400E-09 3.296E+00 2.999E+00 3.584E+00 3.440E-09 3.296E+00 2.994E+00 3.589E+00 3.480E-09 3.295E+00 2.988E+00 3.596E+00 3.520E-09 3.294E+00 2.984E+00 3.602E+00 3.560E-09 3.293E+00 2.981E+00 3.608E+00 3.600E-09 3.293E+00 2.979E+00 3.612E+00 3.640E-09 3.292E+00 2.978E+00 3.615E+00 3.680E-09 3.292E+00 2.978E+00 3.617E+00 3.720E-09 3.293E+00 2.979E+00 3.617E+00 3.760E-09 3.294E+00 2.981E+00 3.616E+00 3.800E-09 3.296E+00 2.984E+00 3.613E+00 3.840E-09 3.298E+00 2.987E+00 3.610E+00 3.880E-09 3.300E+00 2.991E+00 3.606E+00 3.920E-09 3.302E+00 2.996E+00 3.602E+00 3.960E-09 3.300E+00 3.000E+00 3.600E+00 | [Rising Waveform] R_fixture=75 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 0.000E-03 0.000E-03 0.000E-03 4.000E-11 4.575E-03 3.397E-03 6.175E-03 8.000E-11 4.179E-03 3.116E-03 5.338E-03 1.200E-10 3.646E-03 2.739E-03 4.248E-03 1.600E-10 2.947E-03 2.250E-03 2.880E-03 2.000E-10 2.068E-03 1.645E-03 1.286E-03 2.400E-10 1.036E-03 9.362E-04 -3.460E-04 2.800E-10 -5.886E-05 1.673E-04 -1.613E-03 3.200E-10 -1.041E-03 -5.737E-04 -1.877E-03 3.600E-10 -1.667E-03 -1.164E-03 -3.325E-04 4.000E-10 -1.631E-03 -1.465E-03 3.660E-03 4.400E-10 -5.543E-04 -1.314E-03 1.026E-02 4.800E-10 1.900E-03 -5.171E-04 1.916E-02 5.200E-10 5.844E-03 1.104E-03 2.972E-02 5.600E-10 1.113E-02 3.609E-03 4.099E-02 6.000E-10 1.741E-02 6.898E-03 5.161E-02 6.400E-10 2.417E-02 1.075E-02 5.935E-02 6.800E-10 3.064E-02 1.481E-02 6.119E-02 7.200E-10 3.565E-02 1.862E-02 5.438E-02 7.600E-10 3.742E-02 2.149E-02 3.671E-02 8.000E-10 3.401E-02 2.232E-02 4.203E-04 8.400E-10 2.421E-02 1.988E-02 -5.828E-02 8.800E-10 7.187E-03 1.332E-02 -1.232E-01 9.200E-10 -2.078E-02 2.491E-03 -1.692E-01 9.600E-10 -6.464E-02 -1.304E-02 -1.664E-01 1.000E-09 -1.153E-01 -3.545E-02 -8.143E-02 1.040E-09 -1.569E-01 -6.718E-02 1.009E-01 1.080E-09 -1.804E-01 -1.039E-01 3.738E-01 1.120E-09 -1.748E-01 -1.358E-01 7.138E-01 1.160E-09 -1.268E-01 -1.579E-01 1.089E+00 1.200E-09 -2.757E-02 -1.685E-01 1.473E+00 1.240E-09 1.232E-01 -1.640E-01 1.852E+00 1.280E-09 3.166E-01 -1.382E-01 2.213E+00 1.320E-09 5.380E-01 -8.551E-02 2.533E+00 1.360E-09 7.753E-01 -5.044E-03 2.777E+00 1.400E-09 1.021E+00 9.977E-02 2.940E+00 1.440E-09 1.266E+00 2.245E-01 3.049E+00 1.480E-09 1.506E+00 3.640E-01 3.127E+00 1.520E-09 1.738E+00 5.127E-01 3.183E+00 1.560E-09 1.960E+00 6.658E-01 3.220E+00 1.600E-09 2.163E+00 8.204E-01 3.239E+00 1.640E-09 2.336E+00 9.745E-01 3.247E+00 1.680E-09 2.468E+00 1.126E+00 3.248E+00 1.720E-09 2.560E+00 1.272E+00 3.242E+00 1.760E-09 2.624E+00 1.412E+00 3.233E+00 1.800E-09 2.671E+00 1.546E+00 3.225E+00 1.840E-09 2.705E+00 1.672E+00 3.217E+00 1.880E-09 2.731E+00 1.789E+00 3.209E+00 1.920E-09 2.749E+00 1.896E+00 3.203E+00 1.960E-09 2.763E+00 1.991E+00 3.200E+00 2.000E-09 2.774E+00 2.070E+00 3.196E+00 2.040E-09 2.781E+00 2.133E+00 3.194E+00 2.080E-09 2.787E+00 2.185E+00 3.193E+00 2.120E-09 2.793E+00 2.227E+00 3.192E+00 2.160E-09 2.796E+00 2.263E+00 3.191E+00 2.200E-09 2.799E+00 2.293E+00 3.190E+00 2.240E-09 2.802E+00 2.319E+00 3.191E+00 2.280E-09 2.803E+00 2.340E+00 3.192E+00 2.320E-09 2.804E+00 2.357E+00 3.195E+00 2.360E-09 2.804E+00 2.364E+00 3.199E+00 2.400E-09 2.804E+00 2.377E+00 3.204E+00 2.440E-09 2.804E+00 2.388E+00 3.210E+00 2.480E-09 2.804E+00 2.398E+00 3.217E+00 2.520E-09 2.805E+00 2.404E+00 3.225E+00 2.560E-09 2.806E+00 2.407E+00 3.232E+00 2.600E-09 2.807E+00 2.407E+00 3.238E+00 2.640E-09 2.813E+00 2.405E+00 3.242E+00 2.680E-09 2.820E+00 2.402E+00 3.246E+00 2.720E-09 2.827E+00 2.399E+00 3.247E+00 2.760E-09 2.834E+00 2.397E+00 3.246E+00 2.800E-09 2.837E+00 2.397E+00 3.245E+00 2.840E-09 2.839E+00 2.398E+00 3.244E+00 2.880E-09 2.839E+00 2.401E+00 3.243E+00 2.920E-09 2.837E+00 2.407E+00 3.242E+00 2.960E-09 2.834E+00 2.414E+00 3.240E+00 3.000E-09 2.831E+00 2.422E+00 3.235E+00 3.040E-09 2.829E+00 2.430E+00 3.228E+00 3.080E-09 2.827E+00 2.438E+00 3.221E+00 3.120E-09 2.827E+00 2.446E+00 3.214E+00 3.160E-09 2.828E+00 2.452E+00 3.208E+00 3.200E-09 2.830E+00 2.457E+00 3.204E+00 3.240E-09 2.832E+00 2.460E+00 3.203E+00 3.280E-09 2.835E+00 2.462E+00 3.203E+00 3.320E-09 2.838E+00 2.462E+00 3.207E+00 3.360E-09 2.840E+00 2.461E+00 3.212E+00 3.400E-09 2.842E+00 2.459E+00 3.219E+00 3.440E-09 2.843E+00 2.456E+00 3.227E+00 3.480E-09 2.844E+00 2.454E+00 3.235E+00 3.520E-09 2.844E+00 2.451E+00 3.242E+00 3.560E-09 2.843E+00 2.449E+00 3.248E+00 3.600E-09 2.843E+00 2.447E+00 3.251E+00 3.640E-09 2.842E+00 2.445E+00 3.253E+00 3.680E-09 2.841E+00 2.445E+00 3.253E+00 3.720E-09 2.840E+00 2.445E+00 3.250E+00 3.760E-09 2.840E+00 2.445E+00 3.246E+00 3.800E-09 2.839E+00 2.446E+00 3.241E+00 3.840E-09 2.840E+00 2.448E+00 3.236E+00 3.880E-09 2.840E+00 2.450E+00 3.230E+00 3.920E-09 2.841E+00 2.453E+00 3.225E+00 3.960E-09 2.780E+00 2.456E+00 3.140E+00 | |[End lcx16373_data_o_3st | |====================================================================== | [Model] lcx16373_cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] |VIN IIN IIN IIN -3.3 -7.37E-01 -6.89E-01 -7.63E-01 -3.2 -7.08E-01 -6.63E-01 -7.33E-01 -3.1 -6.79E-01 -6.37E-01 -7.02E-01 -3.0 -6.50E-01 -6.11E-01 -6.71E-01 -2.9 -6.21E-01 -5.84E-01 -6.40E-01 -2.8 -5.93E-01 -5.58E-01 -6.09E-01 -2.7 -5.64E-01 -5.32E-01 -5.78E-01 -2.6 -5.35E-01 -5.06E-01 -5.47E-01 -2.5 -5.06E-01 -4.80E-01 -5.16E-01 -2.4 -4.78E-01 -4.53E-01 -4.85E-01 -2.3 -4.49E-01 -4.27E-01 -4.54E-01 -2.2 -4.20E-01 -4.01E-01 -4.23E-01 -2.1 -3.91E-01 -3.75E-01 -3.92E-01 -2.0 -3.63E-01 -3.49E-01 -3.62E-01 -1.9 -3.34E-01 -3.22E-01 -3.31E-01 -1.8 -3.05E-01 -2.96E-01 -3.00E-01 -1.7 -2.76E-01 -2.70E-01 -2.69E-01 -1.6 -2.47E-01 -2.44E-01 -2.38E-01 -1.5 -2.19E-01 -2.18E-01 -2.07E-01 -1.4 -1.90E-01 -1.91E-01 -1.76E-01 -1.3 -1.61E-01 -1.65E-01 -1.45E-01 -1.2 -1.32E-01 -1.39E-01 -1.14E-01 -1.1 -1.04E-01 -1.13E-01 -8.34E-02 -1.0 -7.48E-02 -8.65E-02 -5.25E-02 -0.9 -4.60E-02 -6.03E-02 -2.62E-02 -0.8 -2.19E-02 -3.41E-02 -1.13E-02 -0.7 -7.72E-03 -1.41E-02 -4.29E-03 -0.6 -2.18E-03 -4.02E-03 -7.69E-04 -0.5 -2.64E-04 -7.35E-04 -2.43E-05 -0.4 -9.72E-06 -5.36E-05 -2.71E-07 -0.3 -2.57E-07 -2.26E-06 -4.37E-09 -0.2 -5.83E-09 -8.45E-08 -1.82E-09 -0.1 1.77E-10 -1.42E-09 -1.68E-09 0.0 1.78E-10 1.91E-10 -1.60E-09 0.1 1.79E-10 4.52E-10 4.17E-09 0.2 1.79E-10 4.53E-10 4.18E-09 0.3 1.80E-10 4.53E-10 4.18E-09 0.4 1.81E-10 4.54E-10 4.19E-09 0.5 1.82E-10 4.54E-10 4.19E-09 0.6 1.82E-10 4.55E-10 4.20E-09 0.7 1.83E-10 4.55E-10 4.20E-09 0.8 1.84E-10 4.56E-10 4.21E-09 0.9 1.85E-10 4.56E-10 4.21E-09 1.0 1.85E-10 4.57E-10 4.22E-09 1.1 1.86E-10 4.57E-10 4.22E-09 1.2 1.87E-10 4.58E-10 4.23E-09 1.3 1.87E-10 4.58E-10 4.23E-09 1.4 1.88E-10 4.59E-10 4.24E-09 1.5 1.89E-10 4.59E-10 4.24E-09 1.6 1.90E-10 4.60E-10 4.25E-09 1.7 1.90E-10 4.60E-10 4.25E-09 1.8 1.91E-10 4.61E-10 4.26E-09 1.9 1.92E-10 4.61E-10 4.26E-09 2.0 1.93E-10 4.62E-10 4.27E-09 2.1 1.93E-10 4.62E-10 4.27E-09 2.2 1.94E-10 4.63E-10 4.28E-09 2.3 1.95E-10 4.63E-10 4.28E-09 2.4 1.96E-10 4.64E-10 4.29E-09 2.5 1.96E-10 4.64E-10 4.29E-09 2.6 1.97E-10 4.65E-10 4.30E-09 2.7 1.98E-10 4.65E-10 4.30E-09 2.8 1.98E-10 4.66E-10 4.31E-09 2.9 1.99E-10 4.66E-10 4.31E-09 3.0 2.00E-10 4.67E-10 4.32E-09 3.1 2.01E-10 4.67E-10 4.32E-09 3.2 2.01E-10 4.68E-10 4.33E-09 3.3 2.02E-10 4.68E-10 4.33E-09 | [POWER Clamp] |VIN IIN IIN IIN 0.0 3.45E-10 2.30E-10 2.68E-10 -0.1 3.46E-10 2.31E-10 2.69E-10 -0.2 3.47E-10 2.31E-10 2.69E-10 -0.3 3.48E-10 2.32E-10 2.70E-10 -0.4 3.49E-10 2.32E-10 2.70E-10 -0.5 3.50E-10 2.33E-10 2.71E-10 -0.6 3.51E-10 2.33E-10 2.71E-10 -0.7 3.52E-10 2.34E-10 2.72E-10 -0.8 3.53E-10 2.34E-10 2.72E-10 -0.9 3.54E-10 2.35E-10 2.73E-10 -1.0 3.55E-10 2.35E-10 2.73E-10 -1.1 3.56E-10 2.36E-10 2.74E-10 -1.2 3.57E-10 2.36E-10 2.74E-10 -1.3 3.58E-10 2.37E-10 2.75E-10 -1.4 3.59E-10 2.37E-10 2.75E-10 -1.5 3.60E-10 2.38E-10 2.76E-10 -1.6 3.61E-10 2.38E-10 2.76E-10 -1.7 3.62E-10 2.39E-10 2.77E-10 -1.8 3.63E-10 2.39E-10 2.77E-10 -1.9 3.64E-10 2.40E-10 2.78E-10 -2.0 3.65E-10 2.40E-10 2.78E-10 -2.1 3.66E-10 2.41E-10 2.79E-10 -2.2 3.67E-10 2.41E-10 2.79E-10 -2.3 3.68E-10 2.42E-10 2.80E-10 -2.4 3.69E-10 2.42E-10 2.80E-10 -2.5 3.70E-10 2.43E-10 2.81E-10 -2.6 3.71E-10 2.43E-10 2.81E-10 -2.7 3.72E-10 2.44E-10 2.82E-10 -2.8 3.73E-10 2.44E-10 2.82E-10 -2.9 3.74E-10 2.45E-10 2.83E-10 -3.0 3.75E-10 2.45E-10 2.83E-10 -3.1 3.76E-10 2.46E-10 2.84E-10 -3.2 3.77E-10 2.46E-10 2.84E-10 -3.3 3.78E-10 2.47E-10 2.85E-10 | |[End lcx16373_cntrl | |====================================================================== [End]