template q2n7002k d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 17, 12 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=1.36291,lambda=9.86847e-05,kp=0.346036,rs=0.0899062, cgso=2.29085e-07,cgdo=2.13989e-08) spd..model md=(is=2.27815e-10,rs=0.124197,n=1.40709,bv=72, ibv=0.00025,eg=1.10545,xti=2.99988,tt=0, cjo=9.30053e-12,vj=0.54023,m=0.408915,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=5.5188e-12,vj=0.5,m=0.875075,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.40053,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.40053) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =1e+06 spr.rd n9 d =0.939973 spr.rg g n7 =5.96489 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =1.36831e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 }