************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 13, 13 * MODEL FORMAT: PSpice .MODEL Q2n3439 npn +IS=4.95669e-14 BF=217.608 NF=0.989177 VAF=144.204 +IKF=1.16129 ISE=7.22363e-12 NE=2.22456 BR=1.16323 +NR=0.965806 VAR=35.1857 IKR=10 ISC=7.22363e-12 +NC=3.89846 RB=14.7195 IRB=0.1 RBM=0.1 +RE=0.00296577 RC=0.408396 XTB=1.32969 XTI=4 +EG=1.206 CJE=1.17247e-10 VJE=0.4 MJE=0.306342 +TF=5.70574e-09 XTF=1000 VTF=3.89508 ITF=0.608387 +CJC=1.89145e-11 VJC=0.501432 MJC=0.30394 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1