element component template q2n2907a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 1, 13 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2n2907a=(type=_p, is=3.02341e-12,bf=523.064,nf=1.16335,vaf=44.2994, ikf=0.591421,ise=3.31443e-11,ne=1.9954,br=4.8572, nr=1.18959,var=1.33092,ikr=5.91421,isc=3.31443e-11, nc=3.81262,rb=2.76209,irb=0.1,rbm=0.880912, re=0.0001,rc=0.857407,xtb=0.119647,xti=1, eg=1.05,cje=3.934e-11,vje=0.680693,mje=0.379312, tf=2.75919e-10,xtf=0.674951,vtf=54426.6,itf=0.067962, cjc=2.40198e-11,vjc=0.4,mjc=0.462796,xcjc=1, fc=0.570446,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n2907a }