************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 1, 13 * MODEL FORMAT: PSpice .MODEL Q2n2907a pnp +IS=3.02341e-12 BF=523.064 NF=1.16335 VAF=44.2994 +IKF=0.591421 ISE=3.31443e-11 NE=1.9954 BR=4.8572 +NR=1.18959 VAR=1.33092 IKR=5.91421 ISC=3.31443e-11 +NC=3.81262 RB=2.76209 IRB=0.1 RBM=0.880912 +RE=0.0001 RC=0.857407 XTB=0.119647 XTI=1 +EG=1.05 CJE=3.934e-11 VJE=0.680693 MJE=0.379312 +TF=2.75919e-10 XTF=0.674951 VTF=54426.6 ITF=0.067962 +CJC=2.40198e-11 VJC=0.4 MJC=0.462796 XCJC=1 +FC=0.570446 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1