************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 28, 13 * MODEL FORMAT: PSpice .MODEL Q2n2222a npn +IS=3.88184e-14 BF=929.846 NF=1.10496 VAF=16.5003 +IKF=0.019539 ISE=1.0168e-11 NE=1.94752 BR=48.4545 +NR=1.07004 VAR=40.538 IKR=0.19539 ISC=1.0168e-11 +NC=4 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.426673 XTB=0.1 XTI=1 +EG=1.05 CJE=2.23677e-11 VJE=0.582701 MJE=0.63466 +TF=4.06711e-10 XTF=3.92912 VTF=17712.6 ITF=0.4334 +CJC=2.23943e-11 VJC=0.576146 MJC=0.632796 XCJC=1 +FC=0.170253 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1