element component template q2n2222a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 28, 13 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2n2222a=(type=_n, is=3.88184e-14,bf=929.846,nf=1.10496,vaf=16.5003, ikf=0.019539,ise=1.0168e-11,ne=1.94752,br=48.4545, nr=1.07004,var=40.538,ikr=0.19539,isc=1.0168e-11, nc=4,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=0.426673,xtb=0.1,xti=1, eg=1.05,cje=2.23677e-11,vje=0.582701,mje=0.63466, tf=4.06711e-10,xtf=3.92912,vtf=17712.6,itf=0.4334, cjc=2.23943e-11,vjc=0.576146,mjc=0.632796,xcjc=1, fc=0.170253,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n2222a }