20-Bit Ultra-Low Power Deserializer Supporting uController and RGB Displays

Overview

The FIN424C and FIN425C µSerDes™ are a low-power serializer/ deserializer pair that can help minimize the cost and power of an LCD interface. They are designed to operate transparently between the baseband processor and LCD. /WE and chip-select timing is maintained from the serializer to the deserializer. Through the use of serialization, the number of signals transferred from one point to another can be significantly reduced. Typical reduction is 5:1. Through the use of differential signaling, shielding, and EMI filters can also be minimized, further reducing the cost of serialization. Differential signaling is important for providing a noise-insensitive signal that can withstand radio and electrical noise sources. Major reduction in power consumption allows minimal impact on battery life in mobile applications.

  • Mobile Handsets
  • PMP/MP3 Players
  • Data & Control Bits: 20
  • Frequency: 10MHz
  • Capability: QVGA
  • Interface: Microcontroller / RGB
  • µController Usage: I86 & m68
  • Selectable Edge Rates: Yes
  • Dynamic Current: 9mA
  • Standby Current: 10µA
  • Core Voltage (VDDA/S): 2.5 to 3.0V
  • I/O Voltage (VDDP): 1.6V to VDDA/S
  • ESD: 15KV (IEC)

Tools and Resources

Product services, tools and other useful resources related to FIN425C

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.