24-bit Bi-Directional Serializer/Deserializer

Overview

The FIN224C µSerDes™ is a low-power serializer/ deserializer (µSerDes) that can help minimize the cost and power of transferring wide signal paths. Through the use of serialization, the number of signals transferred from one point to another can be significantly reduced. Typical reduction is 5:1 for unidirectional paths. Through the use of differential signaling, shielding and EMI filters can also be minimized, further reducing the cost of serialization.
The differential signaling is also important for providing a noise-insensitive signal that can withstand radio and electrical noise sources. Major reduction in power consumption allows minimal impact on battery life in mobile applications. It is possible to use a single Phase-Locked Loop (PLL) for most applications, including bi-directional operation.

  • Mobile Handsets
  • PMP/MP3 Players
  • Data & Control Bits: 24
  • Frequency: 20MHz
  • Capability: HVGA
  • Interface: Microcontroller / RGB
  • µController Usage: I86 & m68
  • Dynamic Current: 17mA at 10Mhz
  • Standby Current: 10µA
  • Core Voltage (VDDA/S): 2.5V to 3.3V
  • I/O Voltage (VDDP): 1.65V to 3.6V
  • ESD: 15KV (IEC)
  • Package: MLP-40 (6 x 6mm)
  • Ordering Information: FIN224CMLX, MLP-40

Tools and Resources

Product services, tools and other useful resources related to FIN224C

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.