Clock / Data Fanout Buffer, 1:4 AnyLevel™ Input, LVDS, 2.5 V

Favorite

Overview

The NB6L14S is a differential 1:4 Clock or Data Receiver and will accept AnyLevel differential input signals: LVPECL, CML, LVDS, or HCSL. These signals will be translated to LVDS and four identical copies of Clock or Data will be distributed, operating up to 2.0GHz or 2.5Gbps, respectively. As such, the NB6L14S is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock or Data distribution applications. The NB6L14S has a wide input common mode range from GND plus 50mV to VCC-50mV. Combined with the 50-ohm internal termination resistors at the inputs, the NB6L14S is ideal for translating a variety of differential or single-ended Clock or Data signals to 350mV typical LVDS output levels. The NB6L14S is the 2.5V version of the NB6N14S and is offered in a small 3mm x 3mm 16-QFN package. Application notes, models, and support documentation are available at www.onsemi.com. The NB6L14S is a member of the ECLinPS MAX family of high performance products.

  • Networking
  • Routers
  • Maximum Input Clock Frequency > 2.0 GHz
  • Maximum Input Data Rate > 2.5 Gbps
  • 1ps Maximum of RMS Clock Jitter
  • 120ps Typical Rise and Fall Times
  • VREFAC Reference Output

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB6L14SMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

Y

Buffer

1

1:4

TTL

LVDS

2.5

0.5

20

0.45

225

2000

2500

Price N/A

More Details

NB6L14SMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Y

Buffer

1

1:4

TTL

LVDS

2.5

0.5

20

0.45

225

2000

2500

Price N/A

More Details

NB6L14SMNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Y

Buffer

1

1:4

TTL

LVDS

2.5

0.5

20

0.45

225

2000

2500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :