Clock / Data Fanout Buffer, 1:4, 3.3 V

Favorite

Overview

The NB3N2304NZ is a low skew 1 to 4 clock fanout buffer, designed for high speed clock distribution such as in PCI-X applications. The NB3N2304NZ guarantees low output-to-output skew. Optimal design, layout and processing minimizes skew within a device and from device-to-device. The Output Enable (OE) pin forces the outputs LOW when LOW.

  • Ideal for PCIX and networking clocks
  • CMOS Low Skew Clock Distribution
  • Input/Output Clock Frequency up to 140 MHz
  • Low Skew Outputs (100 ps)
  • Operating Range: VDD = 3.0 V to 3.6 V
  • Packaged in 8pin TSSOP, 4.4 mm x 3 mm
  • Industrial Temperature Range

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3N2304NZDTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

Buffer

1

1:4

CMOS

CMOS

3.3

-

100

3.5

1500

140

-

Price N/A

More Details

NB3N2304NZDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

Buffer

1

1:4

CMOS

CMOS

3.3

-

100

3.5

1500

140

-

Price N/A

More Details

NB3N2304NZMNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

Buffer

1

1:4

CMOS

CMOS

3.3

-

100

3.5

1500

140

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :