Clock / Data Fanout Buffer, 2.5 V / 3.3 V / 5.0 V 1:4

Favorite

Overview

The NB3L553 is a low skew 1-to-4 clock fanout buffer, designed for clock distribution in mind. The NB3L553 specifically guarantees low output-to-output skew. Optimal design, layout and processing minimize skew within a device and from device to device. The output enable (OE) pin tri-states the outputs when low.

  • Clock fan out in routers, switches and other networking applications
  • Input/Output Clock Frequency up to 200 MHz
  • Low Skew Ouptuts (35ps)
  • Output Enable puts device in three-state mode
  • Operating Range: VDD = 2.375 V to 5.25V
  • Full Industrial Temperature Range 8-pin SOIC
  • Full RoHS certification

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3L553DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

Buffer

1

1:4

CMOS

CMOS

5

0.029

50

3

700

200

-

Price N/A

More Details

NB3L553DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Buffer

1

1:4

CMOS

CMOS

5

0.029

50

3

700

200

-

Price N/A

More Details

NB3L553MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

Buffer

1

1:4

CMOS

CMOS

5

0.029

50

3

700

200

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :