ECL Quad Differential Receiver

Favorite

Overview

The MC100EL17 is a low-voltage, quad differential receiver. The device is functionally equivalent to the E116 device.

Under open input conditions, the Dbar input will be biased at VCC/2 and the D input will be pulled down to VEE . This operation will force the Q output LOW and ensure stability.

The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 F capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.

  • 325 ps Propagation Delay
  • ESD Protection: > 2 KV HBM, > 100 V MM
  • The 100 series contains temperature compensation
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • Q Output will Default LOW with Inputs Open or at VEE
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 141 devices
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC100EL17DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

Y

Signal Driver

4

1:1

LVDS

ECL

5

0.7

75

0.45

550

1000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :