Clock / Data Fanout Buffer, 1:2 AnyLevel™ Input, LVDS, 3.3 V

Active

Overview

The NB6N11S is a differential 1:2 Clock or Data Receiver and will accept AnyLevelTM input signals: LVPECL, CML, LVCMOS, LVTTL, or LVDS. These signals will be translated to LVDS and two identical copies of Clock or Data will be distributed, operating up to 2.0 GHz or 2.5 Gb/s, respectively. As such, the NB6N11S is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock or Data distribution applications. The NB6N11S has a wide input common mode range from GND + 50mV to VCC - 50 mV. Combined with the 50-ohm internal termination resistors at the inputs, the NB6N11S is ideal for translating a variety of differential or single-ended Clock or Data signals to 350 mV typical LVDS output levels. The NB6N11S is functionally equivalent to the EP11, LVEP11, SG11 or 7L11M devices and is offered in a small 3mm X 3mm 16-QFN package.

  • High Performance LVDS Clock and Data Distribution for ATE and Networking
  • Maximum Input Clock Frequency > 2.0 GHz
  • Maximum Input Data Rate > 2.5 Gb/s
  • 1 ps Maximum of RMS Clock Jitter
  • Typically 10 ps of Data Dependent Jitter
  • 380 ps Typical Propagation Delay
  • 120 ps Typical Rise and Fall Times
  • These devices are available in Pb-free package(s). Specifications herein

Tools and Resources

Product services, tools and other useful resources related to NB6N11S

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB6N11SMNG

Loading...

Active

View__CAD

Pb

A

H

P

QFN-16

1

260

TUBE

123

Yes

Buffer

1

1:2

CML

LVCMOS

LVDS

LVPECL

LVTTL

LVDS

3.3

0.5

25

0.37

170

2000

2500

Price N/A

More Details

NB6N11SMNR2G

Loading...

Active

View__CAD

Pb

A

H

P

QFN-16

1

260

REEL

3000

Yes

Buffer

1

1:2

CML

LVCMOS

LVDS

LVPECL

LVTTL

LVDS

3.3

0.5

25

0.37

170

2000

2500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.