Low Skew Fanout Buffer, 1:8, LVCMOS, 3.3 V/2.5 V/1.8 V

Active

Overview

The NB3V1108C is a member of the NB3V110xC a modular, high−performance, low−skew, general purpose LVCMOS clock buffer family. The device has a 1:8 fan-out. The family of devices is designed with a modular approach. Different fan-out variations, 1:2, 1:3, 1:4, 1:6 and 1:8, are available. All of the devices are pin compatible to each other for easy handling. All family members share the same high performing characteristics like low additive jitter, low skew, and wide operating temperature range. The NB3V110xCsupports an asynchronous output enable control (OE) which switches the outputs into a low state when OE is low. The NB3V110xC operate in a 3.3 V, 2.5 V and 1.8 V environment and are characterized for operation from –40°C to 105°C.

  • Clock Distribution
  • Networking and Data communication
  • High-end computing
  • Switches and Routers
  • Servers
  • Test and Measurement
  • ATE
  • High−Performance 1:8 LVCMOS Clock Buffer
  • Very Low Output−to−Output Skew < 50 ps
  • Supply Voltage: 3.3 V, 2.5 V or 1.8 V
  • Available in 16−Pin TSSOP
  • Operating Temperature Range: –40°C to 105°C
  • Low Additive Jitter
  • fmax = 250 MHz for 3.3 V; fmax = 180 MHz for 2.5 V; fmax = 133 MHz for 1.8 V
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NB3V1108C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3V1108CDTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Yes

Buffer

1

1:8

LVCMOS

LVTTL

LVCMOS

LVTTL

3.3

<0.2

<65

<3.5

<1200

250

~NA

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.