Fanout Buffer with LVCMOS/LVTTL, Low Skew, 3.3 V 200 MHz 1:4

Active

Overview

The NB3M8304C is 1:4 fanout buffer with LVCMOS/LVTTL input and output. The device supports the core supply voltage of 3.3 V (VDD pin) and output supply voltage of 2.5V or 3.3V (VDDO pin). The VDDO pin powers the four single ended LVCMOS/LVTTL outputs.The NB3M8304C is Form, Fit and Function (pin to pin) compatible to ICS8304 (ICS8304AM). The NB3M8304C is available for commercial and industrial operating temperature range.

  • Clock Distribution
  • Networking and Data Communications
  • High-End Computing
  • Ethernet Switches / Routers
  • Servers
  • Test and Measurement
  • ATE
  • Input Clock Frequency up to 200 MHz
  • Low Output to Output Skew: 45 ps max at Fin = 133MHz
  • Low Part to Part Skew: 500 ps max at Fin = 133MHz
  • Low Additive RMS Phase Jitter: 0.17 ps Typical (Fin = 125 MHz, offset freq: 12 kHz to 20 MHz)
  • Input Clock Accepts LVCMOS/ LVTTL Levels

Tools and Resources

Product services, tools and other useful resources related to NB3M8304C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3M8304CDR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Buffer

1

1:4

CMOS

TTL

CMOS

TTL

3.3

-

45

2.95

500

200

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.