2:1:5 LVCMOS Fanout Buffer, 3.3V / 2.5V / 1.8V / 1.5V

Active

Overview

The NB3F8L3005C is a 2:1:5 Clock / Data fanout buffer operatingon a 3.3 V / 2.5 V Core VDD and two flexible 3.3 V / 2.5 V / 1.8 V /1.5 V VDDOx supplies which must be equal or less than VDD.A Mux selects between a Crystal input, or a differential/SE Clock /Data inputs. Differential Inputs accept LVPECL, LVDS, HCSL, orSSTL and Single−Ended levels. The MUX control line, SEL selectsCLK/CLK, or Crystal input pins per Table 3. The Crystal input isdisabled when a Clock input is selected. Output enable pin, OE,synchronously forces a High Impedance state (Hi−Z) when Low perTable 4.Outputs consist of five single−ended LVCMOS outputs.

  • Clock Distribution
  • Networking and Communications
  • High End Computing
  • Wireless and Wired Infrastructure
  • Switch/Routers
  • Servers
  • Test and Measurement
  • Automated Test Equipment
  • Five LVCMOS / LVTTL Outputs up to 200 MHz
  • Differential Inputs Accept LVPECL, LVDS, HCSL, SSTL, orLVCMOS/LVTTL
  • Crystal Interface
  • Crystal Input Frequency Range: 10 MHz to 50 MHz
  • Output Skew: 10 ps Typical
  • Additive RMS Phase Jitter @ 156.25 MHz, (12 kHz – 20 MHz):0.03 ps (Typical)
  • Synchronous Output Enable
  • Output Defined Level When Input is Floating
  • Multiple Power Supply Modes Available (See Datasheet)
  • Two Separate Output Bank Power Supplies
  • Industrial Temperature Range: −40°C to 85°C

Tools and Resources

Product services, tools and other useful resources related to NB3F8L3005C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3F8L3005CMNTBG

Loading...

Active

View__CAD

Pb

A

H

P

QFN-24

1

260

REEL

1000

Yes

Buffer

1

2:1:5

Crystal

HCSL

LVCMOS

LVDS

LVPECL

LVTTL

SSTL

LVCMOS

LVTTL

3.3

0.03

25

~NA~

600

200

~NA~

Price N/A

More Details

NB3F8L3005CMNTXG

Loading...

Active

View__CAD

Pb

A

H

P

QFN-24

1

260

REEL

3000

Yes

Buffer

1

2:1:5

Crystal

HCSL

LVCMOS

LVDS

LVPECL

LVTTL

SSTL

LVCMOS

LVTTL

3.3

0.03

25

~NA~

600

200

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.