Coaxial Cable Driver

Active

Overview

The MC10EL/100EL89 is a differential fanout gate specifically designed to drive coaxial cables. The device is especially useful in Digital Video Broadcasting applications; for this application, since the system is polarity free, each output can be used as an idependent driver. The driver boasts a gain of approximately 40 and produces output swings twice as large as a standard ECL output. When driving a coaxial cable, proper termination is required at both ends of the line to minimize signal loss. The 1.6V output swings allow for termination at both ends of the cable, while maintaining the required 800mV swing at the receiving end of the cable. Because of the larger output swings, the device cannot be terminated into the standard -2.0V. All of the DC parameters are tested with a 50 Ω to -3.0V load. The driver accepts a standard differential ECL input and can run off of the Digital Video Broadcast standard -5.0V supply.

  • 375ps Propagation Delay
  • 1.6V Output Swings
  • ESD Protection: >1 KV HBM, >100 V MM
  • PECL Mode Operating Range: VCC= 4.2 V to 5.7 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8",Oxygen Index 28 to 34
  • Transistor Count = 31 devices
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC10EL89

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC10EL89DG

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Yes

Coaxial Cable Driver

1

1:2

ECL

2X ECL

5

5

20

0.35

455

1500

~NA~

Price N/A

More Details

MC10EL89DR2G

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Coaxial Cable Driver

1

1:2

ECL

2X ECL

5

5

20

0.35

455

1500

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.