8-pin SOIC Darlington Output Optocouplers

Active

Overview

The MOCD223M consists of a gallium arsenide infrared emitting diode optically coupled to a monolithic siliconphotodarlington detector, in a surface mountable, small outline, plastic package. The MOCD223M is a dual-channel version of the MOC223M. They are ideallysuited for high density applications, and eliminates the need for through the board mounting.

  • Consumer Appliances
  • Industrial Motor
  • High Current Transfer Ratio of 500% Minimum at IF= 1 mA
  • Minimum BVCEO of 30 V Guaranteed
  • Convenient Plastic SOIC-8 Surface Mountable Package Style, with 0.050" Lead Spacing
  • Safety and Regulatory Approvals:
  • UL1577, 2,500 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 565 V Peak Working Insulation Voltage

Tools and Resources

Product services, tools and other useful resources related to MOCD223M

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

MOCD223M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

No

2

500

N/A

N/A

N/A

1

30

8

45

N/A

N/A

10

125

2500

-40

100

DC

No

$0.3896

More Details

MOCD223R2M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

2

500

N/A

N/A

N/A

1

30

8

45

N/A

N/A

10

125

2500

-40

100

DC

No

$0.3988

More Details

MOCD223R2VM

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

2

500

N/A

N/A

N/A

1

30

8

45

N/A

N/A

10

125

2500

-40

100

DC

No

$0.3988

More Details

MOCD223VM

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

No

2

500

N/A

N/A

N/A

1

30

8

45

N/A

N/A

10

125

2500

-40

100

DC

No

$0.3896

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.