8-Pin DIP Dual-Channel Low Input Current High Gain Split Darlington Output Optocoupler

Active

Overview

The 6N138M/9M and HCPL2730M/31M optocouplers consist of an AlGaAs LED optically coupled to a high gain split darlington photodetector.
The split darlington configuration separating the input photodiode and the first stage gain from the output transistor permits lower output saturation voltage and higher speed operation than possible with conventional darlington phototransistor optocoupler. In the dual channel devices, HCPL2730M/HCPL2731M, an integrated emitter-base resistor provides superior stability over temperature.
The combination of a very low input current of 0.5mA and a high current transfer ratio of 2000% makes this family particularly useful for input interface to MOS, CMOS, LSTTL and EIA RS232C, while output compatibility is ensured to CMOS as well as high fan-out TTL requirements. An internal noise shield provides exceptional common mode rejection of 10 kV/µs.

  • Digital Logic Ground Isolation
  • Telephone Ring Detector
  • EIA-RS-232C Line Receiver
  • High Common Mode Noise Line Receiver
  • μP Bus Isolation
  • Current Loop Receiver
  • Power Supply
  • Low current – 0.5mA
  • Superior CTR-2000%
  • Superior CMR-10kV/µs
  • CTR guaranteed 0–70°C
  • U.L. recognized (File # E90700, Vol. 2)
  • VDE recognition (pending) – Ordering option V, e.g., 6N138VM
  • Dual Channel – HCPL2730M, HCPL2731M (coming soon)

Tools and Resources

Product services, tools and other useful resources related to HCPL2730M

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

HCPL2730M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

No

2

300

100 kbps

-0.5

7

N/A

N/A

N/A

N/A

0.4

3

25

50

5000

-40

100

DC

Yes

$1.0954

More Details

HCPL2730SDM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

No

2

300

100 kbps

-0.5

7

N/A

N/A

N/A

N/A

0.4

3

25

50

5000

-40

100

DC

Yes

$1.127

More Details

HCPL2730SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

TUBE

1000

No

2

300

100 kbps

-0.5

7

N/A

N/A

N/A

N/A

0.4

3

25

50

5000

-40

100

DC

Yes

$1.1502

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.