High Speed 10MBit/s Logic Gate Optocouple

Active

Overview

The 6N137M, HCPL2601M, HCPL2611M single-channel and HCPL2630M, HCPL2631M dual-channel optocouplers consist of a 850 nm AlGaAS LED, optically coupled to a very high speed integrated photo-detector logic gate with a strobable output. This output features an open collector, permitting wired OR outputs. The coupled parameters are guaranteed over the temperature range of -40°C to +85°C. A maximum input signal of 5mA providew a minimum output sink current of 13mA (fan out of 8).
An internal noise shield provides superior common-mode rejection of typically 10kV/µs. The HCPL2601M and HCPL2631M has a minimum CMR of 5kV/µs. The HCPL2611M has a minimum CMR of 10kV/µs.

  • Ground Loop Elimination
  • LSTTL to TTL, LSTTL or 5 V CMOS
  • Line Receiver, Data Transmission
  • Data Multiplexing
  • Switching Power Supplies
  • Pulse Transformer Replacement
  • Computer-peripheral Interface
  • Very high speed – 10 MBit/s
  • Superior CMR – 10 kV/µs
  • Fan-out of 8 over -40°C to +85°C
  • Logic gate output
  • Strobable output
  • Wired OR-open collector
  • U.L. recognized (File # E90700, Vol. 2)

Tools and Resources

Product services, tools and other useful resources related to HCPL2630M

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Rate

VCC (Max) (V)

VCC (Min) (V)

Channels

IFT (Max) (mA)

VOL (Max) (V)

tPHL (Max) (ns)

tPLH (Max) (ns)

PWD (Max) (ns)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Output Type

Reference Price

HCPL2630M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

No

10

5.5

4.5

2

5

0.6

75

75

35

5

5000

-40

100

Transistor

$0.9026

More Details

HCPL2630SDM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

No

10

5.5

4.5

2

5

0.6

75

75

35

5

5000

-40

100

Transistor

$0.9425

More Details

HCPL2630SDVM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

No

10

5.5

4.5

2

5

0.6

75

75

35

5

5000

-40

100

Transistor

$0.9674

More Details

HCPL2630SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

TUBE

1000

No

10

5.5

4.5

2

5

0.6

75

75

35

5

5000

-40

100

Transistor

$0.9065

More Details

HCPL2630SVM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

No

10

5.5

4.5

2

5

0.6

75

75

35

5

5000

-40

100

Transistor

Price N/A

More Details

HCPL2630VM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

1000

No

10

5.5

4.5

2

5

0.6

75

75

35

5

5000

-40

100

Transistor

$0.9478

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.