3.3 V/5 V, 20 Mbit/sec, LogicGate Optocoupler inStretched Body SOP 6-Pin

Active

Overview

The FOD8173 series packaged in a stretched body 6−pin smalloutline plastic package, consists of an aluminum gallium arsenide(AlGaAs) light emitting diode and a CMOS detector IC comprises anintegrated photodiode, a high speed transimpedance amplifier and avoltage comparator with a totem−pole output driver. The electrical andswitching characteristics are guaranteed over the extended industrialtemperature range of −40°C to 100°C and a VDD range of 3 V to 5.5 V.

  • Microprocessor System Interface
  • Industrial Field Bus Communications
  • Programmable Logic Control
  • Isolated Data Acquisition System
  • Voltage Level Translator
  • FOD8173T − 8 mm Creepage and Clearance Distance, and 0.4 mminsulation distance
  • 20 kV/µs Minimum CMTI
  • 20 Mbit/sec Date Rate (NRZ) 55ns max. Propagation Delay 20ns max. Pulse Width Distortion
  • 3.3 V and 5 V CMOS Compatibility
  • Specifications Guaranteed Over 3 V to 5.5 V supply voltage and −40 to 100°C extended industrial temperature range
  • UL1577, 5,000 VACRMS for 1 min. DIN−EN/IEC60747−5−5, 1,140 V peak working insulation voltage for FOD8173T

Tools and Resources

Product services, tools and other useful resources related to FOD8173

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Rate

VCC (Max) (V)

VCC (Min) (V)

Channels

IFT (Max) (mA)

VOL (Max) (V)

tPHL (Max) (ns)

tPLH (Max) (ns)

PWD (Max) (ns)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD8173

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-6

1

260

TUBE

2000

Yes

-

-

-

-

-

-

-

-

-

20

-

-

-

$0.5479

More Details

FOD8173T

Loading...

Active

CAD Model

Pb

A

H

P

SOIC6 W

1

260

TUBE

2000

Yes

-

5.5

3

1

5

0.8

55

55

20

20

5000

-40

100

$0.5479

More Details

FOD8173TR2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC6 W

1

260

REEL

1000

Yes

-

5.5

3

1

5

0.8

55

55

20

20

5000

-40

100

$0.5732

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.