1:2 Digital Demultiplexer Non-Inverting, 3-State

Last Shipments

Overview

The NLV7SZ18 is a high-performance non-inverting 1-to-2 demultiplexer. With the Select input (S) at Low, data at A is passed to Y0 and Y1 is set to high impedance. With the Select input (S) at High, data at A is passed to Y1 and Y0 is set to high impedance. The device operates over the voltage from 1.65 V to 5.5 V. This device has been optimized for on-board buffering applications and offers mixed (1.65 V, 2.3 V, 3.0 V and 5.5 V) voltage capability by providing over voltage tolerance (OVT) circuitry on I/O pins.

  • Cell Phones
  • PDA's
  • Digital Cameras
  • Video Cameras
  • *Standard Device (No Specific End Product)
  • Broad VCC Operating Range 1.65V to 5.5 V
  • High-Speed Propagation Delay tPD 2.5 nS (Typ), Load 50 pF @ 5.0 V
  • Power Down Impedance Outputs in High-Z
  • Output Drive Capability 4.0 mA to 32 mA
  • Surface Mount Technology SC-70, 6-Lead Packaging
  • OVT* on Inputs Permits 5.0 V to 3.0 V Translation
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NLV7SZ18

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL7SZ18DFT2G-L22348

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

2

1.65

5.5

4

32

Price N/A

More Details

NL7SZ18MUR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

2

1.65

5.5

4

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.