Analog Multiplexers/Demultiplexers with Injection, TTL

Active

Overview

Automotive Customized. This device is pin compatible to standard HC4051 and MC14051B analog mux/demux devices, but feature injection current effect control. This makes them especially suited for usage in automotive applications where voltages in excess of normal logic voltage are common. The injection current effect control allows signals at disabled analog input channels to exceed the supply voltage range without affecting the signal of the enabled analog channel. This eliminates the need for external diode/ resistor networks typically used to keep the analog channel signals within the supply voltage range. The devices utilize low power silicon gate CMOS technology. The Channel Select and Enable inputs are compatible with standard CMOS or LSTTL outputs.

  • White Goods, Desktop, Industrial, etc;
  • Injection Current CrossCoupling Less than 1mV/mA
  • Pin Compatible to HC4051 and MC14051B Devices
  • Power Supply Range (VCC GND) = 4.5 to 5.5 V
  • In Compliance With the Requirements of JEDEC Standard No. 7A
  • Chip Complexity: 154 FETs or 36 Equivalent Gates
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HCT4852A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT4852ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

8

4.5

5.5

40

1.0E-4

Price N/A

More Details

MC74HCT4852ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

8

4.5

5.5

40

1.0E-4

$0.2053

More Details

MC74HCT4852ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

8

4.5

5.5

40

1.0E-4

Price N/A

More Details

NLVHCT4852ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

8

4.5

5.5

40

1.0E-4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.