TinyLogic UHS Dual Unbuffered Inverter

Active

Overview

The NC7WZU04 is a dual unbuffered inverter from onsemi's Ultra High Speed Series of TinyLogic® in the space saving SC70 6-lead package. The special purpose unbuffered circuit design is intended for crystal oscillator or analog applications. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range. The inputs are high impedance when VCC is 0V. Inputs tolerate voltages up to 7V independent of VCC operating voltage.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V Vcc Operation Wide Operating Vcc Range
  • Space saving SC70 6-lead package
  • Ultra small MicroPak™ leadless package
  • Unbuffered for crystal oscillator and analog applications
  • Balanced Output Drive: ±8 mA at 4.5V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Low Quiescent Power: ICC < 1 µA at 5V VCC, TA = 25°C

Tools and Resources

Product services, tools and other useful resources related to NC7WZU04A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7WZU04AP6X

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Inverter

2

1.65

5.5

4

8

$0.0251

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.