Quad 2-Input OR Gate with LSTTL Compatible Inputs

Active

Overview

The MC74HCT32A is identical in pinout to the LS32. The device inputs are compatible with Standard CMOS or LSTTL outputs.

  • Desktop
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2.0 V to 6.0 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 48 FETs or 12 Equivalent Gates
  • PbFree Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74HCT32A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT32ADG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

OR

4

2

6

null

null

Price N/A

More Details

MC74HCT32ADR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

OR

4

2

6

null

null

$0.1287

More Details

MC74HCT32ADTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

OR

4

2

6

null

null

$0.1449

More Details

NLV74HCT32ADTR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

OR

4

2

6

15

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.