Quad 2-Input AND Gate with LSTTL Compatible Inputs

Active

Overview

High Performance Silicon Gate CMOS. The MC74HCT08A is identical in pinout to the LS08. The device inputs are compatible with Standard CMOS or LSTTL outputs.

  • Desktop
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2.0 V to 6.0 V
  • Low Input Current: 1 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 24 FETs or 6 Equivalent Gates
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HCT08A

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

┗

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT08ADG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

AND

4

2

6

null

null

Price N/A

More Details

MC74HCT08ADR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

AND

4

2

6

null

null

$0.1287

More Details

MC74HCT08ADTG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

96

No

AND

4

2

6

null

null

Price N/A

More Details

MC74HCT08ADTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

AND

4

2

6

null

null

$0.1717

More Details

MC74HCT08ADTR2G-Q

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

AND

4

2

6

-

-

$0.1717

More Details

NLV74HCT08ADTR2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

AND

4

2

6

15

null

Price N/A

More Details

NLVHCT08ADTR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

AND

4

2

6

15

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.