Hex Inverter with LSTTL-Compliant Input

Active

Overview

With LSTTL-Compatible Inputs High-Performance Silicon-Gate CMOS

The MC74HCT04A may be used as a level converter for interfacing TTL or NMOS outputs to High-Speed CMOS inputs.

The HCT04A is identical in pinout to the LS04.

  • Output Drive Capability: 10 LSTTL Loads
  • TTL/NMOS-Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 4.5 to 5.5V
  • Low Input Current: 1mA
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 48 FETs or 12 Equivalent Gates
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74HCT04A

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

┗

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT04ADG

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

Inverter

6

4.5

5.5

17

4

$0.1715

More Details

MC74HCT04ADR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Inverter

6

4.5

5.5

17

4

$0.1287

More Details

MC74HCT04ADTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

Inverter

6

4.5

5.5

17

4

$0.2137

More Details

MC74HCT04ADTR2G-Q

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

Inverter

6

4.5

5.5

17

4

$0.2137

More Details

NLV74HCT04ADG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

Inverter

6

4.5

5.5

17

4

Price N/A

More Details

NLV74HCT04ADR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Inverter

6

4.5

5.5

17

4

Price N/A

More Details

NLV74HCT04ADTR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

Inverter

6

4.5

5.5

17

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.